ST Life.augmented

ANT10-M24LR16E

Antenna reference board for M24LR16E-R with ESD protection, NOT FOR SALE
  • Evaluation Evaluation

The ANT10-M24LR16E antenna reference board is a ready-to-use PCB that features an M24LR16E-R Dual Interface EEPROM IC connected to a 45 mm x 65 mm RF etched antenna, and to an I2C bus on the other side.

A DSILC6-4P6 external ESD protection is mounted on the M24LR16E-R antenna inputs to increase the ESD immunity to ESD discharges on antenna up to the IEC. 61400-4-2 class 4 level. Please refer to the application note AN4326 “Increasing the M24LRXXE-R family ESD robustness on antenna using an external ESD protection” for more details about implementing an external ESD protection on M24LRXX antennas.

The ANT10-M24LR16E antenna allows system designers to evaluate the M24LR16E-R performance and capabilities and to get started with their design.

To demonstrate the energy harvesting function, the ANT10-M24LR16E can be used in conjunction with the DEMO-CR95HF-A demonstration boards.

The ANT10-M24LR16E gerber files can be downloaded from http://www.st.com.

pdf Download
Data Brief

Key Features

  • Ready-to-use printed circuit board (PCB) including
  • 45 mm x 65 mm 13.56 MHz inductive antenna etched on the PCB
  • M24LR16E-R Dual Interface EEPROM
  • DSILC6-4P6 external ESD protection for IEC. 61400-4-2 classe 4 ESD robustness
  • I2C connector
  • Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
  • RF WIP/BUSY output with 20 kΩ pull-up resistor, to indicate that an RF operation is ongoing

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2088: 45 mm x 65 mm antenna reference board with external ESD protection for the M24LR16E-R Dual Interface EEPROM
1.0 183 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
ANT1-M24LR16E gerber files
435 KB

Bill of Materials

Description Version Size
xlsx
ANT10-M24LR16E BOM
11 KB

Schematic Pack

Description Version Size
pdf
ANT10-M24LR16E schematics
60 KB
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
ANT10-M24LR16EEvaluationM24LR16E-R-15No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.