ST Life.augmented

STEVAL-IHT005V2

Demonstration board with full 3.3 V ACS/Triac control using the STM32F100
  • active Active

The STEVAL-IHT005V2 is designed as a complete solution proposal for home appliance applications based on STMicroelectronics™ components. Special emphasis is placed on demonstration of a robust full 3.3 V solution, based on 4 kV level in class A during an IEC-61000-4-4 (burst) test. The board also allows designers to evaluate the feasibility of AC switch control with a 3.3 V supply. Gate currents can be measured and compared to the information given in application note AN2986. STEVAL-IHT005V2 is based on the recently-introduced 48-pin, 32-bit STM32F100C4T6B MCU running at 24 MHz (RC user-trimmable internal RC clock), featuring 16 kBytes of Flash memory, 12-bit A/D converter, 5 timers, communication interfaces, and 4 kBytes of SRAM. The power supply circuitry is based on the VIPer16L, an offline converter with an 800 V avalanche-rugged power section, operating at 60 kHz. The power supply provides negative 6 V in buck-boost topology. The STEVAL-IHT005V2 can control 2 high power loads up to 2830 W thanks to the T1635H, a 16 A, 600 V high temperature Triac and up to 2050 W using the ACST1635-8FP, a 16 A, 800 V high temperature overvoltage-protected ACST device. The high power load control is based on phase-angle control. To limit inrush current and possible current peaks, the board features a soft-start routine and a smooth power change function for the high power loads. The STEVAL-IHT005V2 can also control 4 low power loads up to 100 W thanks to 3 ACS108-8S, 0.8 A, 800 V overvoltage-protected ACS devices and a Z0109, 1 A standard 4 quadrant 600 V Triac.

pdf Download
Data Brief

Key Features

  • Complete solution for -3.3 V control
  • Input voltage range: 90-265 VAC 50/60 Hz
  • Negative 6 V/3.3 VDC aux power supply based on the VIPer16L in buck-boost topology
  • Total power consumption in standby mode lower than 0.5 W for 264 V/50 Hz
  • 48-pin, 32-bit value line family STM32F100C4T6B MCU as main controller
  • Zero voltage switching (ZVS) interrupt to synchronize MCU events with voltage mains
  • 1 x T1635H-6T and 1 x ACST1635-8FP for phase control of high power loads
  • 5 discrete power level states with soft change for phase-angle controlled devices
  • 1 x Z0109 and 3 x ACS108 for full wave control of low power loads
  • Relay to demonstrate board noise robustness
  • Red LED to indicate board mains supply
  • Green LED for each ACS/ACST/Triac to indicate device on/off status
  • JTAG programming connector
  • External wire loop for gate current measurement
  • I2C bus hardware/software ready
  • IEC 61000-4-4 pre-compliance test passed (burst up to 8 kV)
  • IEC 61000-4-5 pre-compliance test passed (surge up to 2 kV)
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2009: Demonstration board with full 3.3 V ACS/Triac control using the STM32F100
1.0 398 KB

User Manual

Description Version Size
pdf
UM1631: STEVAL-IHT005V2 - 3.3 V control of ACS®/Triac with STM32™
1.1 1,554 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IHT005V2 gerber files
1.0 77 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IHT005V2 BOM
1.0 10 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IHT005V2 schematics
1.0 151 KB
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
STEVAL-IHT005V2ActiveACS108, Z01, ACST1635-8FP, T1635H, STM32F100 Buy Direct189.87Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE11
MOUSEROrder NowWORLDWIDE41
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.