ST Life.augmented

APWorkbench

Audio Processor Workbench software development suite
  • active Active

The APWorkbench software suite provides a comprehensive environment for the customer to explore, evaluate and configure devices within ST’s product portfolio for audio applications, including stereo and multi-channel amplifiers, DSP and digital MEMS microphones. The tool represents a unique solution enabling the user to conveniently evaluate, configure and tune advanced audio IPs embedded in ST’s Sound Terminal®products. Custom controls and a user-friendly graphical interface expose the complexity of today's audio devices in a simple and intuitive manner, guiding the novice through the basic configuration steps and providing acoustic expertise to tune the devices for optimal performance.

The Sound Terminal®demonstration boards can be thoroughly controlled by APWorkbench through a USB-connected interface (APWLink, STEVAL-CCA035V1).

Digital MEMS microphones can be evaluated using a specific demonstration kit, based on the STA321MP microphone processor (STSmartVoice demonstration board, STEVAL-MKI126V1 or STEVAL-MKI126V3), and connected to the PC via a USB interface (STAudioHub interface, STEVAL-MKI138V1). The STSmartVoice kit is digitally controlled by APWorkbench and the sound recorded from the microphones can be analyzed and visually represented by means of real-time virtual instrumentation (oscilloscopes, spectrum analyzers, etc.). Up to six digitally connected microphones can be processed. This comprehensive microphone kit, enhanced by the APWorkbench suite, represents a unique solution on the market and enables a digital MEMS microphone offering for the mass market.

pdf Download
Data Brief

Key Features

  • Comprehensive audio development suite based on proprietary technology from STMicroelectronics
  • Integrated Launch-Wizard with sub-family and product selector
  • Intuitive and user-friendly multi-tab interface with grouped device controls
  • Virtual scopes and FFT analyzer for real-time visualization of acquired signals (MEMS microphone kit required)
  • Specialized graphical controls to intuitively configure complex audio IPs:
  • Crossover filtering computation
  • Multi-band DRC / Limiters
  • Automated speaker compensation
  • Full access to the I2C register map of the selected product
  • Point-and-click programmable equalizer offering various types of filters:
  • Peak, low/high-pass, low/high-shelf, notch, all-pass, band-pass
  • Convenient preset memories to quickly store/recall user configurations
  • Logger window exposing all I/O transactions (I2C operations) and RAM operations, for both registers and coefficients
  • Scripting language to instruct configuration commands from either the integrated console or archived text files
  • Seamless connection with the device under test (DUT) via proprietary USB interfaces:
  • APWLink (STEVAL-CCA035V1)
  • STAudioHub (STEVAL-MKI138V1)

Software Package

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1968: Integrated development suite for Sound Terminal® amplifiers, digital audio processors and MEMS microphones
2.0 282 KB

Application Notes

Description Version Size
pdf
AN3340: Loudspeaker characterization and compensation
1.3 3,944 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
APWorkbench software for audio ICs and MEMS microphones
2,349 KB

Sample & Buy

Top
Part Number VersionMarketing StatusOrder From ST
APWorkbench2.1.0ActiveDownload

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.