ST Life.augmented

STEVAL-IFP015V2

ISO8200B High Side Driver - 8 Channels evaluation board
  • active Active

The STEVAL-IFP015V2 demonstration board works in combination with the STEVAL-PCC009V2 or STEVAL-PCC009V1 interface board to allow evaluation of all the features of the ISO8200B device. A large GND area on the printed circuit board has been designed to minimize noise effects and ensure good thermal performance.

The ISO8200B is a galvanic isolated 8 channel driver featuring a very low supply current. It contains 2 independent galvanic isolated voltage domains (VCC for the power stage and VDD for the digital stage). The IC is intended to drive any type of load with one side connected to ground. Active channel current limitation combined with thermal shutdown, independent for each channel, and automatic restart protect the device against overload. Additional embedded functions are: loss of GND protection which automatically turns off the outputs in case of analog ground, undervoltage shutdown with hysteresis, and reset function for immediate power output shutdown.

Built-in thermal shutdown protects the chip against overtemperature and short-circuit. In overload condition, the channel turns off, then back on automatically after the IC temperature has decreased below a reset threshold. If this condition causes the case temperature to reach the TCR limit, the overloaded channel is turned off and will restart only when case and junction temperature have decreased down to the reset threshold. Non overloaded channels continue to operate normally.

An internal circuit provides an OR-wired non latched common FAULT indicator signaling channel OVT. The FAULT pin is an open-drain active-low fault indication pin.

pdf Download
Data Brief

Key Features

  • VCC operating voltage from 10.5 to 33 V
  • 0.7 A for each channel
  • Reverse polarity protection on VCC and VDD supply voltage
  • Digital supply voltage VDD 3.3/5 V
  • Microcontroller interface direct/synchronous mode communication
  • Designed to meet requirements of IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5 standards
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2037: Galvanically-isolated 8 channel high-side driver based on the ISO8200B
1.0 160 KB

Application Notes

Description Version Size
pdf
AN4373: Galvanically-isolated 8 channel high-side driver based on the ISO8200B
1.0 1,117 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Getting started with ISO8200B
215 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IFP015V2 gerber files
1.0 691 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IFP015V2 BOM
1.0 10 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IFP015V2 schematics
1.0 122 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-IFP015 STSW-IFP015 application software setup
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
STEVAL-IFP015V2ActiveISO8200BBuy Direct72.27Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE41
MOUSEROrder NowWORLDWIDE91
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback