ST Life.augmented

STSW-95HF001

PC software executable for DEMO-CR95HF-A board (UM1084)
  • active Active

STSW-95HF001 software is a PC based application (Windows®) to control the RF transceiver board included in the M24LR-DISCOVERY evaluation kit. It has also been developed to control the EVAL-RX95HF & the EVAL-ST95HF evaluation kits.

pdf Download
Data Brief

Key Features

  • The RF transceiver board is an RFID reader demonstration board and is composed, among other parts, of a CR95HF (13.56 MHz multi-protocol contactless transceiver IC with SPI and UART serial access) and an STM32 microcontroller.
  • The PC controls CR95HF embedded in the RF transceiver board through the USB
  • The software supports all RF protocols: ISO15693, ISO14443-A, ISO14443-B, ISO18092
  • It is able to read and write NFC data exchange format (NDEF) messages from/to any ST RF product
  • Sample application to transmit NDEF messages to an NFC device
  • Script tool available
  • Tag detection demo
  • Driver included through a specific Dll.

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2709: PC software for CR95HF based USB boards
1.0 155 KB

User Manual

Description Version Size
pdf
UM1084: CR95HF development software
4.0 2,196 KB

Sample & Buy

Top
Part Number VersionMarketing StatusOrder From ST
STSW-95HF0011.8ActiveDownload

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback