ST Life.augmented

STEVAL-ILH007V1

150 W HID digital ballast based on the STLUX385A
  • active Active

The STEVAL-ILH007V1 evaluation board is a 150 W high intensity discharge (HID) digital ballast platform based on the STLUX385A digital controller.

This solution is designed to drive sodium and metal halide HID lamps. The board is composed of two stages, the power factor corrector (PFC) and the inverter.

The PFC is based on a boost topology to correct the AC input current in phase with the AC voltage mains. The inverter is based on a full bridge topology to drive the lamps. The STLUX385A digital controller drives both stages.

The STLUX385A device is part of the STLUX™ family of STMicroelectronics digital devices tailored for lighting and power conversion applications.

The heart of the STLUX is the SMED (state machine, event driven) technology which allows the device to operate several independently-configurable PWM clocks with up to 1.3 ns resolution. A SMED is a powerful autonomous state machine which is programmed to react to both external and internal events and may evolve without any software intervention. The SMED even reaction time can be as low as 10 ns, giving the STLUX the ability of operating in time critical applications. The SMEDs are configured and programmed via the STLUX internal low-power microcontroller (STM8 for the STLUX385A).

The STEVAL-ILH007V1 is designed to receive commands by the PLM remote control unit, to create a network for street lighting based on power line communication.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Input voltage: 185 - 265 Vac
  • Rated lamp power: 150 W
  • Efficiency: > 92.5%
  • Power Factor: > 0.996
  • Input current THD: < 10%
  • Overtemperature protection for the electronics
  • Open load detection
  • Short-circuit protection
  • Input overvoltage protection
  • EMI: EN55015 pre-compliance
  • PLM remote control ready

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2182: 150 W HID digital ballast based on the STLUX385A
3.0 175 KB

Application Notes

Description Version Size
pdf
AN4597: STEVAL-ILH007V1 150 W HID digital ballast based on the STLUX385A
1.1 1,029 KB

User Manual

Description Version Size
pdf
UM1694: STEVAL-ILH007V1: 150W HID digital ballast based on STLUX385A
1.0 2,437 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ILH007V1 gerber files
2.0 395 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ILH007V1 BOM
1.0 17 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ILH007V1 schematics
1.0 146 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-ILH007 STEVAL-ILH007V1 firmware
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
STEVAL-ILH007V1ActiveSTLUX385ABuy Direct171.5Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE50
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE51
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback