ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • STEVAL-IFN004V1
    BLDC six-step motor driver based on the L6230 and STM8S105

    The STEVAL-IFN004V1 demonstration board is based on STMicroelectronics’ STM8S105 microcontroller and the DMOS fully integrated three-phase motor driver L6230 implementing 6-step scalar control of a BLDC motor.

    The board is designed as an evaluation environment for motor control applications in the range of 8 V - 48 V of DC bus voltage and up to 35 W, exploiting the embedded features of the STM8S105. This microcontroller includes internal 2 KB SRAM and 128 KB Flash, and SWD debugging. The L6230 DMOS driver features 2.8 A output peak current, non-dissipative overcurrent detection/protection, cross-conduction protection, internal comparator used for cycle-by-cycle current limitation/regulation, thermal shutdown and undervoltage lockout.

    The STEVAL-IFN004V1 is provided with a specific BEMF detection network with dynamic method selection.

    Offering dedicated hardware evaluation features, the STEVAL-IFN004V1 board is designed to help developers evaluate the device and develop their own applications. The STEVAL-IFN004V1 can be used together with the STM8Sxxx three-phase BLDC motor control software library and constitutes a cost-effective complete motor control evaluation and development platform.

    ... See More

    Price:  $100.64

    Availability:  3

    Lead Time:  4

    Orderable Qty:  1

    Buy Now
  • STEVAL-IFP001V1
    8 channel high side driver reference board with VN808CM

    The STEVAL-IFP001V1 demonstration board implements the functions of the VN808CM-E, an 8-channel high-side driver with CMOS compatible voltage levels in industrial applications, and is developed using VIPower M0-3 proprietary technology. The VN808CM-E completes the series of octal high-side drivers for the factory automation market.

    It is intended for driving any kind of load with one side connected to ground and can be driven by using a 3.3 V logic supply. Active current limitation, combined with thermal shutdown and automatic restart, protects the device against overload.

    The STEVAL-IFP001V1 is compliant with international electromagnetic compatibility (EMC) specifications as well as EMC immunity proof 4 kV level EFT (IEC 61000-4-4), and 2 kV voltage surge (IEC 61000-4-5), and has been tested at different typical ambient temperatures. It is suitable for use in programmable logic controllers to produce the related digital outputs according to IEC standards.

    The STEVAL-IFP001V1 is also based on the SM15T33A, a unidirectional Transil™ diode.

    ... See More

    Price:  $70.56

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-IFP004V1
    Digital input termination PCLT2

    The purpose of this demo board is to evaluate the features of the PCLT-2A sensor input termination.

    The PCLT-2A is a dual termination device for the front-end of a 24 V DC digital input module.

    Composed of an input-voltage protection, a serial current-limiter circuit and an output driver, each channel circuit terminates the connection between a high-side proximity sensor and the I/O module. Because of its IEC type programmability and the isolated/non-isolated output options, the PCLT offers a flexible and easy-to-design solution for highly integrated I/O modules.

    ... See More

    Price:  $79.75

    Availability:  5

    Orderable Qty:  1

    Buy Now
  • STEVAL-IFP010V3
    High-side driver based on the VNI2140J

    The STEVAL-IFP010V3 demonstration board is based on the VNI2140J, a monolithic device designed using ST’s VIPower technology for driving two independent resistive or inductive loads with one side connected to ground. Active current limitation prevents a drop in system power supply if the load is shorted. A built-in thermal shutdown protects the chip from overtemperature and short-circuit conditions. During an overload condition, the channel turns off and back on automatically in order to maintain the junction temperature between TTSD and TR. If this condition causes the case temperature to reach TCSD, the overloaded channel is turned off and will restart only when the case temperature has decreased down to TCR.

    If more than one channel is in overload, the TCSD restart will not be simultaneous in order to prevent high peak current from the supply. Non-overloaded channels continue to operate normally. The open-drain diagnostic outputs indicate overtemperature conditions and open load in the off-state.

    ... See More

    Price:  $72.43

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-IFP016V2
    IO-Link communication master transceiver demonstration board based on the L6360

    The STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board is based on the L6360, monolithic IO-Link master port. A modular and customizable application that interfaces externally with the microcontroller. The purpose of the board is to demonstrate the capability of the L6360 monolithic IO-Link master, as communication transceiver for multiple I/Os.

    The board uses input signal from the microcontroller and outputs the 24 V required for industrial applications.

    The board demonstrates that the L6360 is both IO-Link master port mode and standard IO mode compliant.

    The interface is compatible with the STEVAL-PCC009V2 and STEVAL-PCC009V1 EMC-immune application against ESD, burst, surge, RF noise, etc., according to IEC61000-4-2, IEC61000-4-4, IEC61000-4-5, and IEC61000-4-6 standards.

    A large GND area on the printed circuit board has been designed in order to minimize noise and ensure good thermal performance.

    The small size of the L6360 package with a reduced pin number, along with the small size of the application area, allow the user to work in applications where space constraint is critical. The L6360 is a monolithic IO-Link master port, compliant with PHY2 (3 wires) supporting COM1 (4.8 kbaud), COM2 (38.4 kbaud) and COM3 (230.4 kbaud) modes. The output stage (high-side, low-side or push-pull) as well as the cutoff current, cutoff current delay time, and restart delay, are programmable by I2C protocol.

    The cutoff current and cutoff current delay time, combined with the thermal shutdown and automatic restart, protect the device against overload and short-circuit. The output stages are able to drive resistive, inductive and capacitive loads. Fast demagnetization is able to dissipate the energy stored in the inductive loads.

    ... See More

    Price:  $73.89

    Availability:  2

    Lead Time:  4

    Orderable Qty:  1

    Buy Now
  • STEVAL-IFP019V1
    Quad high-side smart-power solid-state relay demonstration board based on the VNI4140K-32

    The STEVAL-IFP019V1 demonstration board shows the features of the VNI4140K-32 quad high-side smart-power solid-state relay.

    The application offers robustness and complies with EMC industrial standards. It implements short-circuit/overload protection and also thermal management, achieving best-in-class MTBF values. The reference design is suitable for use in programmable logic controllers (PLCs) as well as to drive generic loads which require up to 1 A of nominal current (the typical current limitation is 1.1 - 2.6 A). Thanks to the very low RDS(on)(only 80 mΩ typical @ 25 °C per channel) the device allows very low power consumption during operation and for this reason it offers an ideal solution for IP65 / IP67 requirements. The VNI4140K-32 is compliant with IEC 61131-2 (international standard for programmable controllers).

    ... See More

    Price:  $79.53

    Availability:  1

    Orderable Qty:  1

    Buy Now
  • STEVAL-IFP020V1
    High side driver based on L6370Q

    The STEVAL-IFP020V1 demonstration board is based on the L6370Q, a single-channel high-side driver chip intended for driving resistive, inductive or capacitive loads in an industrial environment. It provides an embedded fast demagnetization feature for inductive load switch-off.

    The device evaluates load disconnection (during channel on-state), output short to VCCor GND, overtemperature, undervoltage of supply voltage, and provides feedback to a control unit.

    Integrating an extensive set of electrical protections makes the application safe and reliable for use in harsh conditions.

    The STEVAL-IFP020V1 demonstration board is an example of application design using the L6370Q. It is used to guide the designer in choosing external components for applications while providing an appropriate PCB design.

    ... See More

    Price:  $92.31

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-IFP021V1
    5 V and 12 V power line protection based on STEF05 and STEF12 electronic fuses

    The STEVAL-IFP021V1 demonstration board is based on the STEF05 and STEF12 electronic fuses (E-Fuses).

    It is designed to help users evaluate the benefit of the complete protection offered by the E-Fuse family and to customize their own application.

    The E-Fuse family of hot-swap converters is designed to replace the mechanical fuses on low voltage power lines.

    The STEF05 and STEF12 are integrated electronic fuses optimized for monitoring output current and input voltage.

    Connected in series to the 5 V/12 V rails, they are capable of protecting the electronic circuitry on the output from overcurrent and overvoltage.

    The turn-on time is programmable by means of an external capacitor, allowing control of the inrush current at startup and during hot-swaps.

    When an overload condition occurs, the E-Fuse limits the output current to a predefined safe value. If the anomalous overload condition persists, it goes into an open state, disconnecting the load from the power supply.

    If a continuous short-circuit is present on the board, when power is re-applied the E-Fuse initially limits the output current to a safe value, and then again goes into an open state.

    Both devices are equipped with a thermal protection circuit.

    The intervention of the thermal protection is signaled to the board monitoring circuits through a signal on the enable/fault pin that can be connected to other parts belonging to the same family to cause a simultaneous shutdown during failure events.

    Unlike mechanical fuses, which must be physically replaced after a single event, E-Fuses do not degrade in their performance after short-circuit/thermal protection interventions and can be reset either by re-cycling the supply voltage or by using the enable pin.

    ... See More

    Price:  $59.58

    Availability:  1

    Lead Time:  22

    Orderable Qty:  1

    Buy Now
  • STEVAL-IFR001V1
    RTC calibration demonstration daughter card based on the M41T82SM6E to be used in connection with STEVAL-IFS012V1

    The STEVAL-IFS012V1 is a multi device temperature sensor demonstration motherboard which supports the demonstration of four RTCs; M41T81S RTC mounted on motherboard, M41T82 (SO-8 package) mounted on separate STEVAL-IFR001V1 daughter card, M41T83(QFN package) mounted on separate STEVAL-IFR002V1 daughter card, and M41T83(SOX18 package) mounted on separate STEVAL-IFR003V1 daughter card.

    RTC mode of the GUI is chosen through the RTC selection icon on the GUI.

    ... See More

    Price:  $42.33

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-IFR002V1
    RTC calibration daughterboard based on the M41T83SQA6F to be used with STEVAL-IFS012V1

    The STEVAL-IFR002V1 is an RTC calibration demonstration daughter card to be used in connection with STEVAL-IFS012V1, a multi-device temperature sensor demonstration motherboard. STEVAL-IFS012V1 supports the demonstration of four RTCs; M41T81S RTC mounted on motherboard, M41T82 (SO-8 package) mounted on separate STEVAL-IFR001V1 daughter card, M41T83(QFN package) mounted on separate STEVAL-IFR002V1 daughter card, and M41T83 (SOX18 package) mounted on separate STEVAL-IFR003V1 daughter card.

    RTC mode of the GUI is chosen through the RTC selection icon on the GUI.

    ... See More

    Price:  $42.33

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-IFS003V1
    Temperature Sensor board based on STLM75 / STDS75 and ST72F651

    The purpose of this product evaluation board is to demonstrate the features of temperature sensors STDS75 and STLM75. The board consists of the ST72F651AR6 microcontroller, the STLM75 and STDS75 temperature sensors, and a NAND flash.

    The board functions in two operating modes: stand-alone / external power mode and USBpowered mode. When this product evaluation board is connected to a computer through a USB cable, it will also function as a mass storage device. The default state of the board is "mass storage mode", and can be switched to "temperature sensor mode" using the GUI (graphical user interface).

    ... See More

    Price:  $158.21

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-IFS006V2
    Smart inductive proximity switch with the SPT01-335DEE

    The STEVAL-IFS006V2 demonstration board is an inductive proximity switch application based on the principle of metal body detection using the eddy current effect on the HF losses of a coil.

    The design consists of a single transistor HF oscillator, an ST7LITEUS5 microcontroller, an intelligent TDE1708DFT power switch, and a SPT01-335DEE triple Transil™ array.

    The STEVAL-IFS006V2 represents a very simple, compact and cost-effective solution for an inductive proximity switch with wide temperature range, supply voltage variation and noise immunity in industrial environments.

    ... See More

    Price:  $70.56

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-TCS004V1
    16-bit port expander demonstration board with keypad and PWM controller based on the STMPE1601

    The STEVAL-TCS004V1 demonstration board is based on the STMPE1601 port expander and the ST7263BK6 microcontroller.

    The objective of the board is to demonstrate the features and capabilities of the STMPE1601 port expander chip using a Windows®-based host software application and one of ST’s several USB low-speed microcontrollers (the ST7263BK6 is used in this demonstration board) acting as a control device.

    In the STEVAL-TCS004V1, the ST7263BK6 microcontroller acts as the I2C master and controls one STMPE1601 device, which functions as an I2C slave. The STMPE1601 is used to interface the matrix keypad, dedicated keys, special function keys and PWM controllers.

    In run mode, events such as key press (matrix, special function or dedicated keys), rotator controller, power mode, etc. are captured and displayed on the LCD screen and in the scan window of the PC GUI.

    For interfacing with the PC GUI, the application layer is built above the USB core library, making the USB interface hardware control transparent for developers.

    ... See More

    Price:  $77.17

    Availability:  2

    Orderable Qty:  1

    Buy Now
Feedback Form
Customer Feedback