ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • 32L152CDISCOVERY
    Discovery kit for STM32L151/152 line - with STM32L152RC MCU

    The STM32L-DISCOVERY and 32L152CDISCOVERY kits help you to discover the STM32L ultra low power features and to develop and share your applications.

    They are based on an STM32L152RBT6 and an STM32L152RCT6, respectively; and include an ST-Link/V2 embedded debugging tool interface, an LCD (24 segments, 4 commons), LEDs, pushbuttons, a linear touch sensor or touchkeys.

    ... See More

    Price:  $12.13

    Availability:  177

    Lead Time:  8

    Orderable Qty:  1

    Buy Now
  • ST7DALI-EVAL
    Demonstration board for ST7 DALI (Digital Addressable Lighting Interface) with 1 master board, 2 slave boards, ST7DALI slave sof

    The ST7DALI-EVAL provides a complete evaluation and demonstration platform for the on-chip lighting control features of the ST7DALI. ST7DALI devices integrate the DALI Communication Module (DCM) for serial communication with the controllable electronic ballasts, which provide the required starting voltage and operating current for fluorescent, mercury and other electric-discharge lamps. The DCM uses the DALI (Digital Addressable Lighting Interface) communications standard (IEC standard) based on the bi-phase Manchester asynchronous serial data format.

    To help developers get started implementing the ST7DALI for control of lighting networks, the ST7DALI-EVAL provides a complete software/hardware application for networking up to 64 ST7DALI-based lighting control slave boards and testing the various DALI lighting control commands from an easy-to-use, PC-based software interface. When developers are ready to create their own applications, the kit serves as a reference design for a DALI gateway topology.

    ... See More

    Price:  $392.00

    Availability:  1

    Lead Time:  16

    Orderable Qty:  1

    Buy Now
  • STM32-COMSTICK
    Hitex complete, low-cost kit for evaluation and development of STM32 and STR91xF in networked embedded applications

    The comSticks are complete, low-cost evaluation and development packages that provide a fast and easy introduction to the networking features of Cortex™-M3 STM32 and ARM966E® corebased microcontroller families.

    The ComSticks include several sample applications implementing device peripherals (Ethernet, USB, CAN, ADC,...) plus a web server application so that users can explore networking of embedded applications. The C source code for all sample applications is provided so that users can modify them, and then rebuild and debug the application.

    The software package includes an unlimited Hitex toolchain tailored to the ComSticks.

    Software tools include an unlimited C compiler (TASKING for Cortex™-M3 and GNU for ARM) to build/rebuild the sample applications and Hitex HiTOP5 development environment for code editing, device programming and application debugging.

    For programming and debugging applications, the ComSticks connect to a host PC via a dedicated USB port.

    Application power is also provided via the USB connection with the host PC.

    ... See More

    Price:  $77.17

    Availability:  10

    Orderable Qty:  1

    Buy Now
  • STM32-PRIMER
    Complete Primer ready to use from Raisonance for easy evaluation and development with STM32 MCUs

    Raisonance’s Primers are a uniquely fun, easy, low-risk solution for exploring, evaluating and developing applications for the STM32 and STM8 microcontrollers. They include everything that users need to better understand the STM32/STM8’s peripheral implementation and operation.

    The EvoPrimer range is an enhancement of the original Primer1 and Primer2 devices. It offers even more flexibility to evaluate a range of STM32 microcontrollers and STM8L ultralow power line microcontrollers, using the same EvoPrimer base with interchangeable target boards (to test different microcontrollers) or extension boards.

    The EvoPrimer base has a removable transparent cover and USB cable which includes features such as the debugging/programming interface and most of the hardware features that you need to evaluate the capabilities of the target MCU. The base can also be extended by using its add-on connector to add components and circuitry.

    The EvoPrimer target board(s) include the target MCU and may also include additional hardware features for target MCU evaluation.

    The Primers can be purchased as complete evaluation tools, which can then be modified by purchasing an accessory, or they can be created from the interchangeable accessories:

    The complete evaluation tools for the STM8L and STM32 microcontroller families consist of an EvoPrimer base with the relevant EvoPrimer target board.

    The EvoPrimer accessories permit the EvoPrimer base and EvoPrimer target boards (and extension boards) to be ordered separately.

    ... See More

    Price:  $97.76

    Availability:  1

    Orderable Qty:  1

    Buy Now
  • STM32-SK/HIT
    Hitex starter kit for STM32 F1 series Performance and Access Line microcontrollers

    The Hitex starter kits are complete, full-featured solutions for starting application development and evaluating the features of the STMicroelectronics ARM®core-based microcontrollers. They come with all the hardware and software that developers need to start developing applications for STM32, STR9 and STR7 devices, including full-featured evaluation board, target microcontroller, in-circuit debugger/programmer (USB/JTAG) and the HiTOP development software with C/C++toolset.

    ... See More

    Price:  $121.27

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STM32-SK/RAIS
    Raisonance REva starter kit for STM32 MCUs, includes RLink

    The Raisonance REva Starter Kits are complete, low-cost solutions for starting application development and evaluating the features of STMicroelectonics ARM® Cortex™-M3, ARM966E™ and ARM7TDMI™ core-based microcontrollers. Kits come with all the hardware and software that developers need to start developing applications, including the

    REva evaluation board, microcontrollers, embedded RLink JTAG in-circuit debugger/programmer and Raisonance Integrated Development Environment (RIDE).

    The REva starter kits are available for a full range of 32-bit and 8-bit microcontrollers.

    For more information, refer to the microcontrollers support site on www.st.com.

    ... See More

    Price:  $204.57

    Availability:  5

    Orderable Qty:  1

    Buy Now
  • STM320518-EVAL
    Evaluation board for STM32 F0 series - with STM32F051R8 MCU

    The STM320518-EVAL evaluation board is a complete demonstration and development platform for the STM32 F0 series entry-level MCUs. It includes an STM32F051R8T6 ARM Cortex-M0 32-bit microcontroller with 64KB of Flash memory.

    The board offers are full range of hardware features to help you evaluate all peripherals (motor control, RS232, RS485, audio DAC, Touch slider, microphone ADC, TFT LCD, IrDA, IR LED, IR receiver, LDR, MicroSD card, CEC on two HDMI connectors, RF E2PROM & Temperature sensor… etc.) and develop your own application.

    Extension headers allow to easily connect a daughter board or wrapping board for your specific application.

    An ST-LINK/V2 is integrated on the board as embedded in-circuit debugger and programmer for the STM32F051R8T6 MCU.

    ... See More

    Price:  $195.02

    Availability:  12

    Lead Time:  2

    Orderable Qty:  1

    Buy Now
  • STM32100B-EVAL
    Evaluation board for STM32F100 (128KB Flash) Value Line MCUs

    The STM32100B-EVAL evaluation board is designed as a complete development environment for STMicroelectronic’s ARMTM Cortex-M3 core-based STM32F100VBT6 128 Kbyte microcontroller.

    With a complete range of hardware evaluation features, the STM32100B-EVAL board is designed to help developers evaluate all device peripherals (such as HDMI CEC, motor control, LCD, microSD Card™, serial Flash, speaker, IrDA and USART) and develop their own applications.

    Extension connectors make it possible to easily connect a daughterboard or wrapping board for a specific application.

    An ST-LINK is integrated on the board as an embedded in-circuit debugger and programmer for the STM32F100VBT6 MCU.

    ... See More

    Price:  $230.30

    Availability:  15

    Orderable Qty:  1

    Buy Now
  • 



No Image Available

    STM32100B-MCKIT
    Motor control starter kit for STM32F100 (128KB Flash) Value Line MCUs

    The STM32100B-MCKIT starter kit is an integrated system designed to provide a complete, ready-to-use motor control application developed around the STMicroelectronics STM32F100 microcontroller. This starter kit is particularly suited to drive three-phase brushless permanent magnet synchronous motors and demonstrates how effectively the low-cost STM32F100 microcontrollers can be used in cost optimized real-world motor control applications.

    The STM32100B-MCKIT supports Field Oriented Control (FOC) drive of three-phase permanent magnet synchronous motors (PMSM). Single-shunt resistor current measurement is supported out-of-the-box allowing closed loop torque control. Position measurement can be implemented using quadrature encoder sensors, Hall effect sensors or sensorless algorithms.

    The STM32100B-MCKIT starter kit can be run either as a plug-and play, out-of-the-box, demo with the provided PMSM motor, in sensorless torque or speed control mode; or in conjunction with a third-party IDE and C compiler, as a development kit for creating your own motor control application based on STM32F100.

    ... See More

    Price:  $1346.27

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STM32100E-EVAL
    Evaluation board for STM32F100 (512KB Flash) Value Line MCUs

    The STM32100E-EVAL evaluation board is designed as a complete development platform for the STMicroelectronics ARM®Cortex-M3 core-based STM32F100 microcontroller.

    A full range of hardware features helps you evaluate all peripherals (HDMI CEC, SRAM, motor control, LCD, MicroSD card, Serial Flash, EEPROM, temperature sensor, speaker, IrDA, RS-232 and RS-485 interfaces) and develop your own applications.

    Extension headers facilitate the connection of a daughterboard or wrapping board for your specific application.

    The in-circuit ST-LINK/V2 tool can be easily used for JTAG and SWD interface debugging and programming.

    ... See More

    Price:  $280.52

    Availability:  1

    Lead Time:  3

    Orderable Qty:  1

    Buy Now
  • STM3210B-PFSTICK
    Hitex Performance Stick for STM32 (128KB Flash) Performance and Access Line MCUs

    The Hitex STM32-PerformanceStick is a complete, low-cost evaluation and development package that provides a fast and easy introduction to the capabilities of ST’s ARM® Cortex™-M3 core-based STM32 family of microcontrollers. It is specifically designed to help application designers explore STM32 features and performance characteristics (low power modes, clock controls, wake up states, etc.), but can also be connected to extension boards with hardware features for evaluation of device peripherals or development of an application.

    The Hitex software toolset for STM32 includes everything developers need to modify and rebuild the sample applications (C sources included) and to develop their own applications using the STM32-PerformanceStick. The software includes HiTOP5, Hitex’s integrated development environment that drives the hardware and offers a full range of project management, source code editing and debugging features from an intuitive graphical interface. For more information about HiTOP5 downloads and updates, refer to the Hitex website.

    The software also includes the Altium Tasking VX C compiler for compiling application source files. When using the STM32-PerformanceStick, the compiler has no output code-size limitations.

    The DashBoard graphical interface allows users to modify STM32 configuration and view performance information. This is possible thanks to the innovative hardware design of the STM32-PerformanceStick, which retrieves STM32 and peripheral performance information in real time.

    The evaluation hardware includes the STM32-PerformanceStick with integrated debugging and programming capability via a dedicated USB interface. An extension I/O board connector provides access to signals on the STM32 pins and allows connection of extension boards with hardware features for peripheral evaluation, or the developer’s own application board. Power supply is provided via a USB connection with the host PC.

    An extension I/O board is available for connection to the STM32-PerformanceStick, and provides hardware features such as USB, CAN, USART connectors and IrDA sensor for evaluation of device peripherals. The extension I/O board is provided with the STM32-PerformanceStick in the Hitex STM32 starter kit (ST order code: TM3210B-SK/HIT).

    ... See More

    Price:  $63.70

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STM3210C-EVAL
    Evaluation board for STM32 (256KB Flash) Connectivity Line MCUs

    The STM3210C-EVAL evaluation board is a complete development platform for STMicroelectronic's ARM Cortex-M3 core-based STM32F107VCT microcontroller. The range of hardware features on the board help you to evaluate all peripherals (USB-OTG FS, ethernet, motor control, CAN, microSD CardTM, smartcard, USART, audio DAC, MEMS, EEPROM and more) and develop your own applications.

    Extension headers make it easy to connect a daughterboard or wrapping board for your specific application.

    ... See More

    Price:  $292.77

    Availability:  11

    Lead Time:  2

    Orderable Qty:  1

    Buy Now
  • STM3210C-SK/IAR
    IAR starter kit for STM32 F1 series Connectivity Line microcontrollers (STM32F107VC MCU)

    The IAR KickStart Kit™ is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32F105/107 ARM core-based microcontrollers.

    The STM3210C-SK/IAR is a KickStart kit providing all the hardware and software you need to start developing applications including the KickStart development board with target microcontroller, the IAR J-Link in-circuit debugger/programmer (USB/JTAG) and IAR Embedded WorkBench for ARM (EWARM) integrated development environment with the KickStart edition of the IAR C/C++ compiler (output code up to 32 Kbytes), built-in Flash loader and sample projects for all device peripherals.

    IAR KickStart kits are available for a full range of ST ARM core-based microcontrollers.

    ... See More

    Price:  $280.52

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STM3210E-SK/IAR
    IAR starter kit for STM32 F1 series Performance and Access Line microcontrollers (STM32F103ZE MCU)

    The IAR KickStart Kit™ is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32F101/102/103 ARM core-based microcontrollers.

    The STM3210E-SK/IAR is a KickStart kit providing all the hardware and software you need to start developing applications including the KickStart development board with target microcontroller, the IAR J-Link in-circuit debugger/programmer (USB/JTAG) and IAR Embedded WorkBench for ARM (EWARM) integrated development environment with the KickStart edition of the IAR C/C++ compiler (output code up to 32 Kbytes), built-in Flash loader and sample projects for all device peripherals.

    IAR KickStart kits are available for a full range of ST ARM core-based microcontrollers.

    ... See More

    Price:  $263.37

    Availability:  1

    Orderable Qty:  1

    Buy Now
  • STM3210E-SK/KEI
    Keil starter kit for STM32 F1 series Performance and Access Line microcontrollers (STM32F103ZE MCU)

    The Keil starter kit is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32F101/102/103 ARM Cortex™-M3 processor-based microcontrollers.

    The STM3210E-SK/KEIL starter kit provides all the hardware and software you need to start developing applications for the STM32 ARM core-based families of microcontrollers. It comes complete with a full-featured evaluation board (including USB device, CAN, USARTs, Audio, MicroSD Card interface and QVGA LCD), Keil's MDK-ARM Lite Edition (32 KB) development tools, and the ULINK-ME™ (USB/JTAG) adapter.

    Keil starter kits are available for a full range of ST ARM core-based microcontrollers.

    ... See More

    Price:  $280.52

    Availability:  4

    Orderable Qty:  1

    Buy Now
  • STM3220G-EVAL
    Evaluation board for STM32 F2 series - with STM32F207IG MCU

    The STM3220G-EVAL evaluation board is a complete demonstration and development platform for the STM32 F-2 series and includes an embedded STM32F207IGH6 high-performance ARM®Cortex™-M3 32-bit microcontroller.

    The full range of hardware features on the board is provided to help you evaluate all peripherals (USB OTG HS, USB OTG FS, ethernet, motor control, CAN, MicroSD card, smartcard, USART, Audio DAC, RS-232, IrDA, SRAM, MEMS, EEPROM… etc.) and develop your own applications.

    The in-circuit ST-LINK/V2 tool can be easily used for JTAG and SWD interface debugging and programming.

    ... See More

    Price:  $341.77

    Availability:  17

    Lead Time:  3

    Orderable Qty:  1

    Buy Now
  • STM3221G-EVAL
    Evaluation board for STM32 F2 series - with STM32F217IG MCU

    The STM3221G-EVAL evaluation board is a complete demonstration and development platform for the STM32 F2 series and includes an embedded STM32F217IGH6 high-performance ARM®Cortex™-M3 32-bit microcontroller with a cryptographic acceleration cell.

    The full range of hardware features on the board is provided to help you evaluate all peripherals (USB OTG HS, USB OTG FS, ethernet, motor control, CAN, MicroSD card, smartcard, USART, Audio DAC, RS-232, IrDA, SRAM, MEMS, EEPROM… etc.) and develop your own applications.

    The in-circuit ST-LINK/V2 tool can be easily used for JTAG and SWD interface debugging and programming.

    ... See More

    Price:  $341.77

    Availability:  12

    Orderable Qty:  1

    Buy Now
  • STM32373C-EVAL
    Evaluation board for STM32F373xx microcontrollers

    The STM32373C-EVAL evaluation board is designed as a complete demonstration and development platform for STMicroelectronics ARM Cortex-M4 core-based STM32F373VCT6 microcontroller. It features two I2Cs, three SPIs, three USARTs, one CAN, one CEC controller, one 12-bit ADC, three 16-bit sigma delta ADCs, three 12-bit DACs, internal 32-KByte SRAM and 256-KByte Flash, touch sensing slider, USB FS, and JTAG debugging support. This evaluation board can be used as a reference design for user application development but it is not considered as the final application.

    The full range of hardware features on the board can help the user evaluate all peripherals (USB FS, USART, audio DAC, microphone ADC, dot-matrix LCD, IrDA, LDR, MicroSD card, HDMI CEC, ECG, pressure sensor, CAN, IR transmitter and receiver, EEPROM, touch slider, temperature sensor, etc.) and develop their own applications. Extension headers make it possible to easily connect a daughter board or wrapping board for a specific application.

    An ST-LINK/V2 is integrated on the board as an embedded in-circuit debugger and programmer for the STM32 MCU.

    The STM32373C-EVAL evaluation board does not support STM32F383xx MCUs (1.65 V to 1.95 V power supply).

    ... See More

    Price:  $268.25

    Availability:  12

    Lead Time:  2

    Orderable Qty:  1

    Buy Now
  • STM3240G-EVAL
    Evaluation board for STM32 F4 series - with STM32F407 MCU

    The STM3240G-EVAL evaluation board is a complete demonstration and development platform for the STM32 F4 series and includes an STM32F407IGH6 high-performance ARM®Cortex™-M4F 32-bit microcontroller.

    The full range of hardware features on the board is provided to help you evaluate all peripherals (USB OTG HS, USB OTG FS, Ethernet, motor control, CAN, MicroSD card, smartcard, USART, Audio DAC, RS-232, IrDA, SRAM, MEMS, EEPROM… etc.) and develop your own applications.

    The in-circuit ST-LINK/V2 tool can be easily used for JTAG and SWD interface debugging and programming.

    ... See More

    Price:  $341.77

    Availability:  16

    Lead Time:  3

    Orderable Qty:  1

    Buy Now
  • STM3240G-SK/KEI
    Keil starter kit for STM32 F4 series microcontrollers (STM32F407IG MCU)

    The Keil starter kit is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32F4 series ARM Cortex™-M4 processor-based microcontrollers.

    The STM3240G-SK/KEI starter kit provides all the hardware and software you need to start developing applications for the STM32 ARM core-based families of microcontrollers. It comes complete with a full-featured evaluation board (including Ethernet, USB HS, VGA camera, external memories, CAN, USARTs, Audio, and QVGA Touchscreen LCD), Keil's MDK-ARM Lite Edition (32 KB) development tools, and the ULINK-ME™ (USB/JTAG) adapter.

    Keil starter kits are available for a full range of ST ARM core-based microcontrollers.

    ... See More

    Price:  $350.59

    Availability:  5

    Lead Time:  2

    Orderable Qty:  1

    Buy Now
  • STM3241G-EVAL
    Evaluation board for STM32 F4 series - with STM32F417 MCU

    The STM3241G-EVAL evaluation board is a complete demonstration and development platform for the STM32 F4 series and includes an STM32F417IGH6 high-performance ARM®Cortex™-M4F 32-bit microcontroller with a cryptographic acceleration cell.

    The full range of hardware features on the board is provided to help you evaluate all peripherals (USB OTG HS, USB OTG FS, Ethernet, motor control, CAN, MicroSD card, smartcard, USART, Audio DAC, RS-232, IrDA, SRAM, MEMS, EEPROM… etc.) and develop your own applications.

    The in-circuit ST-LINK/V2 tool can be easily used for JTAG and SWD interface debugging and programming.

    ... See More

    Price:  $341.77

    Availability:  11

    Lead Time:  9

    Orderable Qty:  1

    Buy Now
  • STM32F0DISCOVERY
    Discovery kit for STM32 F0 series - with STM32F051R8 MCU

    The STM32F0DISCOVERY helps you to discover the STM32F0 Cortex-M0 features and to develop your applications easily. It includes everything required for beginners and experienced users to get started quickly.

    Based on the STM32F051R8T6, it includes an ST-LINK/V2 embedded debug tool, LEDs, pushbuttons and an additional prototyping board for easy connection of additional components and modules.

    A large number of free ready-to-run application firmware examples are available on www.st.com/stm32f0discovery to support quick evaluation and development.

    ... See More

    Price:  $7.83

    Availability:  175

    Lead Time:  12

    Orderable Qty:  1

    Buy Now
  • STM32F3DISCOVERY
    Discovery kit for STM32F303xx microcontrollers

    The STM32F3DISCOVERY helps you to discover the STM32 F3 series Cortex-M4 mixed-signals features and to develop your applications easily. It includes everything required for beginners and experienced users to get started quickly.

    Based on the STM32F303VCT6, it includes an ST-LINK/V2 embedded debug tool, accelerometer, gyroscope and e-compass ST MEMS, USB connection, LEDs and pushbuttons.

    The STM32F3DISCOVERY discovery board does not support STM32F313xx MCUs (1.65 V to 1.95 V power supply).

    A large number of free ready-to-run application firmware examples are available on www.st.com/stm32f3discovery to support quick evaluation and development.

    ... See More

    Price:  $16.20

    Availability:  623

    Lead Time:  12

    Orderable Qty:  1

    Buy Now
  • STM32F4DISCOVERY
    Discovery kit for STM32 F4 series - with STM32F407VG MCU

    The STM32F4DISCOVERY helps you to discover the STM32F4 high-performance features and to develop your applications easily. It includes everything required for beginners and experienced users to get started quickly.

    Based on the STM32F407VGT6, it includes an ST-LINK/V2 embedded debug tool, two ST MEMS, digital accelerometer and digital microphone, one audio DAC with integrated class D speaker driver, LEDs and push buttons and an USB OTG micro-AB connector.

    A large number of free ready-to-run application firmware examples are available on www.st.com/stm32f4-discovery to support quick evaluation and development.

    To expand the functionality of the STM32F4 Discovery kit with Ethernet connectivity, LCD display and more, visitwww.st.com/stm32f4dis-expansion.

    ... See More

    Price:  $14.25

    Availability:  1011

    Lead Time:  12

    Orderable Qty:  1

    Buy Now
  • STM32L-DISCOVERY
    Discovery kit for STM32L151/152 line - with STM32L152RB MCU

    The STM32L-DISCOVERY and 32L152CDISCOVERY kits help you to discover the STM32L ultra low power features and to develop and share your applications.

    They are based on an STM32L152RBT6 and an STM32L152RCT6, respectively; and include an ST-Link/V2 embedded debugging tool interface, an LCD (24 segments, 4 commons), LEDs, pushbuttons, a linear touch sensor or touchkeys.

    ... See More

    Price:  $11.76

    Availability:  192

    Orderable Qty:  1

    Buy Now
  • STM32L152-EVAL
    Evaluation board for STM32L1 series - with STM32L152VB MCU

    The STM32L152-EVAL evaluation board is a complete demonstration and development platform for the STMicroelectronics ARM Cortex™-M3 core-based STM32L152VBT6 microcontroller supporting two I2C, two SPI and three USART channels, 12-bit ADC, 12-bit DAC, 16 KB internal SRAM and 128 KB Flash, USB FS, LCD controller, touch sensing and JTAG debugging support.

    ... See More

    Price:  $243.77

    Availability:  4

    Lead Time:  12

    Orderable Qty:  1

    Buy Now
  • STM32L152-SK/IAR
    IAR starter kit for STM32 L1 series - with STM32L152VB MCU

    The IAR KickStart Kit™ is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32L EnergyLite ARM core-based microcontrollers.

    IAR KickStart Kit for STM32L contains all the necessary hardware and software and allows you to design, develop, integrate and test your applications, right out of the box.

    ... See More

    Price:  $182.52

    Availability:  4

    Lead Time:  12

    Orderable Qty:  1

    Buy Now
  • STM32L152D-EVAL
    Evaluation board for STM32L1 series - with STM32L152ZD MCU

    The STM32L152D-EVAL evaluation board is a complete demonstration and development platform for the STM32 L1 series of ultra-low-power MCUs and includes an STM32L152ZDT6 ARM Cortex-M3 32-bit microcontroller with 384 KB of Flash memory. An ST-LINK/V2 is integrated on the board as an embedded in-circuit debugger / programmer for the STM32L152ZDT6. The full range of hardware features on the board helps you develop your own applications and evaluate all peripherals (USB FS, USART, audio DAC, microphone ADC, dot-matrix LCD, LCD glass, IrDA, LDR, SRAM, NOR Flash, MicroSD Card, temperature sensor and so on).

    Extension headers facilitate easy connection of daughterboard or wrapping board for your application.

    ... See More

    Price:  $268.27

    Availability:  12

    Lead Time:  12

    Orderable Qty:  1

    Buy Now
  • STM32VLDISCOVERY
    Discovery kit for STM32F100 Value Line - with STM32F100RB MCU

    The STM32VLDISCOVERY is a low-cost and quick way to discover the STM32 value line. It includes everything required for beginners and experienced users to get started quickly. The STM32 value line Discovery includes an STM32F100 value line microcontroller in a 64-pin LQFP and an incircuit ST-Link debugger / programmer to debug Discovery applications and other target board applications. A large number of free ready-to-run application firmware examples are available on www.st.com/stm32-discovery to support quick evaluation and development using the LEDs, button and extension header for connection to other boards or devices.

    ... See More

    Price:  $9.68

    Availability:  321

    Lead Time:  3

    Orderable Qty:  1

    Buy Now
  • STM32W-RFCKIT
    STM32W Low-cost RF control kit

    The STM32W RF Control Kit is a low-cost and quick way to get started using STM32W-based point-to-point wireless control applications.

    It includes everything required by beginners and experienced users to start developing RF control systems. The STM32W RF control kit includes one remote board and one receiver board (USB dongle), both using the STM32W microcontroller.

    Both boards are also fitted with an STM32F103 microcontroller providing an easy-to-connect solution to a PC via USB.

    Debug capabilities are provided by a mini-JTAG connector interface on the remote board (not fitted).

    Free, ready-to-run application firmware are provided at www.st.com/stm32w_rfcontrol.

    ... See More

    Price:  $37.97

    Availability:  29

    Orderable Qty:  1

    Buy Now
  • STM8/128-EV/TS
    STM8S evaluation board with Touch Sensing solution evaluation

    The STM8S touch sensing evaluation kit (STM8/128-EV/TS) enables designers, who are familiar with standard STM8S microcontrollers, to create higher-end look-and-feel user interfaces by replacing conventional electromechanical switches with touch sensing controls. Designers can thus combine touch sensing functions with traditional MCU features such as communication, LED control, beeper, LCD control, and so on.

    The kit contains an STM8/128-EVAL board, and an STM8S touch sensing evaluation daughterboard (STM8Sxxx-TS1) which provides an evaluation platform for the resistor-capacitor acquisition principle.

    The touch sensing library is a complete, free source-code solution to transform any 8-bit STM8 microcontroller into a capacitive touchkey controller.

    ... See More

    Price:  $175.17

    Availability:  1

    Lead Time:  3

    Orderable Qty:  1

    Buy Now
  • STM8L-DISCOVERY
    Discovery kit for STM8L series - with STM8L152C6 MCU

    The STM8L-DISCOVERY helps you to discover the STM8L ultralow power features and to develop and share your applications. It is based on an STM8L152C6T6 and includes an ST-Link embedded debug tool interface, LCD (24 segments, 4 commons), LEDs and push buttons.

    ... See More

    Price:  $11.06

    Availability:  74

    Lead Time:  12

    Orderable Qty:  1

    Buy Now
  • STM8L-PRIMER
    Complete EvoPrimer ready to use from Raisonance for easy evaluation and development with STM8L MCUs

    Raisonance’s Primers are a uniquely fun, easy, low-risk solution for exploring, evaluating and developing applications for the STM32 and STM8 microcontrollers. They include everything that users need to better understand the STM32/STM8’s peripheral implementation and operation.

    The EvoPrimer range is an enhancement of the original Primer1 and Primer2 devices. It offers even more flexibility to evaluate a range of STM32 microcontrollers and STM8L ultralow power line microcontrollers, using the same EvoPrimer base with interchangeable target boards (to test different microcontrollers) or extension boards.

    The EvoPrimer base has a removable transparent cover and USB cable which includes features such as the debugging/programming interface and most of the hardware features that you need to evaluate the capabilities of the target MCU. The base can also be extended by using its add-on connector to add components and circuitry.

    The EvoPrimer target board(s) include the target MCU and may also include additional hardware features for target MCU evaluation.

    The Primers can be purchased as complete evaluation tools, which can then be modified by purchasing an accessory, or they can be created from the interchangeable accessories:

    The complete evaluation tools for the STM8L and STM32 microcontroller families consist of an EvoPrimer base with the relevant EvoPrimer target board.

    The EvoPrimer accessories permit the EvoPrimer base and EvoPrimer target boards (and extension boards) to be ordered separately.

    ... See More

    Price:  $96.77

    Availability:  10

    Lead Time:  12

    Orderable Qty:  1

    Buy Now
  • STM8L101-EVAL
    Evaluation board for STM8L101 MCUs

    The STM8L101-EVAL is composed of two boards, a motherboard and a daughterboard. The STM8L1/L2 motherboard is called MB709. It includes all peripherals which are connected to the MCU on the daughterboard and connects to the daughterboard via two 36-pin connectors. The STM8L1 daughterboard is called MB710 and has an STM8L101 MCU.

    The motherboard and daughterboard are a complete development platform for the STM8L101 microcontroller with comparator, I2C, SPI, USART and SWIM debugging support.

    The full range of hardware features on the STM8L101-EVAL helps you to evaluate all peripherals (micro SD Card, USART, EEPROM, LCD, for example) and develop your own applications.

    ... See More

    Price:  $159.25

    Availability:  14

    Orderable Qty:  1

    Buy Now
  • STM8L1526-EVAL
    Evaluation board for STM8L series - with STM8L152C6 MCU

    The STM8L1526-EVAL evaluation board is a complete demonstration and development platform for STMicroelectronic's STM8 core-based STM8L152C6 microcontroller.

    The full range of hardware features on the board helps you evaluate all peripherals (motor control, USART, audio DAC, LCD, IR LED, IrDA, SPI Flash, microSD Card, temperature sensor and EEPROM… etc.) and develop your own applications.

    Extension headers facilitate easy connection of a daughterboard or wrapping board for specific applications.

    An ST-LINK is integrated on the board as the embedded in-circuit debugger and programmer.

    ... See More

    Price:  $194.77

    Availability:  3

    Lead Time:  12

    Orderable Qty:  1

    Buy Now
  • STM8L15LPBOARD
    Low-cost demonstration board for STM8L (32KB flash) Low Power MCUs

    The STM8L15LPBOARD low-power demonstration board is designed to demonstrate all the STM8L15x low-power modes, and permits the user to take consumption measurements in all modes.

    The main demonstration modes proposed through the LCD screen use either the auto-measurement circuit or manual consumption measurement.

    ... See More

    Price:  $47.77

    Availability:  16

    Lead Time:  12

    Orderable Qty:  1

    Buy Now
  • STM8S-DISCOVERY
    Discovery kit for STM8S series - with STM8S105C6 MCU

    The STM8S-DISCOVERY helps you to discover the STM8S features and to develop and share your own application.

    Even though the STM8S-DISCOVERY is built around an STM8S105C6T6, it allows evaluation of the main features of all the STM8S Access line MCUs. It includes an embedded debugger ST-Link, and a touch sensing button.

    The STM8S-DISCOVERY simply plugs into a PC through a standard USB cable. Numerous applications are available from the STM8S-DISCOVERY web page.

    ... See More

    Price:  $9.40

    Availability:  426

    Lead Time:  12

    Orderable Qty:  1

    Buy Now
  • STM8SVLDISCOVERY
    Discovery kit for STM8S Value Line - with STM8S003K3 MCU

    The STM8SVLDISCOVERY is a quick start evaluation board which helps you to discover the STM8S Value line features and to develop your own application. It includes everything required for beginners and experienced users to get started quickly.

    Even though the STM8SVLDISCOVERY is built around an STM8S003K3T6, it allows evaluation of the main features of all the STM8S Value line MCUs. It includes an ST-LINK embedded debug tool.

    The STM8SVLDISCOVERY simply plugs into a PC through a standard USB cable. Numerous applications are available from the web page www.st.com/stm8svldiscovery.

    ... See More

    Price:  $6.86

    Availability:  108

    Lead Time:  12

    Orderable Qty:  1

    Buy Now
  • STM8T143-EVAL
    Evaluation board for STM8T143 Touch sensing devices

    The STM8T143-EVAL evaluation board is a complete demonstration and development platform for the STM8T143 touch and proximity capacitive sensors. It includes a main board with an STM8T143AM62, a programming and data streaming board and 5 electrode boards with different ground planes.

    ... See More

    Price:  $48.02

    Availability:  5

    Lead Time:  3

    Orderable Qty:  1

    Buy Now
  • STMPRIMER
    EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs

    Raisonance’s Primers are a uniquely fun, easy, low-risk solution for exploring, evaluating and developing applications for the STM32 and STM8 microcontrollers. They include everything that users need to better understand the STM32/STM8’s peripheral implementation and operation.

    The EvoPrimer range is an enhancement of the original Primer1 and Primer2 devices. It offers even more flexibility to evaluate a range of STM32 microcontrollers and STM8L ultralow power line microcontrollers, using the same EvoPrimer base with interchangeable target boards (to test different microcontrollers) or extension boards.

    The EvoPrimer base has a removable transparent cover and USB cable which includes features such as the debugging/programming interface and most of the hardware features that you need to evaluate the capabilities of the target MCU. The base can also be extended by using its add-on connector to add components and circuitry.

    The EvoPrimer target board(s) include the target MCU and may also include additional hardware features for target MCU evaluation.

    The Primers can be purchased as complete evaluation tools, which can then be modified by purchasing an accessory, or they can be created from the interchangeable accessories:

    The complete evaluation tools for the STM8L and STM32 microcontroller families consist of an EvoPrimer base with the relevant EvoPrimer target board.

    The EvoPrimer accessories permit the EvoPrimer base and EvoPrimer target boards (and extension boards) to be ordered separately.

    ... See More

    Price:  $23.27

    Availability:  6

    Orderable Qty:  1

    Buy Now
  • STR7-SK/IAR
    IAR starter kit for STR7 ARM7 MCUs

    The IAR KickStart Kits™ are complete, cost-effective solutions for starting application development and evaluating the STMicroelectronics ARM core-based microcontrollers STR912FAW4, STR750FV2, STR731FV2, STR730FZ2, STR712FR2 and STR711FR2.

    The KickStart kits come with all the hardware and software you need to start developing applications including the KickStart development board with target microcontroller, the IAR J-Link in-circuit debugger/programmer (USB/JTAG) and IAR Embedded WorkBench for ARM (EWARM) integrated development environment with the KickStart edition of the IAR C/C++ compiler (output code up to 32 Kbytes), built-in Flash loader and sample projects for all device peripherals.

    IAR KickStart kits provide evaluation and development support for a full range of ST ARM core-based microcontrollers.

    ... See More

    Price:  $293.02

    Availability:  2

    Lead Time:  9

    Orderable Qty:  1

    Buy Now
  • STR7-SK/KEIL
    Keil starter kit with STR750F evaluation board, USB-JTAG debugger and evaluation version of RealView Microcontroller Development

    The Keil starter kits are complete solutions for starting application development and evaluating the STMicroelectronics ARM core-based microcontrollers: STM32F103B, STR912FAW4, STR750FV2, STR730FZ2, and STR710FZ2.

    They come with all the hardware and software you need to start developing applications for the STM32, STR9 and STR7 ARM core-based families of microcontrollers. The kits come complete with Keil’s μVision3 integrated development environment for ARM and the 16 Kbyte code-size limited version of the ARM RealView Compilation Tools, a full-featured evaluation board (including USB, USART, SPI, ADC) and target microcontroller, with the ULINK (USB/JTAG) in-circuit debugger/programmer.

    Keil starter kits are available for a full range of ST ARM core-based microcontrollers.

    ... See More

    Price:  $194.77

    Availability:  2

    Lead Time:  9

    Orderable Qty:  1

    Buy Now
  • 



No Image Available

    STR7-SK/RAIS
    Raisonance REva starter kit for STR7 microcontroller with RLink in-circuit debugger/programmer (USB host interface)

    The Raisonance REva Starter Kits are complete, low-cost solutions for starting application development and evaluating the features of STMicroelectonics ARM® Cortex™-M3, ARM966E™ and ARM7TDMI™ core-based microcontrollers. Kits come with all the hardware and software that developers need to start developing applications, including the

    REva evaluation board, microcontrollers, embedded RLink JTAG in-circuit debugger/programmer and Raisonance Integrated Development Environment (RIDE).

    The REva starter kits are available for a full range of 32-bit and 8-bit microcontrollers.

    For more information, refer to the microcontrollers support site on www.st.com.

    ... See More

    Price:  $194.77

    Availability:  9

    Lead Time:  9

    Orderable Qty:  1

    Buy Now
  • STR710-EVAL
    STR710 evaluation board with socket

    The STR710-EVAL evaluation board is a cost effective, flexible and open design board that demonstrates and evaluates the capabilities of the STR71xF series microcontrollers and all available peripherals.

    It includes a high performance STR710FZ2T6 ARM7TDMI™ core-based MCU with 2 Mbits embedded Flash with best-in-class random access time and 64 KB on-chip high speed SRAM. This memory enables full freedom in development of large programs before custom hardware is designed.

    The STR710-EVAL integrates a 2x16 LCD, LEDs, UART, CAN and USB interfaces, piezo buzzer and test buttons in a versatile stand-alone test platform.

    A wide choice of development tool support is readily available from third-party tool suppliers.

    ... See More

    Price:  $294.00

    Availability:  1

    Orderable Qty:  1

    Buy Now
  • STR910-EVAL
    STR910F evaluation board with LCD, LEDs, UART, CAN, USB, Ethernet, Motor control connector, audio circuit (record and playback)

    The STR910 evaluation board (STR910-EVAL) is a complete, development platform for STMicroelectronic’s ARM® core-based STR91xF microcontrollers. Based on a cost effective, flexible and open design, STR910-EVAL allows easy demonstration of STR91xF capabilities and enables rapid evaluation of the microcontroller’s peripherals and other features.

    It includes the high performance STR910F microcontroller, which is based on the ARM966ES core and includes Pre-fetch Queue and Branch cache, full speed USB 2.0 compatible port, Ethernet 100/10 interface, Embedded MAC, CAN 2.0B compliant interface, large Dual Bank Flash memory, large SRAM and many peripherals.

    The STR910-EVAL features a complete range of connectors and hardware features for developing applications based on STR91xF peripherals including motor control, USB, Ethernet, and RS232 connectors, microphone, speaker, joystick, LCD display and IrDA.

    The STR910-EVAL uses a JTAG standard interface to connect to your host PC via any of a range of in-circuit emulators (ICE) for ARM core-based microcontrollers. In addition the STR910EVAL includes an ETM connector that allows you to take advantage of the MCU’s Embedded Trace Macrocell (ETM) during debugging, using an ICE with trace add-on or trace capability.

    ... See More

    Price:  $273.17

    Availability:  1

    Orderable Qty:  1

    Buy Now
  • 



No Image Available

    STR91X-SK/HIT
    Hitex starter kit with STR912F evaluation board, USB-JTAG in-circuit debugger/programmer and 16KB code-size limited version of H

    The Hitex starter kits are complete, full-featured solutions for starting application development and evaluating the features of the STMicroelectronics ARM®core-based microcontrollers. They come with all the hardware and software that developers need to start developing applications for STM32, STR9 and STR7 devices, including full-featured evaluation board, target microcontroller, in-circuit debugger/programmer (USB/JTAG) and the HiTOP development software with C/C++toolset.

    ... See More

    Price:  $243.77

    Availability:  2

    Lead Time:  14

    Orderable Qty:  1

    Buy Now
  • 



No Image Available

    STR91X-SK/KEI
    Keil starter kit with STR912F evaluation board, USB-JTAG debugger and evaluation version of RealView Microcontroller Development

    The Keil starter kits are complete solutions for starting application development and evaluating the STMicroelectronics ARM core-based microcontrollers: STM32F103B, STR912FAW4, STR750FV2, STR730FZ2, and STR710FZ2.

    They come with all the hardware and software you need to start developing applications for the STM32, STR9 and STR7 ARM core-based families of microcontrollers. The kits come complete with Keil’s μVision3 integrated development environment for ARM and the 16 Kbyte code-size limited version of the ARM RealView Compilation Tools, a full-featured evaluation board (including USB, USART, SPI, ADC) and target microcontroller, with the ULINK (USB/JTAG) in-circuit debugger/programmer.

    Keil starter kits are available for a full range of ST ARM core-based microcontrollers.

    ... See More

    Price:  $243.77

    Availability:  1

    Lead Time:  4

    Orderable Qty:  1

    Buy Now
Feedback Form
Customer Feedback