ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • STEVAL-SCM001V1
    RTC dongle demonstration board based on the M41T62 and ST72651AR6

    The STEVAL-SCM001V1 RTC dongle demonstrates all the features of STMicroelectronics' M41T62 serial access RTC (real-time clock), as well as the mass storage capability using the ST7 USB. The demonstration board also demonstrates the RTC operation using a capacitor or the ST7 MCU regulator as a supply.

    ... See More

    Price:  $59.17

    Availability:  2

    Lead Time:  5

    Orderable Qty:  1

    Buy Direct
  • STEVAL-SPBT3ATV3
    USB dongle for the Bluetooth® class 2 SBT2632C2A.AT2 module

    The STEVAL-SPBT3ATV3 demonstration board is a design tool to evaluate the SPBT2632C2A.AT2 module in a quick and simple way.

    The dongle includes the RF antenna and the USB connector.

    The USB connector is used to connect the dongle to a PC, to access the Bluetooth® module, and to supply the dongle.

    The STEVAL-SPBT3ATV3 includes downloaded FW, enabling the user to create a Bluetooth® link with simple AT commands. The AT command list is detailed in the User Manual UM1547.

    The AN4127 application note describes how to get started with the STEVAL-SPBT3ATV3.

    The SPBT2632C2A.AT2-based dongle is a demonstration tool only, to be used strictly for evaluation purposes. It is not a product in itself.

    ... See More

    Price:  $30.62

    Availability:  25

    Lead Time:  2

    Orderable Qty:  1

    Buy Direct
  • STEVAL-SPBT4ATV3
    USB dongle for the Bluetooth® class 1 SPBT2632C1A.AT2 module

    The STEVAL-SPBT4ATV3 demonstration board is a design tool to evaluate the SPBT2632C1A.AT2 module in a quick and simple way.

    The dongle includes the RF antenna and the USB connector.

    The USB connector is used to connect the dongle to a PC, to access the Bluetooth® module, and to supply the dongle.

    The STEVAL-SPBT4ATV3 includes downloaded FW, enabling the user to create a Bluetooth® link with simple AT commands. The AT command list is detailed in the user manual UM1547.

    The AN4128 application note describes how to get started with the STEVAL-SPBT4ATV3.

    The SPBT2632C1A.AT2-based dongle is a demonstration tool only, to be used strictly for evaluation purposes. It is not a product in itself.

    ... See More

    Price:  $30.62

    Availability:  16

    Lead Time:  14

    Orderable Qty:  1

    Buy Direct