ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • STEVAL-TDR011V1
    50 W / 400 - 470 MHz reference design using PD85006L-E + 2x PD85035S-E + LPF

    The STEVAL-TDR011V1 demonstration board is a two-stage 50 W RF power amplifier which includes an output LPF (low-pass filter) for harmonics rejection. It also features power detection and a temperature sensor.

    The main purpose of the board is to demonstrate the functioning and performance of the PD85006L-E and the STAP85050 devices from the LdmoST plastic family of RF power transistors.

    The application is specifically designed for 2-way analog and digital mobile radios.

    ... See More

    Price:  $327.07

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-TDR013V1
    2 W / 860 - 960 MHz evaluation board based on PD84002

    The STEVAL-TDR013V1 demonstration board uses the PD84002 LDMOS transistor and is designed for a UHF RFID reader and 2-way radio applications.

    For additional information on the PD84002, please refer to its datasheet.

    ... See More

    Price:  $208.93

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-TDR014V1
    8W / 400 - 500 MHz evaluation board based on PD55008-E

    The STEVAL-TDR014V1 is a demonstration board using the PD55008-E common source N-channel enhancement-mode lateral field effect RF power amplifier. It is designed as a driver for UHF mobile radio applications.

    ... See More

    Price:  $208.93

    Availability:  1

    Orderable Qty:  1

    Buy Now
  • STEVAL-TDR016V1
    30 W, 155 - 165 MHz evaluation board based on PD55015-E

    The STEVAL-TDR016V1 is a common source N-channel enhancement-mode lateral field effect RF power amplifier designed for VHF marine radio application.

    ... See More

    Price:  $208.93

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-TDR017V1
    1 W / 860 - 960 MHz evaluation board based on PD84001

    The STEVAL-TDR017V1 demonstration board uses the PD84001 LDMOS transistor and is designed for a UHF RFID reader and 2-way radio applications.

    For additional information on the PD84001, please refer to its datasheet.

    ... See More

    Price:  $208.93

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-TDR019V1
    4 W / 860 - 960 MHz evaluation board based on PD85004

    The STEVAL-TDR019V1 demonstration board uses the PD85004 LDMOS transistor and is designed for 2-way radio applications.

    For additional information on the PD85004, please refer to its datasheet.

    ... See More

    Price:  $208.93

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-TDR020V1
    4 W, 740 - 950 MHz evaluation board based on PD84006L-E

    The STEVAL-TDR027V1 demonstration board is a portable UHF 2-way radio designed as a platform for evaluating the performance of the PD84008L-E LDMOS RF power transistor.

    ... See More

    Price:  $208.93

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-TDR021V1
    5 W, 740 - 950 MHz evaluation board based on PD84008L-E

    The STEVAL-TDR021V1 is a demonstration board using the PD84008L-E LDMOS transistor. It is designed for 2-way UHF portable radio applications.

    ... See More

    Price:  $208.93

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-TDR023V1
    20 W, 460 - 540 MHz evaluation board based on PD55025-E

    The STEVAL-TDR023V1 is a common source N-channel enhancement-mode lateral field effect RF power amplifier designed for UHF mobile radio application.

    ... See More

    Price:  $208.93

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-TDR025V1
    1 W, 380 - 520 MHz evaluation board based on PD84001

    The STEVAL-TDR025V1 demonstration board is a portable UHF 2-way radio designed as a platform for valuating the performance of the PD84001 LDMOS RF power transistor.

    ... See More

    Price:  $208.93

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-TDR027V1
    6 W / 380 - 512 MHz evaluation board based on the PD84008L-E

    The STEVAL-TDR027V1 demonstration board is a portable UHF 2-way radio designed as a platform for evaluating the performance of the PD84008L-E LDMOS RF power transistor.

    ... See More

    Price:  $208.93

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-TDR028V1
    350 W - 48 V demoboard using 1x STAC2942B for FM broadcast application (VHF amplifier 87.5 - 108 MHz)

    The STEVAL-TDR028V1 is an RF broadband power amplifier intended for FM broadcast radio transmitters over the 87.5 to 108 MHz band, using an STAC2942B gold metallized N-channel MOS field-effect transistor.

    The STEVAL-TDR028V1 is designed in cooperation with InnovAction S.r.l in Italy.

    ... See More

    Price:  $428.75

    Availability:  1

    Orderable Qty:  1

    Buy Now
  • STEVAL-TDR029V1
    700 W - 48 V demoboard using 2x STAC2942B for FM broadcast application (VHF amplifier 87.5 - 108 MHz)

    The STEVAL-TDR029V1 is a RF broadband power amplifier intended for FM broadcast radio transmitters over the band 87.5 to 108 MHz using 2x STAC2942B N-channel MOS field-effect transistors.

    STEVAL-TDR029V1 is designed in cooperation with InnovAction S.r.l in italy.

    ... See More

    Price:  $857.50

    Availability:  1

    Orderable Qty:  1

    Buy Now
Feedback Form
Customer Feedback