ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • STEVAL-MKI009V1
    LIS3LV02DL adapter board designed to be plugged into a standard DIL 20 socket

    The STEVAL-MKI009V1 Adapter Board is is based on the LIS3LV02DL 3-axis digital output linear accelerometer and is intended to provide the user with an effective solution for fast system prototyping and device evaluation directly within the user’s application.

    The STEVAL-MKI009V1 is designed to be plugged into a standard DIL 20 socket. It provides the user with the complete LIS3LV02DL pinout, and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    The pinout of the adapter is designed to be fully compatible with all other available adapter boards so that the user can easily switch from one sensor to another during evaluation without the need for board redesign.

    ... See More

    Price:  $24.44

    Availability:  2

    Lead Time:  25

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI013V1
    Standard DIL 24 socket-compatible adapter board for testing the LIS302DL

    The STEVAL-MKI013V1 is an adapter board designed to allow the evaluation of the LIS302DL, a low-power 3-axis linear accelerometer with digital output. The adapter board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI0013V1 is designed to be plugged into a standard DIL 24 socket. It provides the user with the complete LIS302DL pinout, and comes ready-to-use with the required decoupling capacitors on the Vdd power supply line.

    The pin out of the adapter is designed to be fully compatible with all other available adapter boards, making it possible to switch from one sensor to another easily during device evaluation without the need for board redesign.

    ... See More

    Price:  $43.90

    Availability:  3

    Lead Time:  4

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI019V1
    MEMS 3-Axis ±2g analog output demonstration board based on LIS302SG

    The STEVAL-MKI019V1 demonstration board is designed to provide the user with a complete, ready-to-use platform for the evaluation of the LIS302SG. The LIS302SG is a low-power 3-axis linear capacitive accelerometer that includes a sensing element and an IC interface capable of taking information from the sensing element and providing an analog signal to an external application.

    In addition to the MEMS sensor, the system includes a linear voltage regulator and a rail-to-rail low noise quad amplifier configured as a non-inverting buffer, making both direct sensor outputs and buffered sensor outputs available to the user.

    The STEVAL-MKI019V1 also provides an easy way to control the power-down and self-test pins.

    ... See More

    Price:  $50.16

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI021V1
    MEMS 3-axis ±2g analog output demonstration board based on the nano accelerometer LIS331AL

    The STEVAL-MKI021V1 demonstration board is designed to provide the user with a complete, ready-to-use platform for the evaluation of the LIS331AL.

    The LIS331AL is the smallest consumer low-power 3-axis linear capacitive accelerometer. It includes a sensing element and an IC interface capable of taking information from the sensing element and providing an analog signal to an external application.

    In addition to the MEMS sensor, the system includes a linear voltage regulator and a rail-to-rail low-noise quad amplifier configured as a non-inverting buffer, making both direct sensor outputs and buffered sensor outputs available to the user.

    The STEVAL-MKI021V1 also provides an easy mean of controlling the power-down and self-test pins.

    ... See More

    Price:  $47.58

    Availability:  4

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI022V1
    MEMS 3-axis ±2g /±4g /±8g smart digital output evaluation board based on nano accelerometer LIS331DLH

    The STEVAL-MKI022V1 demonstration board is designed to provide the user with a complete, ready-to-use platform for demonstration of the LIS331DLH. The LIS331DLH is a low-power 3-axis linear accelerometer with digital output. The device includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7-USB microcontroller that functions as a bridge between the sensor and the PC. The microcontroller may be used for the GUI which is downloadable from the ST website, or for dedicated software routines for customized applications.

    ... See More

    Price:  $75.89

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI024V1
    MEMS 3-axis ±2g /±8g smart digital output demonstration board based on the "nano" accelerometer LIS331DL

    The STEVAL-MKI024V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for evaluation of the LIS331DL, the new MEMS belonging to the "nano" family of ST motion sensors.

    The LIS331DL is the smallest consumer low power three axes linear accelerometer and it features digital I2C/SPI serial interface standard output, smart embedded functions, it has dynamically user selectable full scales of ±2g /±8g and it is capable of measuring accelerations with an output data rate of 100 Hz or 400 Hz.

    The device may be configured to generate inertial wake-up/free-fall interrupt signals when a programmable acceleration threshold is crossed at least in one of the three axes. Thresholds and timing of interrupt generators are programmable by the end user.

    In addition to the MEMS sensor, the demonstration board utilizes an ST72F65x - USB microcontroller which functions as a bridge between the sensor and the PC, on which it is possible to use the graphical user interface (GUI) included with the kit or dedicated software routines for customized applications.

    ... See More

    Price:  $75.89

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI032V1
    Interconnection board for connecting STM32xxx and MEMS demonstration boards

    The purpose of the STEVAL-MKI032V1 interconnection board is to connect the data and control signals of a MEMS sensor to pins of a STM32xxx microcontroller.

    The interconnection board has a DIL24 socket to connect any STEVAL-MKI0xxVx MEMS demonstration board compatible with the socket.

    The system is designed to offer full control over the MEMS sensor. For analog sensors, all axes, power-down and full-scale signals are available.

    For digital sensors, both SPI and I2C interfaces are usable, as well as the interrupt lines.

    To run the system, the board must be connected on one side to an STM32xxx demonstration board, and on the other side to a MEMS demonstration board.

    ... See More

    Price:  $68.16

    Availability:  1

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI064V1
    LSM303DLH adapter demonstration board for a standard DIL24 socket

    The STEVAL-MKI064V1 adapter board is designed to facilitate the evaluation of the LSM303DLH product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI064V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LSM303DLH pinout and comes ready-to-use with the required decoupling capacitors on the Vdd power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $34.31

    Availability:  31

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI071V1
    MEMS demonstration board based on the LY330ALH analog output single-axis gyroscope

    The STEVAL-MKI071V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of the LY330ALH product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI071V1 demonstration board has been designed for use in two different working modes: analog and digital.

    In analog working mode (AWM), the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital working mode (DWM), the microcontroller on the board is enabled and allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

    ... See More

    Price:  $88.05

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • 



No Image Available

    STEVAL-MKI072V1
    MEMS demonstration board based on LY3100ALH (analog output single-axis gyroscope)

    The STEVAL-MKI072V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of ST MEMS devices in the LY3100ALH product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI072V1 demonstration board has been designed for use in two different working modes: analog and digital.

    In analog working mode (AWM), the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital working mode (DWM), the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

    ... See More

    Price:  $88.05

    Availability:  4

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI073V1
    MEMS demonstration board based on the LY3200ALH analog output single-axis gyroscope

    The STEVAL-MKI073V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of ST MEMS devices in the LY3200ALH product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI073V1 demonstration board has been designed for use in two different working modes: analog and digital.

    In analog working mode (AWM), the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital working mode (DWM), the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

    ... See More

    Price:  $88.05

    Availability:  4

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI074V1
    LY330ALH adapter board for standard DIL 24 socket

    The STEVAL-MKI074V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LY330ALH product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI074V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LY330ALH pinout and comes ready-to-use with the required decoupling capacitors on the VDDpower supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $34.31

    Availability:  5

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI075V1
    LY3100ALH adapter board designed for a standard DIL24 socket

    The STEVAL-MKI075V1 is an adapter board designed to facilitate the evaluation of the LY3100ALH product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI075V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LY3100ALH pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $34.31

    Availability:  1

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI077V1
    MEMS: demonstration board based on the LPR4150AL (analog output two axis gyroscope)

    The STEVAL-MKI077V1 is a demonstration kit designed to provide the user with a complete, ready-to-use platform for demonstration of ST MEMS devices in the LPR4150AL product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI077V1 demonstration board has been designed for use in two different working modes: analog and digital.

    In analog working mode (AWM), the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital working mode (DWM), the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to manage the control pins of the device.

    ... See More

    Price:  $88.05

    Availability:  5

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI078V1
    MEMS demonstration board based on the LPR450AL analog output dual-axis gyroscope

    The STEVAL-MKI078V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of ST MEMS devices in the LPR450AL product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI078V1 demonstration board has been designed for use in two different working modes: analog and digital.

    In analog working mode (AWM) the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital working mode (DWM), the microcontroller on the board is enabled and allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

    ... See More

    Price:  $88.05

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI079V1
    MEMS demonstration board based on the LPR430AL (analog output two-axis gyroscope)

    The STEVAL-MKI079V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of the LPR430AL product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI079V1 demonstration board has been designed for use in two different working modes: analog and digital.

    In analog mode (AWM) the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital mode (DWM) the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

    ... See More

    Price:  $88.05

    Availability:  5

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI080V1
    MEMS demonstration board based on LPR410AL (analog output two axis gyroscope)

    The STEVAL-MKI080V1 demonstration board is designed to provide the user with a complete, ready-to-use platform for demonstration of the LPR410AL product family.

    The STEVAL-MKI080V1 includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI080V1 demonstration board has been designed for use in two different working modes: analog and digital.

    In analog mode (AWM) the microcontroller is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when power is supplied through either the USB connector or the supply connector.

    In digital mode (DWM) the microcontroller is enabled and allows the user to digitally acquire the output signals of the device, to view them on the PC through the dedicated GUI, and to manage the control pins of the device.

    ... See More

    Price:  $88.05

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI081V1
    MEMS demonstration board based on LPR403AL (analog output two-axis gyroscope)

    The STEVAL-MKI081V1 demonstration board is designed to provide the user with a complete, ready-to-use platform for demonstration of the LPR403AL product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI081V1 demonstration board has been designed for use in two working modes: analog and digital.

    In analog mode (AWM) the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital mode (DWM) the microcontroller on the board is enabled and allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

    ... See More

    Price:  $88.05

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI082V1
    LPY4150AL adapter board for standard DIL 24 socket

    The STEVAL-MKI082V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LPY4150AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI082V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPY4150AL pinout and comes ready-to-use with the required decoupling capacitors on the VDDpower supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $34.31

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI083V1
    LPY450AL adapter board for standard DIL 24 socket

    The STEVAL-MKI083V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LPY450AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI083V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPY450AL pinout and comes ready-to-use with the required decoupling capacitors on the VDDpower supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $34.31

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI084V1
    LPY430AL adapter board designed to be plugged into a standard DIL24 socket

    The STEVAL-MKI084V1 is an adapter board designed to facilitate the evaluation of the LPY430AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI084V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPY430AL pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $34.31

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI085V1
    LPY410AL adapter board for standard DIL 24 socket

    The STEVAL-MKI085V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LPY410AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI085V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPY410AL pinout and comes ready-to-use with the required decoupling capacitors on the VDDpower supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $34.31

    Availability:  1

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI086V1
    LPY403AL adapter board for standard DIL 24 socket

    The STEVAL-MKI086V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LPY403AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI086V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPY403AL pinout and comes ready-to-use with the required decoupling capacitors on the VDDpower supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $34.31

    Availability:  13

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI087V1
    LIS331DL adapter board for standard DIL 24 socket

    The STEVAL-MKI087V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LIS331DL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI087V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LIS331DL pinout and comes ready-touse with the required decoupling capacitors on the VDD power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $27.00

    Availability:  7

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI088V1
    LIS33DE adapter board for standard DIL 24 socket

    The STEVAL-MKI088V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LIS33DE product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI088V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LIS33DE pinout and comes ready-touse with the required decoupling capacitors on the VDD power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $27.00

    Availability:  1

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI090V1
    LIS331DLF adapter board for standard DIL 24 socket

    The STEVAL-MKI090V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LIS331DLF product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI090V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LIS331DLF pinout and comes ready-touse with the required decoupling capacitors on the VDD power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $27.00

    Availability:  4

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI091V1
    LIS331DLM adapter board for standard DIL 24 socket

    The STEVAL-MKI091V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LIS331DLM product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI091V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LIS331DLM pinout and comes ready-touse with the required decoupling capacitors on the VDD power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $27.00

    Availability:  5

    Orderable Qty:  1

    Buy Now
  • 



No Image Available

    STEVAL-MKI096V1
    LPR450AL adapter board for standard DIL 24 socket

    The STEVAL-MKI096V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LPR450AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI096V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPR450AL pinout and comes ready-to-use with the required decoupling capacitors on the VDDpower supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $34.31

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI097V1
    LPR430AL adapter board designed to be plugged into a standard DIL24 socket

    The STEVAL-MKI097V1 is an adapter board designed to facilitate the evaluation of the LPR430AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI097V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPR430AL pinout and comes ready-to-use with the required decoupling capacitors on the VDDpower supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $34.31

    Availability:  4

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI098V1
    LPR410AL adapter demonstration board for a standard DIL24 socket

    The STEVAL-MKI098V1 adapter board is designed to facilitate the evaluation of the LPR410AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI098V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPR410AL pinout and comes ready-to-use with the required decoupling capacitors on the Vdd power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $34.31

    Availability:  1

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI099V1
    LPR403AL adapter board for standard DIL 24 socket

    The STEVAL-MKI099V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LPR403AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI099V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPR403AL pinout and comes ready-to-use with the required decoupling capacitors on the VDDpower supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $34.31

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI100V1
    MEMS demonstration board based on LPY4150AL (dual-axis pitch and yaw ±1500 dps analog gyroscope)

    The STEVAL-MKI100V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of the LPR4150AL product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI100V1 demonstration board has been designed for use in two working modes: analog and digital.

    In analog working mode (AWM), the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital working mode (DWM), the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

    ... See More

    Price:  $88.05

    Availability:  4

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI101V1
    MEMS demonstration board based on LPY450AL (dual-axis pitch and yaw ±500 dps analog gyroscope)

    The STEVAL-MKI101V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of the LPY450AL product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI101V1 demonstration board has been designed for use in two working modes: analog and digital.

    In analog working mode (AWM), the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital working mode (DWM), the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

    ... See More

    Price:  $88.05

    Availability:  4

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI102V1
    MEMS demonstration board based on the LPY430AL (dual-axis pitch and yaw ±300 dps analog gyroscope)

    The STEVAL-MKI102V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of the LPY430AL product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI102V1 demonstration board has been designed for use in two different working modes: analog and digital.

    In analog mode (AWM) the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital mode (DWM) the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

    ... See More

    Price:  $88.05

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI103V1
    MEMS demonstration board based on the LPY410AL (dual-axis pitch and yaw ±100 dps analog gyroscope)

    The STEVAL-MKI103V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of the LPY410AL product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI103V1 demonstration board has been designed for use in two different working modes: analog and digital

    In analog mode (AWM) the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital mode (DWM) the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

    ... See More

    Price:  $88.05

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI104V1
    MEMS demonstration board based on LPY403AL (dual-axis pitch and yaw ±30 dps analog gyroscope)

    The STEVAL-MKI104V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of the LPY403AL product family.

    The kit includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

    In addition to the MEMS sensor, the demonstration board uses an ST7 microcontroller which functions as a bridge between the sensor and the PC. This makes it possible to download the graphical user interface (GUI) from the website or to use dedicated software routines for customized applications.

    The STEVAL-MKI104V1 demonstration board has been designed for use in two working modes: analog and digital.

    In analog working mode (AWM) the microcontroller on the board is disabled and the analog outputs of the device are available to the user on a dedicated connector. This is the default working mode when the power supply is applied either through the USB connector or through the supply connector.

    In digital working mode (DWM) the microcontroller on the board is enabled and it allows the user to digitally acquire the output signals of the device, to see them on the PC through the dedicated GUI, and to control the control pins of the device.

    ... See More

    Price:  $88.05

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI105V1
    LIS3DH adapter board for standard DIL 24 socket

    The STEVAL-MKI105V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LIS3DH product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI105V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LIS3DH pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $34.31

    Availability:  45

    Lead Time:  8

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI106V1
    LSM303DLHC adapter board designed to be plugged into a standard DIL24 socket

    The STEVAL-MKI106V1 adapter board is designed to facilitate the evaluation of the LSM303DLHC product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI106V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LSM303DLHC pinout and comes ready-to-use with the required decoupling capacitors on the Vdd power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $32.60

    Availability:  9

    Lead Time:  4

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI107V2
    L3GD20 adapter board for a standard DIL 24 socket

    The STEVAL-MKI107V2 demonstration board is an adapter board designed to facilitate the evaluation of MEMS devices in the L3GD20 product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI107V2 can be plugged into a standard DIL 24 socket. The adapter provides the complete L3GD20 pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $24.45

    Availability:  22

    Lead Time:  6

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI108V2
    L3GD20 and LSM303DLHC 9 axis module for a standard DIL24 socket

    The STEVAL-MKI108V2 adapter board is designed to facilitate the evaluation of the L3GD20 and LSM303DLHC devices. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI108V2 can be plugged into a standard DIL24 socket. The adapter provides the complete L3GD20/LSM303DLHC pinout and comes ready-to-use with the required decoupling capacitors on the Vdd power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $28.17

    Availability:  23

    Lead Time:  25

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI109V2
    eMotion: ST MEMS adapters motherboard based on STM32. Compatible with all ST MEMS adapters based on STM32F103

    The STEVAL-MKI109V2 is a motherboard designed to provide users with a complete, ready-to-use platform for the evaluation of STMicroelectronics’ MEMS products.

    The board features a DIL24 socket to mount all available adapters for both digital and analog output MEMS devices.

    The motherboard includes a high-performance 32-bit microcontroller, which functions as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (GUI), or dedicated software routines for customized applications.

    ... See More

    Price:  $104.12

    Availability:  19

    Lead Time:  25

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI110V1
    AIS328DQ adapter board for standard DIL24 socket

    The STEVAL-MKI110V1 is an adapter board designed to facilitate the evaluation of the AIS328DQ product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s application.

    The STEVAL-MKI110V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete AIS328DQ pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $34.31

    Availability:  6

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI113V1
    LSM303DLM adapter board for standard DIL24 socket

    The STEVAL-MKI113V1 adapter board is designed to facilitate the evaluation of the LSM303DLM product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI113V1 can be plugged into a standard DIL24 socket. The adapter provides the complete LSM303DLM pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $34.31

    Availability:  105

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI114V1
    Magnetic field probe kit based on the LSM303DLHC

    The STEVAL-MKI114V1 demonstration board is a kit made up of a probe, mounting the LSM303DLHC compass module, which is connected through flat cable to an adapter board designed to make it compatible with the STEVAL-MKI109V1.

    The device is mounted on the top of a very thin probe, due to its small package size. The probe can be easily used to measure magnetic field intensity, i.e. for finding the source of magnetic field disturbances on a PCB.

    This is possible thanks to the “Unico” software that comes together with the STEVAL-MKI109V2 MEMS motherboard and is able to easily show performance and measurement of the STEVAL-MKI114V1.

    Data coming from the digital compass connected to the board can be read through the PC GUI which is downloadable from the ST.com website.

    ... See More

    Price:  $78.11

    Availability:  5

    Lead Time:  6

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI119V1
    eMotion Win8: STEVAL-MKI109V2 + STEVAL-MKI108V2

    The STEVAL-MKI119V1 demonstration board is a kit composed by STEVAL-MKI109V2 (eMotion: ST MEMS adapters motherboard based on the STM32F103) plus the STEVAL-MKI108V2 (L3GD20 and LSM303DLHC 9-axis module designed to be plugged into a standard DIL24 socket).

    The STEVAL-MKI119V1 demonstration board is ready to be used for iNemoEngine_WP8 evaluation through firmware upgrade.

    The STEVAL-MKI109V2 is a motherboard designed to provide users with a complete, ready-to-use platform for the evaluation of STMicroelectronics’ MEMS products.

    The board features a DIL24 socket to mount all available adapters for both digital and analog output MEMS devices.

    The motherboard includes a new high-performance 32-bit microcontroller STM32F103RE

    which functions as a bridge between the sensor and a PC on which it is possible to use the downloadable graphical user interface (GUI) or dedicated software routines for customized applications.

    The STEVAL-MKI108V2 is included in the kit and is an adapter board designed to facilitate the evaluation of the L3GD20 and LSM303DLHC product family. The demonstration board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application. The STEVAL-MKI108V2 can be plugged into a standard DIL 24 socket. The adapter provides the complete L3GD20 and LSM303DLHC pin-out and comes ready-to-use with the required decoupling capacitors on the Vddpower supply line.

    ... See More

    Price:  $122.50

    Availability:  19

    Lead Time:  25

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI120V1
    LPS331AP adapter board for standard DIL24 socket

    The STEVAL-MKI120V1 adapter board is designed to facilitate the evaluation of the LPS331AP product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI120V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPS331AP pinout and comes ready-to-use with the required decoupling capacitors on the VDDpower supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $19.11

    Availability:  16

    Lead Time:  9

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI122V1
    LSM330DLC adapter board for standard DIL24 socket

    The STEVAL-MKI122V1 adapter board is designed to facilitate the evaluation of the LSM330DLC product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI122V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LSM330DLC pinout and comes ready-to-use with the required decoupling capacitors on the VDDpower supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $21.65

    Availability:  53

    Lead Time:  5

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI124V1
    L3GD20, LSM303DLHC and LPS331AP 10-axis module designed to be plugged into a standard DIL 24 socket

    The STEVAL-MKI124V1 adapter board is designed to facilitate the evaluation of the L3GD20, LSM303DLHC and LPS331AP devices. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

    The STEVAL-MKI124V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete L3GD20, LSM303DLHC, and LPS331AP pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

    The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

    ... See More

    Price:  $34.39

    Availability:  10

    Lead Time:  10

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI129V1
    Microphone coupon board based on the MP45DT02 digital MEMS microphone

    The STEVAL-MKI129V1 is a daughterboard designed to be used in conjunction with the STEVAL-MKI126Vx (Smart Voice) kit, containing 4 MP45DT02 digital MEMS microphones.

    The coupon concept allows easy performance testing of ST MEMS microphones. When inserted in the Smart Voice board, it is possible to detach the single PCBs hosting each microphone.

    ... See More

    Price:  $40.42

    Availability:  5

    Lead Time:  8

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI129V2
    Microphone coupon board based on the MP34DB01 digital MEMS microphone

    The STEVAL-MKI129V2 is a daughterboard designed to be used in conjunction with the STEVAL-MKI126Vx (Smart Voice) kit, containing 4 MP34DB01 digital MEMS microphones.

    The coupon concept allows easy performance testing of ST MEMS microphones. When inserted in the Smart Voice board, it is possible to detach the single PCBs hosting each microphone.

    ... See More

    Price:  $40.42

    Availability:  4

    Lead Time:  8

    Orderable Qty:  1

    Buy Now
Feedback Form
Customer Feedback