ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • STEVAL-CCA003V1
    Low voltage audio power stereo amplifier based on TS4984IQT

    This evaluation board is designed for the TS4984 stereo audio power amplifier. The micro-package QFN16 (quad, flat, non-leaded, 16-pin) combines space-saving with good thermal dissipation. The BTL gain is set at 2 V for both channels and can be adapted if necessary with a modification of R1/ R8 or R2/R6 values for the left/right channels. The R3/R6 and C3/C5 component locations are empty on the board to allow changes to both input configurations from single-ended to differential.

    For use in differential mode, R4/R7 must be modified. The C1/C6 component locations are also left empty so that, if required, a low-pass filter can be added.

    ... See More

    Price:  $38.59

    Availability:  1

    Orderable Qty:  1

    Buy Now
  • STEVAL-CCA009V1
    High performance stereo headphone driver based on TS4601

    The STEVAL-CCA009V1 demonstration board is designed to evaluate the TS4601B, a stereo headphone driver dedicated to high audio performance and space constrained applications.

    It is based on low power dissipation, amplifier core technology with capacitor-less outputs and an I²C interface.

    The STEVAL-CCA009V1 demonstration board can drive at a minimum 0.9 Vrms output voltage into 16 Ω and 1.6 Vrms into 10 kΩ, whatever the power supply voltage, in the range from 2.9 V to 5.5 V.

    The I2C interface is used to control the volume by means of 64 steps from -60 dB to +4 dB and to configure the device in multiple modes.

    The traditionally used output-coupling capacitors can be removed and a dedicated common-mode sense pin suppresses parasitic noise from the jack.

    TS4601B control software is also provided.

    ... See More

    Price:  $70.74

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-CCA016V1
    Filter-free stereo 2.8 W Class-D audio power amplifier demo board with selectable 3D sound effects based on the TS4999

    This demonstration board is designed to evaluate the performances of TS4999, that is a stereo fully differential Class-D power amplifier.

    It can drive up to 1.35 W into a 8 Ω load at 5 V per channel. The device has four different gain settings utilizing two discrete pins, G0 and G1.

    Pop and click reduction circuitry provides low on/off switch noise while allowing the device to start within 8 ms.

    3D enhancement effects are selected through one digital input pin that allows more amazing stereo audio sound.

    Two standby pins (active low) allow each channel to be switched off separately.

    The TS4999 is available in a 18 bumps Flip-Chip package.

    ... See More

    Price:  $73.31

    Availability:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-CCA025V1
    Class G capless headphone amplifier based on TS4621E

    The STEVAL-CCA025V1 demonstration board is designed to aid in the evaluation of the TS4621E audio differential input stereo headphone amplifier. The TS4621E device is soldered on a four-layer PCB. An on-board RS-232 to I2C interface renders the board easy to control from a personal computer through a serial port.

    The software provided with the board controls all features of the TS4621E, such as gain, mode, mute, standby and register status.

    You can also use the connectors on the demonstration board to directly control the features through another I2C interface.

    ... See More

    Price:  $76.83

    Availability:  3

    Orderable Qty:  1

    Buy Now
  • STEVAL-CCA027V1
    50 W+50 W dual BTL class-D audio amplifier demonstration board based on TDA7492

    The STEVAL-CCA027V1 demonstration board is designed for the TDA7492 high power dual BTL class-D audio amplifier.

    Due to the high efficiency, the TDA7492 device is assembled in PSSO36 and is able to dissipate the generated heating with the use of a reasonably small heatsink.

    On the board some jumpers allow to configure the amplifier in order to verify all the features, such as single ended or differential inputs, fixed gain settings.

    Standby and mute functions are enabled through the microswitches provided.

    ... See More

    Price:  $96.57

    Availability:  6

    Lead Time:  14

    Orderable Qty:  1

    Buy Now
  • STEVAL-CCA028V1
    10 W + 10 W class-D audio amplifier demonstration board based on the TDA7491P

    The STEVAL-CCA028V1 demonstration board is designed for the TDA7491P high-power dual BTL class-D audio amplifier.

    Thanks to its high efficiency, the device assembled in the PSSO36 (slug-down) package is capable of dissipating heat without any heatsink.

    Jumpers on the board allow configuring the amplifier in order to verify all the features as single-ended or differential inputs, fixed gain settings.

    Microswitches are also provided to enable the standby and mute functions.

    ... See More

    Price:  $92.31

    Availability:  6

    Lead Time:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-CCA029V1
    5 W + 5 W class-D audio amplifier demonstration board based on the TDA7491LP

    The STEVAL-CCA029V1 demonstration board is designed for the evaluation of the TDA7491LP dual BTL class-D audio amplifier.

    Due to its high efficiency, the device, assembled in the PSSO36 (slug-down) package, is capable of dissipating heat without any heatsink. Jumpers on the board allow the configuration of the amplifier in order to verify all the features as single-ended or differential inputs, fixed gain settings. Microswitches are also provided to enable the standby and mute functions.

    ... See More

    Price:  $89.47

    Availability:  2

    Lead Time:  22

    Orderable Qty:  1

    Buy Now
  • STEVAL-CCA030V1
    STA350BW Sound Terminal™ 2.1-channel high-efficiency digital audio system board

    The STEVAL-CCA030V1 demonstration board is based on the STA350BW Sound Terminal digital amplifier and is an integrated solution for digital audio processing, digital amplifier control and FFX®-power output stage.

    The STEVAL-CCA030V1 is made up of two boards: STA350BW to evaluate the device and APWLink (STEVAL- CCA035V1) used as I2S and I2C interface. To use this board it is mandatory to use the APWorkbench software tool.

    ... See More

    Price:  $177.62

    Availability:  1

    Lead Time:  22

    Orderable Qty:  1

    Buy Now
  • STEVAL-CCA035V1
    APWLink USB interface board based on the STA120D

    The STEVAL-CCA035V1 demonstration board implements an APWLink designed as a USB interface board to control ST Sound Terminal® demonstration boards.

    In addition, in order to provide controlling signals to external Sound Terminal® demonstration boards, analog/digital audio inputs are also provided within APWLink.

    ... See More

    Price:  $110.77

    Availability:  7

    Lead Time:  2

    Orderable Qty:  1

    Buy Now
  • STEVAL-CCA040V1
    4X10 Watt dual/quad power amplifier demonstration board based on the STA540SAN

    The STEVAL-CCA040V1 demonstration board is designed using the STA540SAN dual/quad class AB power amplifier assembled in a Clipwatt 15 package.

    Thanks to the high flexibility offered by the STA540SAN device, it is possible to configure the board to realize a stereo dual bridge (BTL) amplifier, a four channel single-ended (SE) amplifier or a 2.1 channel amplifier composed of a stereo BTL + mono BTL amplifier.

    ... See More

    Price:  $63.70

    Availability:  5

    Lead Time:  8

    Orderable Qty:  1

    Buy Now
  • STEVAL-CCA042V1
    20 W + 20 W dual BTL class-D audio amplifier demonstration board based on the TDA7491HV

    The STEVAL-CCA042V1 demonstration board is designed for the TDA7491HV high-power dual BTL class-D audio amplifier.

    Thanks to its high efficiency, the device assembled in the PSSO36 (slug-down) package is capable of dissipating heat without a heatsink.

    Jumpers on the board allow configuration of the amplifier to verify all the features as single-ended or differential inputs, fixed gain settings.

    Microswitches are also provided to enable the standby and mute functions

    ... See More

    Price:  $63.70

    Availability:  5

    Lead Time:  8

    Orderable Qty:  1

    Buy Now
  • STEVAL-CCA043V1
    25 Watt mono BTL class-D audio amplifier demonstration board based on the TDA7491MV

    The STEVAL-CCA043V1 demonstration board is designed for the TDA7491MV mono BTL class-D power amplifier.

    Thanks to its high efficiency, the device assembled in the PSSO36 (slug-down) package is capable of dissipating heat without a heatsink.

    Jumpers on the board allow the configuration of the amplifier in order to verify all the features as single-ended or differential input, fixed gain settings.

    Microswiches are also provided to enable the standby and mute functions.

    ... See More

    Price:  $52.23

    Availability:  5

    Lead Time:  8

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI117V1
    MEMS microphone demonstration board based on the MP34DT01 and STM32

    The purpose of the STEVAL-MKI117V1 demonstration board is to provide an example of the decoding and streaming of digital MEMS microphone outputs.

    The STEVAL-MKI117V1 demonstration board hosts the MP34DT01 (bottom-port digital microphone), working as a sensor, and the STM32F107RC microcontroller, working as an audio decoder.

    These microphones are analog-to-digital transducers. They are able to sense sound pressure and convert this signal into a digital signal using the PDM technique.

    The STM32 microcontroller decodes the PDM signal coming from the microphones and streams the audio via the USB.

    The STEVAL-MKI117V1 demonstration board is a sound card automatically recognized by the PC as an audio device. Connection is made through a USB cable which also supplies the board and then streams the collected audio.

    ... See More

    Price:  $71.05

    Availability:  2

    Lead Time:  22

    Orderable Qty:  1

    Buy Now
  • STEVAL-MKI117V2
    MEMS microphone demonstration board based on the MP45DT02 and STM32

    The purpose of the STEVAL-MKI117V2 demonstration board is to provide an example of the decoding and streaming of digital MEMS microphone outputs.

    The STEVAL-MKI117V2 demonstration board hosts the MP45DT02 (top-port digital microphone), working as a sensor, and the STM32F107RC microcontroller, working as an audio decoder.

    These microphones are analog-to-digital transducers, in other words, they are able to sense sound pressure and convert this signal into a digital signal using the PDM technique.

    The STM32 microcontroller decodes the PDM signal coming from the microphones and streams the audio via the USB.

    The STEVAL-MKI117V2 demonstration board is a sound card automatically recognized by the PC as an audio device. The connection is made through a USB cable which also supplies the board and then streams the collected audio.

    ... See More

    Price:  $71.05

    Availability:  1

    Lead Time:  8

    Orderable Qty:  1

    Buy Now
Feedback Form
Customer Feedback