ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • SPC5-UDESTK
    USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)

    The SPC5-UDESTK is a USB/JTAG interface to enable the debugging and programming at budget price of SPC56 and SPC57 MCUs.

    SPC5-UDESTK is fully compliant with IEEE1149.1 JTAG protocol.

    SPC5-UDESTK supports you while building applications and you can run and test your software in a convenient and cost-efficient way.It offers a collection of tools including source file management, project building and powerful HLL debugger with high-speed communication paths to the customer's hardware target system with target monitor.

    There are three kit bundle versions available including the SPC5-UDESTK USB/JTAG adapter and the debugger SW.

    SPC-UDESTK-EVAL includes a perpetual, full-feature, limited code-size (256 kBytes) license

    SPC-UDESTK-FULL includes a one-year, full-feature, unlimited code-size license.

    SPC-UDESTK-PLUS includes a perpetual, full-feature, unlimited code-size license

    SPC-UDESTK can be ordered directly from ST or ST franchised distributors.

    To downloads the debugger software and to activate license go to following URL:

    www.pls-mc.com/spc5-udestk.

    The SPC5-UDESTK debugger is accessible via ST's free integrated development environment, SPC5Studio, which can be downloaded from ST WEB (free download).

    E2E Community is available on ST WEB.

    ... See More

    Price:  $61.25

    Availability:  4

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct