ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • SPC5-HTCOMP-NLTL
    HighTec GNU "C" compiler support

    SPC5 HighTec GNU "C" Compiler is an Open Source high performing compiler (code size and compiling speed) designed by HighTec to make affordable to get started with SPC5 MCUs. Customer front line support is delivered by STMicroelectronics including libraries bug fixing.

    HighTec compiler is delivered fully integrated inside SPC5Studio development environment and comes with 30 days free trial full feature license

    The migration to Hightec commercial version is granted and effortless thanks to make file compatibility.

    HighTec Compiler supports SPC56 and SPC57 product families.

    One year license node locked activation code can be ordered directly from ST franchised distributors.

    To install HighTec compiler download SPC5Studio from ST WEB (free download) and follow the installation procedure.

    SPC5 Studio E2E Community is available on ST WEB.

    Order code

    Reference

    SPC5-HTCOMP-NLTL

    1 year HighTec GNU "C" Compiler License

    ... See More

    Price:  $159.25

    Availability:  6

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • 



No Image Available

    SPC5-UDEDEBG
    PLS JTAG debugger software full license or license renewal

    SPC5-UDE (Universal Debug Engine) Starter Kit license enables the code unlimited usage of the SPC-UDESTK USB/JTAG adapter overcoming the evaluation license which is full features but code-limited (256 kBytes).

    With SPC5-UDE you can debug your applications in a convenient and cost-efficient way.

    Two license models are available: perpetual and time limited:

    SPC5-UDEDEBG is a perpetual, full-feature, unlimited code-size UDE Starter Kit license

    SPC5-UDEDEBG-TL is a time-limited (1 year), full-feature, unlimited code-size UDE Starter Kit license

    The licenses can be ordered directly from ST WEB or ST franchised distributors and activated at URL: www.pls-mc.com/spc5-udestk.

    The SPC5-UDE debugger is fully compatible with, and accessible via ST's integrated development environment, SPC5Studio, which can be downloaded from ST WEB (free download).

    E2E Community is available on ST WEB.

    ... See More

    Price:  $208.25

    Availability:  2

    Orderable Qty:  1

    Buy Direct