ST Life.augmented

News

STMicroelectronics Reveals Top-Performing MEMS Accelerometer for Richer User Experiences

STMicroelectronics Reveals Top-Performing MEMS Accelerometer for Richer User Experiences
Geneva

STMicroelectronics’ latest high-performance 3-axis MEMS accelerometer, the LIS344AHH, enhances gaming, user-interface and augmented reality experiences, as well as industrial controls and impact monitoring, by providing a large full-scale range of up to ±18g combined with high bandwidth, low noise, and high mechanical and thermal stability.

 

The high bandwidth of the new device permits a high output data rate allowing sustained accurate measurement of rapidly changing accelerations, enabling enhanced industrial controls, robotic equipment and wearable electronics such as sports monitors. Combining high data rate with low-noise operation that enables monitoring of small-amplitude displacements, ST’s newest accelerometer delivers smoother, more responsive performance in motion-activated controls and also supports more demanding applications such as virtual augmented reality.

The LIS344AHH full-scale range is user-selectable up to ±6g or ±18g, enhancing performance over similar devices that measure up to ±16g. The device has a supply voltage range of 2.4V to 3.6V, features embedded self-test, and is housed in a compact 4mm x 4mm x 1.5mm 16-lead LGA-16 package.

Engineering samples of the LIS344AHH are available now and budgetary unit pricing is $8.40 for orders over 1,000 pieces.

For further information please go to www.st.com/accelerometers

Click here for the high-resolution photo