ST Life.augmented

Press Release

STMicroelectronics Introduces SPEAr

Equipment manufacturers across market segments get access to powerful yet flexible and cost-efficient digital engines
Geneva /

Manufactured in state-of-the-art low-power 90nm and 65nm HCMOS (high-speed CMOS) process technologies, ST’s SPEAr (Structured Processor Enhanced Architecture) embedded microprocessors provide high levels of computing power and connectivity. The devices combine one or two advanced ARM9 processor cores (ARM926EJ-S up to 400MHz in typical conditions, or 333MHz in worst-case conditions of temperature and voltage) with memory interfaces, and a large set of IP blocks delivering connectivity, communication, and audio/video functions for different applications.

The SPEAr microprocessors target networked devices used for communication, display and control in applications including VoIP phones, wireless access devices, printers, thin-client computers, PC docking stations, bar-code scanners/readers, home appliances, residential control and security systems, and medical lab/diagnostics equipment.

The SPEAr family members are:

The SPEAr300 is an excellent choice for human-machine interface and security applications. It contains:

  • Camera Interface
  • LCD and Keyboard Controller
  • Crypto Accelerator
  • TDM Bus
  • USB 2.0
  • Fast Ethernet

The SPEAr310 is tailored for telecom network applications. Integrated IP blocks include:

  • 5 fast Ethernet ports
  • TDM Bus
  • 2 HDLC ports
  • Crypto Accelerator
  • USB 2.0

The SPEAr320 is suitable for factory automation and consumer applications. Its function blocks include:

  • 2 CAN interfaces
  • 4 Serial ports
  • Standard parallel port
  • LCD Controller
  • Crypto Accelerator
  • USB 2.0

The dual-core SPEAr600, with benchmarked performance of 733 DMIPS (Dhrystone million instructions per second), targets highly compute-intensive embedded applications across market segments. In addition to the two cores, it contains:

  • Giga Ethernet
  • USB 2.0
  • External local bus access for glueless FPGA connection
  • LCD Controller

Facilitating a full-system project approach, ST provides SPEAr development kits that contain a complete set of elements to develop and test the customer system with minimum time and resource requirements.

ST’s new SPEAr embedded microprocessors are in full production. The single-core models (SPEAr300/310/320) are priced below US$7 for mass production quantities, the dual-core SPEAr600 sells below US$9 for mass production quantities.

Click here for the high-resolution photo


About STMicroelectronics
STMicroelectronics is a global leader serving customers across the spectrum of electronics applications with innovative semiconductor solutions. ST aims to be the undisputed leader in multimedia convergence and power applications leveraging its vast array of technologies, design expertise and combination of intellectual property portfolio, strategic partnerships and manufacturing strength. In 2009, the Company's net revenues were $8.51 billion. Further information on ST can be found at www.st.com.
Information last updated Jan 2010