ST Life.augmented
sense_power

VIPerPlus

The VIPerPlus series of high-voltage converters combines a 800 V avalanche-rugged MOSFET with a leading-edge PWM controller. With extremely low total standby consumption (less than 30 mW at 265 VAC)  and high efficiency over a wide load range, VIPerPlus devices enable SMPS designs meeting the most demanding energy saving regulations with enhanced reliability and scalability, and component count halved.

  • The VIPerPlus*5 line provides the highest efficiency using a quasi-resonant topology.
  • The VIPerPlus*6 line integrates a full set of smart features to meet the most advanced SMPS requirements, reducing the part count.
  • The VIPerPlus*7 line features brown out and overvoltage protection for improved reliability.
  • The VIPerPlus*8 line offers peak power capability to sustain 1 to 2 second overloads for enhanced robustness.

A plus in reliability
800 V avalanche-rugged power MOSFET, thermal shutdown, soft start, short circuit protection, auto-restart

A plus in efficiency
High efficiency over a wide range load and best-in-class in standby with less than 30 mW at 265VAC

A plus in integration
Direct feedback, jittered switching frequency for low EMC, embedded HV start-up, embedded SenseFET MOSFET, clamp-less design

A plus in versatility
Power scalability from a few watts up to 20 W, no aux winding, through hole or SMD packages, supporting all SMPS topologies

15W SMPS向けの新しい擬似共振コンバータ VIPer35

VIPer35は、スイッチング損失、EMIレベル、外付け部品数を低減する、擬似共振電流モードPWM制御の高電圧電源向けコンバータです。VIPer35は、幅広い負荷範囲で高効率を保証するために軽負荷ではバースト・モードで動作します。ブラウンアウト、出力過電圧、短絡、ヒステリシス付きサーマル・シャットダウンなどの充実した保護機能を搭載することで、堅牢性と信頼性を強化した設計を可能にします。スイッチング周波数には2つのオプションがあり(VIPer35Lは136 kHz、VIPer35Hは225 kHz)、次のような用途に最適です。

  • 補助電源
  • ビデオカメラ、電動シェーバ、タブレット用のアダプタ/充電器
  • 家電製品、STB、産業用機器の主電源

独自のゼロパワー・モードを搭載した新しいVIPer0P

VIPer0PはEMI規格適合を容易にするジッター付き固定周波数電流モードPWM制御と、4 mW(@ 230 VAC)を下回る驚異的な低消費電力を実現するゼロパワー・モード(ZPM)を搭載した、高電圧電源向けコンバータです。VIPer0Pは、OFFピン、ONピンでZPMの有効/無効を切り換えることができるので、スペースが必要なAC電源スイッチを小型で安価な安全超低電圧(SELV)スイッチに置き換えることができます。VIPer0Pは、過電流保護(OCP)、VCCクランプ、最大デューティ・サイクル、漏れ磁束対策などの保護機能を内蔵し、より堅牢で安全なスイッチング電源(SMPS)の設計を可能にします。

VIPer0Pは、以下のアプリケーションをはじめとする、入力電圧範囲が広い最大7 WまでのあらゆるSMPSに適しています。

 EuP Lot6エネルギー規制に準拠した家電製品

 産業用機器またはコンスーマ向けデジタル製品

弊社の非絶縁型フライバック6 W SMPS評価ボード(注文コード: STEVAL-ISA174V1)を利用することで、独自のゼロパワー・モードを備えたVIPer0P高電圧電源向けコンバータがもたらす重要なメリットをご確認いただけます。