ST Life.augmented
sense_power

ジャイロ・センサ(角速度センサ)

STのアナログおよびデジタル・ジャイロ・センサは、ゼロレート・レベルで0.03 dps/√Hz 未満の分解能を持ち、時間と温度に対して優れた安定性を提供します。これは、最も高度なモーション・ベースのアプリケーションが必要とする精度レベルを保証することになります。

これらのSTの3軸ジャイロ・センサは、1つのセンシング構造で3つの直行軸すべてに沿ったモーション測定を行いますが、他社のソリューションは2つまたは3つの独立した構造を持っています。また、STのソリューションは、出力信号を本質的に劣化させるあらゆる軸間干渉をなくし、モーション制御機能の精度と信頼性を向上させます。

STのジャイロ・センサは、広いフル・スケール範囲(30~6000 dps)で角加速度を測定し、ジェスチャ認識や画質安定化から推測航法やパーソナル・ナビゲーションまで、さまざまなアプリケーションの要件を満たします。STの角速度センサは、すでに携帯電話、タブレット、3Dポインタ、ゲーム機、デジタル・カメラ、およびその他多くの機器に使用されています。

Gyroscopes

MEMS sensors for designs requiring long-term availability

MEMS sensors for designs requiring long-term availability

ST launches a new series of MEMS sensors that will stay in production for ten years starting from their date of introduction. These products take part to the 10 years' longevity commitment program, which assures, on selected parts, continuity and stability of supply for ST customers, especially those that design industrial applications and require long-term product availability.
The first 3 sensors joining the program are two new 3-axis accelerometers (IIS328DQ and IIS2DH) and a 3-axis gyroscope (I3G4250D) specifically intended for harsh industrial environments often characterized by extended temperature ranges and a high level of shocks and vibrations.

Click here for more information about the 10 years' longevity commitment program. 

ST’s gyroscopes offer superior optical image stabilization

Optical image stabilization technology is already adopted in many smartphone cameras to minimize the effects of involuntary camera shake or vibration. This technology relies on gyroscopes to retrieve the information about angular displacement. ST’s white paper gives an overview on the spread of OIS technology in the handheld device market and its key features and benefits. You will also find important information about the working principle behind an OIS system and the technology used to design an effective control algorithm to move the camera lens precisely.