ST Life.augmented

SD2933

300W - 50V HF/VHF DMOS TRANSISTOR
  • active Active

The SD2933 is a gold metalized N-channel MOS field-effect RF power transistor, intended for use in 50 V dc large signal applications up to 150 MHz. Its special low thermal resistance package makes it ideal for ISM applications, where reliability and ruggedness are critical factors.

pdf Please read
Errata Sheet
pdf データシート
ダウンロード

Key Features

  • Gold metalization
  • Excellent thermal stability
  • Common source configuration
  • POUT= 300 W min. with 20 dB gain @ 30 MHz
  • Thermally enhanced packaging for lower junction temperatures

デザイン・リソース

トップ

Technical Documentation

Product Specifications

Description Version Size
pdf
DS1975: HF/VHF/UHF RF power N-channel MOSFETs
14.0 597 KB

Application Notes

Description Version Size
pdf
AN1256: High-power RF MOSFET targets VHF applications
2.2 108 KB
pdf
AN2027: Mounting recommendations for ceramic DMOS packages
2.4 48 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
SD2933 ADS model
1.0 604 KB

Related Tools and Software

Related Tools and Software

製品型名 Description
STEVAL-TDR004V1 400 W / 1.6 - 54 MHz reference design using 2x SD2933
STSW-RFMOS002 Large signal load stability for RF transistors based on Agilnet ADS
STSW-RFMOS001 Mismatch analysis for RF transistor circuits based on Agilent ADS

Publications and Collaterals

Brochure

Description Version Size
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

サンプル& 購入

トップ
製品型名 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SD2933WActiveM177Loose Piece_-Distributor reported inventory date: 2016-02-27
Distributor NameRegionStockMin. order
RICHARDSON RFPDOrder NowAMERICA23251
Ecopack1-

(*)ユニット当たりの推奨再販価格(米ドル建て)は、あくまで予算的な参考情報としてご利用下さい。現地通貨ベースでのお見積り、価格については 弊社セールスオフィス もしくは 販売代理店 にお問合せ下さい。
(**)弊社ホームページで入手できるMaterial Declaration(材料宣誓書)のフォームは、各パッケージ・タイプで最も一般的に使用されるパッケージに基づいた包括的な文書です。そのため、特定のデバイスについて100%正確ではない可能性があります。特定のデバイスに関する情報については、 弊社セールスオフィス にお問合せ下さい。