HCF4013B
DUAL D-TYPE FLIP FLOP
s s
s
s
s
s s
s s
SET - RESET CAPABILITY STATIC FLIP-FLOP OPERATION - RETAINS STATE INDEFINITELY WITH CLOCK LEVEL EITHER "HIGH" OR "LOW" MEDIUM SPEED OPERATION 16MHz (TYP.) CLOCK TOGGLE RATE AT 10V STAND ARDIZED SYMMETRICAL OUTPUT CHARACTERISTICS QUIESCENT CURRENT SPECIFIED UP TO 20V 5V, 10V AND 15V PARAMETRIC RATINGS INPUT LEAKAGE CURRENT II = 100nA (MAX) AT VDD = 18V TA = 25C 100% TESTED FOR QUIESCENT CURRENT MEETS ALL REQUIREMENTS OF JEDEC JESD13B " STANDARD SPECIFICATIONS FOR DESCRIPTION OF B SERIES CMOS DEVICES"
DIP
SOP
ORDER CODES
PACKAGE DIP SOP TUBE HCF4013BEY HCF4013BM1 T&R HCF4013M013TR
DESCRIPTION The HCF4013B is a monolithic integrated circuit fabricated in Metal Oxide Semiconductor technology available in DIP and SOP packages. The HCF4013B consists of two identical, independent data type flip-flops. Each flip-flop has independent data, set, reset, and clock inputs and
Q and Q outputs. This device can be used for shift register applications, and, by connecting Q output to the data input, for counter and toggle applications. The logic level present at the D input is transferred to the Q output during the positive-going transition of the clock pulse. Setting or resetting is independent of the clock and is accomplished by a high level on the set or reset line, respectively
PIN CONNECTION
September 2001
1/9
HCF4013B
INPUT EQUIVALENT CIRCUIT PIN DESCRIPTION
PIN No 3, 11 4, 10 6, 8 5, 9 1, 13 2, 12 7 14 SYMBOL CLOCK1 CLOCK2 RESET1 RESET2 SET1, SET2 D1, D2 Q1, Q2 Q1, Q2 VSS V DD NAME AND FUNCTION Clock Inputs Reset Inputs Set Inputs Data Inputs Data Outputs Data Outputs Negative Supply Voltage Positive Supply Voltage
LOGIC DIAGRAM
TRUTH TABLE
CLOCK D L H X X X X
X : Don't Care : Low Level
RESET L L L H L H
SET L L L L H H
Q L H Q L H H
Q H L Q H L H
X X X
AB SOLUTE MAXIMUM RATINGS
Symbol V DD VI II PD Top Tstg Supply Voltage DC Input Voltage DC Input Current Power Dissipation per Package Power Dissipation per Output Transistor Operating Temperature Storage Temperature Parameter Value -0.5 to +22 -0.5 to VDD + 0.5 10 200 100 -55 to +125 -65 to +150 Unit V V mA mW mW C C
Absolute Maximum Ratings are those values beyond which damage to the device may occur. Functional operation under these conditions is not implied. All voltage values are referred to VSS pin voltage.
RECOMMENDED OPERATING CONDITIONS
Symbol V DD VI Top Supply Voltage Input Voltage Operating Temperature Parameter Value 3 to 20 0 to VDD -55 to 125 Unit V V C
2/9
HCF4013B
DC SPECIFICATIONS
Test Condition Symbol Parameter VI (V) 0/5 0/10 0/15 0/20 0/5 0/10 0/15 5/0 10/0 15/0 0.5/4.5 1/9 1.5/13.5 4.5/0.5 9/1 13.5/1.5 2.5 4.6 9.5 13.5 0.4 0.5 1.5 VO (V) |IO| VDD (A) (V) 5 10 15 20 5 10 15 5 10 15 5 10 15 5 10 15 5 5 10 15 5 10 15 18 TA = 25C Min. Typ. 0.02 0.02 0.02 0.04 4.95 9.95 14.95 0.05 0.05 0.05 3.5 7 11 1.5 3 4 -1.36 -0.44 -1.1 -3.0 0.44 1.1 3.0 -3.2 -1 -2.6 -6.8 1 2.6 6.8 10-5 5 0.1 7.5 -1.15 -0.36 -0.9 -2.4 0.36 0.9 2.4 1 3.5 7 11 1.5 3 4 -1.1 -0.36 -0.9 -2.4 0.36 0.9 2.4 1 Max. 1 2 4 20 4.95 9.95 14.95 0.05 0.05 0.05 3.5 7 11 1.5 3 4 Value -40 to 85C Min. Max. 30 60 120 600 4.95 9.95 14.95 0.05 0.05 0.05 -55 to 125C Min. Max. 30 60 120 600 Unit
IL
Quiescent Current
A
V OH
High Level Output Voltage Low Level Output Voltage High Level Input Voltage Low Level Input Voltage Output Drive Current
VOL
VIH
VIL
IOH
IO L
Output Sink Current Input Leakage Current Input Capacitance
0/5 0/5 0/10 0/15 0/5 0/10 0/15 0/18
<1 <1 <1 <1 <1 <1 <1 <1 <1 <1 <1 <1 <1 <1 <1 <1 <1 <1 <1
V
V
V
V
mA
mA A pF
II CI
Any Input Any Input
The Noise Margin for both "1" and "0" level is: 1V min. with VDD =5V, 2V min. with VDD=10V, 2.5V min. with VDD=15V
3/9
HCF4013B
DYNAMIC ELECTRICAL CHARACTERISTICS (Tamb = 25C, CL = 50pF, RL = 200K, tr = tf = 20 ns)
Test Condition Symbol Parameter VDD (V) 5 10 15 5 10 15 5 10 15 5 10 15 5 10 15 5 10 15 5 10 15 5 10 15 5 10 15 Min. Value (*) Typ. 150 65 45 150 65 45 200 85 60 100 50 40 7 16 24 70 30 20 Max. 300 130 90 300 130 90 400 170 120 200 100 80 ns Unit
tTLH tTHL Propagation Delay Time (CLOCK to Q or Q outputs) tPLH Propagation Delay Time (SET to Q or RESET to Q) Propagation Delay Time(SET to Q or RESET to Q)
ns
tPHL
ns
tTHL tTLH Transition Time
ns
fCL (1)
Maximum Clock Input Frequency Clock Pulse Width
tW
3.5 8 12 140 60 40
MHz
ns 15 4 1
tr , tf (2)
Clock Input Rise or Fall Time Set or Reset Pulse Width
s
tW
tsetup
Data Setup Time
180 80 50 40 20 15
90 40 25 20 10 7
ns
ns
(*) Typical temperature coefficient for all VDD value is 0.3 %/C. (1) Input tr, tf = 5ns (2) If more than unit is cascaded in a parallel clocked application, tr should be made less than or equal to the sum of the fixed propagation delay time at 15pF and the transition time of the carry output driving stage for the estimated capacitive load.
4/9
HCF4013B
TEST CIRCUIT
CL = 50pF or equivalent (includes jig and probe capacitance) RL = 200K RT = ZOUT of pulse generator (typically 50)
W AVEFORM 1 : CLOCK TO Qn, Qn PROPAGATION DELAY TIMES, Dn TO CLOCK SETUP AND HOLD TIMES, CLOCK MINIMUM PULSE WITDH, MAXIMUM CLOCK FREQUENCY (f=1MHz; 50% duty cycle)
5/9
HCF4013B
W AVEFORM 2 : PROPAGATION DELAY TIMES (Qn, Qn TO SET, RESET), MINIMUM PULSE WIDTH (SET AND RESET) (f=1MHz; 50% duty cycle)
6/9
HCF4013B
Plastic DIP-14 MECHANICAL DATA
mm. DIM. MIN. a1 B b b1 D E e e3 F I L Z 1.27 3.3 2.54 0.050 8.5 2.54 15.24 7.1 5.1 0.130 0.100 0.51 1.39 0.5 0.25 20 0.335 0.100 0.600 0.280 0.201 1.65 TYP M AX. MIN. 0.020 0.055 0.020 0.010 0.787 0.065 TYP. M AX . inch
P001A
7/9
HCF4013B
SO-14 MECHANICAL DATA
DIM. A a1 a2 b b1 C c1 D E e e3 F G L M S 3.8 4.6 0.5 8.55 5.8 1.27 7.62 4.0 5.3 1.27 0.68 8 (max.) 0.149 0.181 0.019 8.75 6.2 0.35 0.19 0.5 45 (typ.) 0.336 0.228 0.050 0.300 0.157 0.208 0.050 0.026 0.344 0.244 0.1 mm. MIN. TYP M AX. 1.75 0.2 1.65 0.46 0.25 0.013 0.007 0.019 0.003 MIN. inch TYP. M AX . 0.068 0.007 0.064 0.018 0.010
PO13G
8/9
HCF4013B
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specifications mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a registered trademark of STMicroelectronics 2001 STMicroelectronics - Printed in Italy - All Rights Reserved STMicr oelectronics GROUP OF COMPANIES Australia - Brazil - China - Finland - France - Germany - Hong Kong - India - Italy - Japan - Malaysia - Malta - Morocco Singapore - Spain - Sweden - Switzerland - United Kingdom http://www.st.com
9/9
|