Format: (1261 kb) | Last Updated: 13/02/2006 | Pages: 89 |
| Related Data Briefs | | 250 W electronic ballast demonstration board for metal halide lamps based on the L6562 and ST7LITE39F2 | | Basic thermostat control board for cooling applications based on ST7LITEUS5 | | Demonstration board on low-end vacuum cleaner based on the ST7FLiteUS5 and BTB12 | | Electronic fiscal cash register evaluation board | | RGB color control board based on ST72264G2 and STP08C596A for LCD backlighting | | RTC dongle demonstration board based on the M41T62 and ST72651AR6 | | Security keypad demonstration board based on ST7Lite39F2 and STM1403 | | Temperature sensor board based on STLM75/STDS75 and ST72651AR6 | | Related Datasheets | | 3V range 8-bit MCU with 8 to 32K Flash/ROM, 10-bit ADC, 4 timers, SPI, SCI interface | | 5V range 8-bit MCU with 8 to 32K Flash, 10-bit ADC, 4 timers, SPI, SCI interface | | 8-bit MCU with Flash or ROM memory, ADC, two 16-bit timers, I2C, SPI, SCI interfaces | | 8-bit MCU with nested interrupts, EEPROM, ADC,16-bit timers, 8-bit PWM ART, SPI, SCI, CAN interfaces | | 8-bit MCU with single voltage Flash memory, ADC, 16-bit timers, SPI, I2C interfaces | | 8-bit MCU with single voltage Flash memory, ADC, 16-bit timers, SPI, SCI interfaces | | 8-bit MCU with single voltage Flash memory, data EEPROM, ADC, 4 timers, SPI | | 8-bit MCU with single voltage Flash memory, data EEPROM, ADC, 5 timers, SPI | | 8-bit MCU with single voltage Flash, data EEPROM, ADC, timers, SPI, LINSCI | | 8-bit MCU, 3.8 to 5.5V operating range with 8 to 32 Kbyte Flash/ROM, 10-bit ADC, 4 timers, SPI, SCI | | 8-bit microcontroller with 8K Flash/ROM, ADC, 4 timers, SPI, SCI interface | | 8-bit microcontroller with single voltage Flash memory, data EEPROM, ADC, timers, SPI | | ARM7TDMI" 32-bit MCU with Flash, 3x CAN, 4 UARTs, 20 timers, ADC, 12 comm. interfaces | | ARM7TDMI" 32-bit MCU with Flash, USB, CAN, 5 timers, ADC, 10 communications interfaces | | Low speed USB 8-bit MCU family with up to 32K Flash/ROM, DFU capability, 8-bit ADC, WDG, timer, SCI and I2C | | ST6200C/ST6201C/ST6203C - 8-BIT MCUS WITH A/D CONVERTER,TWO TIMERS, OSCILLATOR SAFEGUARD & SAFE RESET | | ST6208C/ST6209C/ST6210C/ST6220C - 8-BIT MCUS WITH A/D CONVERTER,TWO TIMERS, OSCILLATOR SAFEGUARD & SAFE RESET | | ST6215C/ST6225C - 8-BIT MCUS WITH A/D CONVERTER, TWO TIMERS, OSCILLATOR SAFEGUARD & SAFE RESET | | ST6230B - 8-BIT ROM/OTP/EPROM MCUS WITH A/D CONVERTER, 16-BIT AUTO-RELOAD TIMER, EEPROM, SPI AND UART | | ST6252C/ST6262C - 8-BIT OTP/EPROM/FASTROM/ROM MCUs WITH A/D CONVERTER, SAFE RESET, AUTO-RELOAD TIMER AND EEPROM | | ST6253C/ST6260C/ST6263C - 8-BIT OTP/EPROM/FASTROM/ROM MCUS WITH A/D CONVERTER, SAFE RESET, AUTO-RELOAD TIMER, EEPROM AND SPI | | ST6255C/ST6265C - 8-BIT OTP/EPROM/FASTROM/ROM MCUS WITH A/D CONVERTER, SAFE RESET, AUTO-RELOAD TIMER, EEPROM AND SPI | | ST72141K - 8-BIT MCU FOR ELECTRIC-MOTOR CONTROL WITH ROM/OTP/EPROM, 256 BYTES RAM, ADC, 16-BIT TIMERS, SPI INTERFACE | | ST72321 - 8-BIT MCU WITH NESTED INTERRUPTS, FLASH,10-BIT ADC, FIVE TIMERS, SPI, SCI, I2C INTERFACE | | ST72321B - 8-bit MCU with 32 to 60K Flash/ROM, ADC, five timers, SPI, SCI, I2C interface | | ST72325 - 8-bit MCU with 16 to 60K Flash/ROM, ADC, CSS, five timers, SPI, SCI, I2C interface | | ST72361 - 8-bit MCU with Flash or ROM, 10-bit ADC, 5 timers, SPI, 2x LINSCI" | | ST7262 - LOW SPEED USB 8-BIT MCU WITH 3 ENDPOINTS, FLASH OR ROM MEMORY, LVD, WDG, 10-BIT ADC, 2 TIMERS, SCI, SPI | | ST7265X - LOW-POWER, FULL-SPEED USB 8-BIT MCU WITH 32K FLASH, 5K RAM, FLASH CARD I/F, TIMER, PWM, ADC, I2C, SPI | | ST72F521/ST72521B - 8-BIT MCU WITH 32 TO 60K FLASH/ROM, ADC, FIVE TIMERS, SPI, SCI, I2C, CAN INTERFACE | | ST7LITE2 - 8-BIT MCU WITH SINGLE VOLTAGE FLASH MEMORY, DATA EEPROM, ADC, TIMERS, SPI | | ST7ULTRALITE - 8-BIT MCU WITH SINGLE VOLTAGE FLASH MEMORY, ADC, TIMERS | | ST90158/ST90135 - 8/16-BIT MCU FAMILY WITH UP TO 64K ROM/OTP/EPROM AND UP TO 2K RAM |
|