74ACT20
DUAL 4-INPUT NAND GATE
s s
s
s
s
s
s
s
s
H IGH SPEED: tPD = 5ns (TYP.) at VCC = 5V LOW POWER DISSIPATION: ICC = 4A(MAX.) at TA=25C C OMPATIBLE WITH TTL OUTPUTS VIH = 2V (MIN.), V IL = 0.8V (MAX.) 50 TRANSMISSION LINE DRIVING CAPABILITY SYMMETRICAL OUTPUT IMPEDANCE: |IOH| = IOL = 24mA (MIN) BALANCED PROPAGATION DELAYS: tPLH tPHL OPERATING VOLTAGE RANGE: VCC (OPR) = 4.5V to 5.5V PIN AND FUNCTION COMPATIBLE WITH 74 SERIES 20 IMPROVED LATCH-UP IMMUNITY
DIP
SOP
TSSOP
ORDER CODES
PACKAGE DIP SOP TSSOP TUBE 74ACT20B 74ACT20M T&R 74ACT20MTR 74ACT20TTR
DESCRIPTION The 74ACT20 is an advanced high-speed CMOS DU AL 4-INPUT NAND GATE fabricated with sub-micron silicon gate and double-layer metal wiring C2MOS tecnology. The internal circuit is composed of 3 stages including buffer output, which enables high noise
immunity and stable output. The device is designed to interface directly High Speed CMOS systems with TTL, NMOS and CMOS output voltage levels. All inputs and outputs are equipped with protection circuits against static discharge, giving them 2KV ESD immunity and transient excess voltage.
PIN CONNECTION AND IEC LOGIC SYMBOLS
April 2001
1/8
74ACT20
INPUT AND OUTPUT EQUIVALENT CIRCUIT PIN DESCRIPTION
PIN No 1, 9 2, 10 3, 11 5, 13 6, 8 7 14 SYMBOL 1A to 2A 1B to 2B 1C to 2C 1C to 2D 1Y to 2Y GND V CC NAME AND FUNCTION Data Inputs Data Inputs Data Inputs Data Inputs Data Outputs Ground (0V) Positive Supply Voltage
TRUTH TABLE
A L X X X H
X : Don't Care
B X L X X H
C X X L X H
D X X X L H
Y H H H H L
AB SOLUTE MAXIMUM RATINGS
Symbol V CC VI VO IIK IOK IO Supply Voltage DC Input Voltage DC Output Voltage DC Input Diode Current DC Output Diode Current DC Output Current Parameter² Value -0.5 to +7 -0.5 to VCC + 0.5 -0.5 to VCC + 0.5 20 20 50 100 -65 to +150 300 Unit V V V mA mA mA mA C C
ICC or IGND DC VCC or Ground Current Tstg Storage Temperature TL Lead Temperature (10 sec)
Absolute Maximum Ratings are those values beyond which damage to the device may occur. Functional operation under these conditions is not implied.
RECOMMENDED OPERATING CONDITIONS
Symbol V CC VI VO Top dt/dv Supply Voltage Input Voltage Output Voltage Operating Temperqture Input Rise and Fall Time VCC = 4.5 to 5.5V (note 1) Parameter Value 4.5 to 5.5 0 to VCC 0 to VCC -55 to 125 8 Unit V V V C ns/V
1) VIN from 0.8V to 2.0V
2/8
74ACT20
DC SPECIFICATIONS
Test Condition Symbol Parameter VCC (V) 4.5 5.5 4.5 5.5 4.5 5.5 4.5 5.5 VOL Low Level Output Voltage 4.5 5.5 4.5 5.5 II ICCT ICC IOLD IOHD Input Leakage Current Max ICC/Input Quiescent Supply Current Dynamic Output Current (note 1, 2) 5.5 5.5 5.5 5.5 VO = 0.1 V or VCC-0.1V VO = 0.1 V or VCC-0.1V IO=-50 A IO=-50 A IO=-24 mA IO=-24 mA IO=50 A IO=50 A IO=24 mA IO=24 mA VI = VCC or GND VI = VCC - 2.1V VI = VCC or GND VOLD = 1.65 V max VOHD = 3.85 V min 0.6 4 4.4 5.4 3.86 4.86 0.001 0.001 0.1 0.1 0.36 0.36 0.1 TA = 25C Min. 2.0 2.0 Typ. 1.5 1.5 1.5 1.5 4.49 5.49 0.8 0.8 4.4 5.4 3.76 4.76 0.1 0.1 0.44 0.44 1 1.5 40 75 -75 Max. Value -40 to 85C Min. 2.0 2.0 0.8 0.8 4.4 5.4 3.7 4.7 0.1 0.1 0.5 0.5 1 1.6 80 50 -50 A mA A mA mA V Max. -55 to 125C Min. 2.0 2.0 0.8 0.8 V Max. V Unit
VIH VIL VOH
High Level Input Voltage Low Level Input Voltage High Level Output Voltage
1) Maximum test duration 2ms, one output loaded at time 2) Incident wave switching is guaranteed on transmission lines with impedances as low as 50
AC ELECTRICAL CHARACTERISTICS (CL = 50 pF, RL = 500 , Input tr = tf = 3ns)
Test Condition Symbol Parameter VC C (V) 5.0(*) TA = 25C Min. 1.5 Typ. 5.0 Max. 7.2 Value -40 to 85C Min. 1.0 Max. 9.5 -55 to 125C Min. 1.0 Max. 9.5 ns Unit
tPLH tPHL Propagation Delay Time
(*) Voltage range is 5.0V 0.5V
CA PACITIVE CHARACTERISTICS
Test Condition Symbol Parameter VCC (V) 5.0 5.0 fIN = 10MHz TA = 25C Min. Typ. 3.8 33 Max. Value -40 to 85C Min. Max. -55 to 125C Min. Max. pF pF Unit
CIN CPD
Input Capacitance Power Dissipation Capacitance (note 1)
1) CPD is defined as the value of the IC's internal equivalent capacitance which is calculated from the operating current consumption without load. (Refer to Test Circuit). Average operating current can be obtained by the following equation. ICC(opr) = CPD x VCC x fIN + ICC/2 (per gate)
3/8
74ACT20
TEST CIRCUIT
CL = 50pF or equivalent (includes jig and probe capacitance) RL = R1 = 500 or equivalent RT = ZOUT of pulse generator (typically 50)
W AVEFORM: PROPAGATION DELAYS (f=1MHz; 50% duty cycle)
4/8
74ACT20
Plastic DIP-14 MECHANICAL DATA
mm MIN. a1 B b b1 D E e e3 F I L Z 1.27 3.3 2.54 0.050 8.5 2.54 15.24 7.1 5.1 0.130 0.100 0.51 1.39 0.5 0.25 20 0.335 0.100 0.600 0.280 0.201 1.65 TYP. MAX. MIN. 0.020 0.055 0.020 0.010 0.787 0.065 inch TYP. MAX.
DIM.
P001A
5/8
74ACT20
SO-14 MECHANICAL DATA
DIM. MIN. A a1 a2 b b1 C c1 D E e e3 F G L M S 3.8 4.6 0.5 8.55 5.8 1.27 7.62 4.0 5.3 1.27 0.68 8 (max.) 0.149 0.181 0.019 8.75 6.2 0.35 0.19 0.5 45 (typ.) 0.336 0.228 0.050 0.300 0.157 0.208 0.050 0.026 0.344 0.244 0.1 mm TYP. MAX. 1.75 0.2 1.65 0.46 0.25 0.013 0.007 0.019 0.003 MIN. inch TYP. MAX. 0.068 0.007 0.064 0.018 0.010
P013G
6/8
74ACT20
TSSOP14 MECHANICAL DATA
mm MIN. A A1 A2 b c D E E1 e K L 0o 0.50 0.05 0.85 0.19 0.09 4.9 6.25 4.3 5 6.4 4.4 0.65 BSC 4o 0.60 8o 0.70 0o 0.020 0.10 0.9 TYP. MAX. 1.1 0.15 0.95 0.30 0.20 5.1 6.5 4.48 0.002 0.335 0.0075 0.0035 0.193 0.246 0.169 0.197 0.252 0.173 0.0256 BSC 4o 0.024 8o 0.028 0.004 0.354 MIN. inch TYP. MAX. 0.433 0.006 0.374 0.0118 0.0079 0.201 0.256 0.176
DIM.
A
A2 A1 b e K c L E
D
E1
PIN 1 IDENTIFICATION
1
7/8
74ACT20
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specifications mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a registered trademark of STMicroelectronics 2001 STMicroelectronics - Printed in Italy - All Rights Reserved STMicr oelectronics GROUP OF COMPANIES Australia - Brazil - China - Finland - France - Germany - Hong Kong - India - Italy - Japan - Malaysia - Malta - Morocco Singapore - Spain - Sweden - Switzerland - United Kingdom http://www.st.com
8/8
|