Corporate Responsibility
ST Home | Corporate Responsibility | CR Report 2007 | ST at a glance
 
 
ST at a Glance 

Check Our Performance

 

ST at a glance

ST has two kinds of manufacturing sites: Front-end and Back-end

The Front-end sites produce transistors and integrated circuits on silicon ‘wafers’ through a series of complex processes that enable the silicon to control and elaborate electronic signals. The thin slices of silicon range from 5 to 12 inches in diameter, with more advanced technology being required to produce the larger diameters.

Back-end sites perform assembly, packaging and testing functions. The individual silicon ‘die’ or rectangles are cut from the wafers and the die are then sealed with wire connections into the ‘package’ or box that connects the chips to an electronic device. The chips are then tested to ensure quality and proper performance.
 

Map
Front-End Front-End Back-End Back-End

* Overall we have 15 manufacturing sites, but for the purposes of reporting in the sections on health and safety and environment, we only refer to 14 major manufacturing sites (excluding Rennes).