Section
 

Web Seminar Overview

"Optimizing Power Consumption in Embedded Systems using ARMŽ-based Microcontrollers from STMicroelectronics"
Date / Time On - demand
Duration 60 minutes
Presented By Jim Lombard, Senior Applications Engineer, Microcontrollers, STMicroelectronics
Overview With the global emphasis on energy conservation and the increase in hand-held, battery-operated products, 32-bit microcontrollers with flexible power management capabilities become essential in defining your system's power profile.

Designed for a wide range of applications, STMicroelectronics’ family of ARM-based microcontrollers, STR7 with 9 available versions, offers several versatile low-power modes, best-in-class Flash memory performance for fast deterministic applications, best-in-class Flash-to-RAM ratio, Read-While-Write Dual Bank Flash, a powerful set of peripherals including USB, CAN, multiple UARTs, I2C, SPI, and HDLC, as well as an embedded 1.8V core regulator.

Attend this webseminar and get the latest information on:

  • How to define a power profile for your system.
  • Dynamic Power management: matching your system's performance to the application on the fly.
  • Why STMicroelectronics' ARM-based microcontrollers are unique in their power management capabilities.
  • How to get more information on ARM-based microcontroller products from STMicroelectronics.
Product Support Microcontrollers