| Overview |
STMicroelectronics has become the
first company to use the powerful ARM9 CPU core in a general-purpose
Flash Microcontroller, opening endless possibilities to embedded
system designers by making networking and other demanding applications
easy and affordable.
STR9 MCUs deliver up to 96 MIPS peak performance while executing
code directly from internal Flash memory, executes single-cycle
DSP instructions, and includes Ethernet, USB, and CAN interfaces.
These features, combined with Flash memory sizes reaching 544
Kbytes and a vast 96 Kbyte SRAM, make the STR910F an ideal MCU
solution to transform embedded control applications into low-cost
nodes on a local network, or on the Internet.
Seminar topics include:
- “Super ARM7” concept and advantages of ARM9
- Intense communications plus complex control tasks can be
performed simultaneously due to key features and architecture.
- Low-power operation, reduced need for external components,
and the use of a built-in real time clock drawing only 0.3 uA.
- Range of development tools, real time operating systems,
and Ethernet TCP/IP support will simplify the design process.
Example of starting a design.
- Overview of upcoming STR9 family devices.
The seminar is suitable for both designers and decision makers
alike. If you would like to find out how you can benefit from
using STR9 MCUs in your products, this seminar is for you
|