|
Easier design-in with ST's Evaluation and Development
system for Monolithic Motor Drive IC's
|
| Date |
Archived |
| Duration |
60 minutes |
| Overview |
In this seminar you will learn about an evaluation
system that can be used to determine the performance of both the
motor and the driver circuit in your application. Called PractiSPIN™,
the system is designed to operate the IC being evaluated under control
of software that runs on a Windows-Based PC. The PractiSPIN™ software
can operate the device to drive a stepper motor, 1 or 2 DC motors
or a brushless DC motor. You will also learn which monolithic driver
ICs are supported by the PractiSPIN™ system. |
|
Launch Web Seminar
|
|
|
|