News & Updates from STMicroelectronics
May 2008

 

 
PRODUCT NEWS

STR9 ARM9 boosts embedded Flash and saves part count in connected applications

ST has increased the on-chip Flash capacity of its STR91xFA ARM966E-S based MCU family by introducing 1.1 Mbyte and 2.1 Mbyte variants, delivering higher memory density than any other ARM9, or ARM7-TDMI, based standard MCU currently available. The new devices are pin- and function compatible with existing 288 Kbyte and 544 Kbyte versions in LQFP-80, LQFP-128 and BGA-144 packages, allowing engineers to scale designs easily without incurring expensive changes to their circuit boards. More


MDmesh™ II and FDmesh™ II - high-efficiency power converters with high-current power MOSFETs

Fundamental in addressing the efficiency requirements of new SMPS and inverters, the new very high current 600 V MDmesh II devices address high-efficiency requests. In terms of conduction losses, they provide exceptionally low RDS(on) in TO-247 and Max247 packages and a good power handling capability. In terms of the total switching losses, particularly with the new 600 V FDmesh II fast diode version, they provide customers with a reduced trr, Irrm and an enhanced dynamic dv/dt. More


TSC101 - high-side current-sense amplifier

The TSC101 is the first device of a new standard family: high-side current-sensing amplifiers. The TSC101 measures very small voltage drops on a high-side shunt resistor, and using an internally fixed gain, amplifies the difference into a ground-referenced output voltage. The device is housed in a tiny SOT23-5 package. More


L675x – innovative power management for the latest Intel CPUs

The new L675x PWM multi-phase controllers, coupled with L674x power MOSFET drivers, allow the design of very flexible solutions for power management of the latest processors in PC, server and workstation motherboards. More


STw5210 - Enjoy music longer and better

The STw5210 is a very high performance 24-bit audio DAC (digital to analog converter) that is intended for the mobile music market. It provides 103dB signal-to-noise ratio through the whole audio path, while also embedding the company’s innovative PTETM Playback Time Extender function to reduce power consumption of the platform. Simplifying the system design, the DAC can be directly connected to the battery, and drives a headset without coupling capacitor thanks to its true-ground headset amplifier. More


STWD100 – low-power watchdog circuit with Chip-Enable pin

The new STWD100 is a low-power watchdog circuit that includes an active-low enable pin. This pin is handy for momentarily disarming the device. Two examples of when this important feature is required are in-system programming and slow booting applications. When the enable pin is left unconnected, the part is enabled. More


EMIF01-1003M3 – smallest integrated EMI filter for keypad and side keys

The EMIF01-1003M3 is housed in a 1 x 0.6 mm DFN package and provides up to -25 dB attenuation at 900 MHz together with 15 kV ESD protection. The device features 100 ohm serial resistance and 30 pF line capacitance, in a 0.6 mm² package. As a result, using the EMIF01-1003M3 to filter and protect a cellular phone keypad saves 55% board space compared to a discrete solution with R, C and ESD diodes. The EMIF01-1003M3 is ideally suited for use in mobile phones, portable MP3 players, and camera applications.More


ST1S09 - 2 A, synchronous step-down DC-DC converter with Inhibit or Power Good

The ST1S09 is a 1.5 MHz PWM, synchronous step-down DC-DC converter with soft-start and internal compensation. Although maintaining the same tiny DFN6-3x3 package and pin configuration as the ST1Sx series, it is able to provide 2 A max output current and with the power-good feature for system monitoring. More


LRi2K, low cost tags - fully compliant to the RFID standards - offer high-speed capability and unrivaled secured reading range

The LRi2K family is a best- in-class, true 2048-bit EEPROM user memory tag IC at 13.56 MHz with 64-bit UID, EAS through AFI and kill command for privacy. It is fully compliant and interoperable with ISO 15693 and ISO 18000-3 mode 1 for tracking applications requiring both data storage and security. This family is particularly suited for access control, library automation, and supply-chain management, as well as for anti-counterfeiting of sensitive products, such as pharmaceuticals and high-value items. More


EVENTS

See STMicroelectronics at PCIM Europe 2008 in Nuremberg

STMicroelectronics, the worldwide #1 in Power Conversion, will present its latest solutions and products for High Efficiency Power Management, Motor Control, Lighting and MEMS. On display will be worldwide premiere solutions based on the new off-line auxiliary power supply converter VIPer17, consuming as low as 30mW in stand-by, and exciting new products including: 150°C High Temperature Triacs, FDmesh MOSFETs for Solar Inverter, 2 and 3-axis, MEMS accelerometers, the L6562A Transition Mode PFC Controller, the ST1Sxx High Efficiency DC/DC Conversion and the L6585 Combo IC for Double Tube Lamps. More


Free North America STM32 technical seminars - June 2008

The free seminar will introduce new versions of the STM32 ARM® Cortex™-M3 Microcontroller with up 512kB Flash, SRAM up to 64kB and new dvanced peripherals. See how easy it is to get started on an STM32 design using the low cost and easy to use STM32 Starter Kits. Attendees will get a discount coupon for an STM32 Starter Kit and a chance to win an Apple iPod touch. Register today on-line at www.st.com/stm32seminar.



You are receiving this newsletter because you have registered on St's web site and have opted to receive newsletters and other communications from ST based on topics of your interest. We thank you for your interest and hope that you find this information useful

FORWARD TO OR FROM A COLLEAGUE
Do not hesitate to forward this newsletter to colleagues and friends who might find it useful.
If you received this e-mail from a colleague and would like to subscribe to receive your own copy in the future, please proceed to our registration page.

UPDATE YOUR PREFERENCES OR UNSUBSCRIBE
If you wish to change your topics of interest, click here to update your registration profile. This email was sent to (%Email%). If you do not wish to continue receiving this newsletter, please click here to unsubscribe permanently.

LET US KNOW WHAT YOU THINK
If you have any suggestion or comment about the content, presentation and distribution of this newsletter, we would like to hear from you. Please email us your feedback.