Section
 

Number 3 july 1999
pnews title


cover

titoli


botton Editorial Notes
botton APPLICATION SPECIFIC MEMORIES

- SETTING THE SCENE FOR APPLICATION SPECIFIC MEMORIES

- NEW RF INTERFACE FOR ASMs

- PHONE CARD ICs

- COMPUTERS BRING INCREASE IN ASM USAGE

botton MEMORY SYSTEMS

- TRENDS in MEMORY SYSTEMS

- NOTABLE NON-VOLATILES FROM ST

- FASTEST IN THE WORLD : ST's SPI bus Serial EEPROMS

- THE FLASH+ concept from st

- MULTIPLE MEMORY PRODUCTS

botton EEPROMS

- THE WORLD'S BROADEST RANGE OF NV MEMORIES

- HIGH DENSITY SERIAL EEPROMS 64 Kbit to 256 Kbit

- Super small packaging for 1Kbit to 256Kbit serial EEPROMs

- 1Mbit PARALLEL EEPROM EXTENDS THE RANGE

- VERY LOW VOLTAGE 1.8V SERIAL EEPROMs

Editorial Notes


Dear Reader,

Our guess is that you already knew it, but let us say it again : STMicroelectronics makes the world's broadest range of non-volatile memories. Whatever the application, there is an ST device to provide your system with the best cost/performance ratio.

OTP and UV EPROMs provide economical software code or data storage. Standard and advanced architecture Flash memories provide field programmable updating and non-volatile data storage. Serial and parallel EEPROMs are byte level re-writable and give the highest flexibility

for any data storage. Application specific memories are optimized for specific applications, boosting performance and cutting costs. ST's new range of memory systems combines memory types to provide the memory resources for complete systems, such as Flash memory plus EEPROM or SRAM. And finally, ST's non-volatile RAMs provide SRAM performance and clock/calendar options, with battery backup for 10 years.

The focus in this edition of Product News is our range of EEPROMs, Memory Systems and ASM products. Should you need additional information, come visit us on the WEB at www.st.com/memory.


Should you require more information, please select the appropriate contact from the "Related Topics" menu.