Section
Author's Guide | Reviewer's Guide

ST Journal of Research
MEMS

Vol. 3, No. 1, August 2006- Art. 8
 
An Above IC MEMS RF Switch

MEMS details by
Daniel Saias, Philippe Robert, Samuel Boret, Christophe Billard, Guillaume Bouche, Didier Belot, and Pascal Ancey, STMicroelectronics

Copyright
Copyright © IEEE, 2003. Reprinted from An Above IC MEMS RF Switch, by Daniel Saias, Philippe Robert, Samuel Boret, Christophe Billard, Guillaume Bouche, Didier Belot, and Pascal Ancey, IEEE JOURNAL OF SOLID-STATE CIRCUITS, VOL. 38, NO. 12, DECEMBER 2003, pp 2318 - 2324
 

Abstract
Addressing reconfiguration of radio frequency (RF) systems might require high performance integrated RF switching capabilities. In this regard, a particular design experience of an integrated circuit (IC) monolithically integrated micro electro mechanical system (MEMS) ohmic switch is reported here. Applications at 2-GHz have been targeted. The MEMS device was processed on top of a 0.25 µm standard BiCMOS wafer including the switch IC driver. An extensive RF characterization has been made. At 2-GHz, the switch exhibits a 0.18 dB insertion loss and a 57 dB isolation level. This realization opens the way to further designs of reconfigurable architectures for multiband and multistandard mobile terminals.

 

Download Art 8 (PDF Format) Size KB 680 page 74