![]() |
||
|
|
||
ST In-Check: a revolutionary lab-on-chip for molecular diagnostics |
||
|
Silicon’s low thermal capacity and the minute volumes of tested samples reduce reaction times to less than 30% of standard macroscopic equipment. Fast temperature cycling enables amplification of complex biological materials in 20-30 minutes without compromising accuracy and reliability. An embedded microcontroller actuates, monitors, and adjusts the parameters of the reaction. A simple graphical user interface installed in a standard PC allows easy customization and control of temperatures, reaction times, and spot sizes in the most complex diagnostic applications. Encapsulated in a single, self-contained unit, ST’s biochip significantly reduces the risks of cross-contamination inherent in conventional analysis methods. ST’s In-Check lab-on-chip opens up new possibilities for instant and affordable analysis of complex biological substances at the point of need. Fast time-to-answer, portability, and ease-of-use makes In-Check particularly suitable for operation in real-world conditions, spanning a wide array of health- and life-saving applications, including detection of infectious and genetic diseases; testing food and water supplies for dangerous microorganisms; veterinary diagnostics; and drug development. Partners that develop their genomic applications on the In-Check platform have access to an extensive network of manufacturing plants across the world. Dedicated MEMS and Lab-on-Chip fabs work with high-volume plants to offer the best combination of R&D intensive efforts and low-cost manufacturing. A seasoned team of engineers, scientists, managers and operations personnel with over 10 years experience in microfluidic devices is contributing to the success of this innovative platform. June 2006 |
|
||||||||||||||||||
|