Section
 

ST’s Microcontroller Portfolio


ST’s microcontroller offering suits every kind of application, from those where minimum cost is the primary requirement to those that need powerful real-time performance and high-level language support. The comprehensive portfolio comprises robust 8-bit general-purpose Flash microcontrollers, with the full range of standard communication interfaces, that cost much less than a dollar in volume; application-specific 8-bit microcontrollers for applications including brushless motor control, lighting, CAN, low-noise block converters, Smart Card readers, and USB Flash drives; 16-bit industry-standard devices; and high-performance 32-bit ARM-based Flash microcontrollers with excellent low-power characteristics and advanced connectivity, including Ethernet, USB, and CAN.

ST7: Flash and ROM, 8-bit Integrated Solutions
ST’s 8-bit ST7 family includes a wide range of Flash and ROM devices built around an enhanced industry-standard CISC (Complex Instruction Set Computer) architecture. This technology makes it possible to effortlessly reach the highest code efficiency, whether programming in C or in Assembler. The software-configurable nested-interrupt capability further reinforces ST7's strengths in real-time applications. Integrated analog features, such as a low-voltage detector for fully secured start-up without any external components and an integrated 1% RC (Resistor-Capacitor) oscillator, considerably slash application costs.

The ST7 family ranges from 1KB single voltage Flash to fully compatible 60KB Flash and ROM products with or without electronically erasable data, housed in 8- to 80-pin packages, ensuring continuity of the previous generations and securing full software and hardware compatibility. Peripheral options include 10-bit multi-channel ADC, SCI, SPI, I²C, USB and CAN interfaces, as well as a variety of 8-bit and 16-bit timers with PWM (Pulse Width Modulation) capabilities.

The market-proven technology, coupled with the robustness of the embedded Flash (25 years at 85°C), makes ST7 devices a safe and optimum-performance choice for the 8-bit general-purpose microcontroller market.
www.st.com/st7

ST6: OTP and ROM, maturity, ruggedness and economy
The 8-bit ST6 family has long been a safe and popular choice for simple and robust cost-sensitive applications including home appliances, digital-consumer equipment and motor control. Housed in 16- to 28-pin packages, the ST6 devices integrate 1 to 4 KB of OTP (One-Time Programmable) or ROM memory.
www.st.com/st6

µPSD with USB and programmable logic
µPSD is a family of 8-bit microcontrollers built on an 8032 microcontroller core. µPSD features a flexible memory structure, programmable logic and a rich set of peripherals including devices with USB and JTAG debug/emulation. These features, along with analog and supervisor functions, make µPSD an ideal solution for a wide variety of embedded-control applications. ST’s µPSD devices integrate 80 to 288 KB of Flash memory in 52- to 80-pin packages.
www.st.com/upsd

ST10: Flash and ROMless, advanced 16-bit microcontrollers with DSP-MAC
The ST10 is an industry-standard 16-bit microcontroller architecture, compatible with Infineon’s C16x series. ST10 devices are high-performance microcontrollers with an instruction cycle as short as 30ns and exceptional real-time performance. The ST10 micros feature a 1-cycle context switch, very fast interrupt management and optimized peripherals including a DSP-MAC cell, a real DSP co-processor, a CAPCOM unit, GP Timers, PEC (Packet-Error Checksum) for smart peripheral management, an interrupt controller with 16 levels and 56 sources, CAN 2.0B interface, and fast 10-bit ADC.
www.st.com/st10

STM32: 32-bit Flash microcontrollers powered by ARM Cortex-M3
The recently launched STM32 family of 32-bit Flash Microcontrollers is based on the breakthrough ARM Cortex™-M3 core that has been developed specifically for embedded applications. The STM32 family benefits from the Cortex-M3 architectural enhancements, including the Thumb-2 instruction, set to deliver improved performance with better code density, significantly faster response to interrupts, and outstanding power efficiency. ST is the first large MCU supplier to introduce a product family based on Cortex-M3 core.

The STM32 is an optimal choice across a wide range of embedded applications covering: both reduced and large memory and pin requirements; performance-demanding as well as battery-operated systems; and the range from simple, cost-sensitive applications to complex high-value designs. Superior pin-to-pin, peripheral and software compatibility across the STM32 family ensures full flexibility.
www.st.com/stm32

STR7: ARM-powered 32-Bit microcontrollers: Flash and ROMless
The STR7 family of 32-bit microcontrollers combines the industry-standard ARM7TDMI® 32-bit RISC core, featuring high performance, very low power, and very dense code, with a comprehensive set of peripherals and ST's 0.18µ embedded Flash technology. The STR7 family comprises a wide range of Flash and ROMless devices, available in both generous and low-pin-count packages.

The STR7 devices target industrial-control applications like factory automation, point-of-sale and vending machines and testing equipment, as well as mass-market telecom applications, such as bridges and protocol translators.
www.st.com/str7

STR9: 32-bit ARM9E® Flash microcontrollers: Ethernet and Large Memory
STMicroelectronics brings the power of ARM9E™ processor cores to the world of general-purpose Flash microcontrollers, opening endless opportunities for easy and affordable networking and other demanding embedded applications.

The STR910FA microcontroller family delivers up to 96 MIPS peak performance, while executing the code directly from its Flash memory. The STR9 devices execute single-cycle DSP instructions within the ARM966E-S® core and include Ethernet, USB and CAN interfaces. These features, combined with Flash memory sizes up to 544 KB and a comfortable 96KB SRAM, make the STR910FA an ideal single-chip solution that transforms embedded-control applications into low-cost nodes in a local network or the Internet..
www.st.com/str9

Capacitive touch controller ICs
QST is a family of microcontroller products that respond to the touch using a pure digital, firmware-based technology. ST provides a large variety of standard products, available in different packages and configurations, to address different touch-sensor applications.

A complete range of tools
ST and its partners provide a complete range of tools for all ST microcontroller products. Easy-to-use, low-cost starter kits and introductory tools are designed to eliminate the barriers to getting an application started. Application-specific kits are also available to meet particular needs such as in motor control or networking applications.

To shorten time-to-market, all ST microcontroller devices are supported by free firmware libraries that facilitate the implementation of the full range of peripherals and features. Third-party partners also provide a range of royalty-free operating systems and stack solutions.
Debugging tools range from low-cost tools that cover a wide range of ST devices to high-end tools with additional features including execution trace, code coverage and code profiling for the most challenging applications.

October 2007






Should you require more information, please select the appropriate contact from the "Related Topics" menu.