Section

Products/Technology
Press Releases 2004

December
22 STMicroelectronics Introduces Single-Chip COFDM Demodulator Compliant with the NorDig Unified Standard  
21 STMicroelectronics Introduces Unrivaled High-Performance 64-Mbit Serial Flash for Code-Storage Applications VERSION FRANÇAISE
20 STMicroelectronics Commits to Helping Define Interface Standard for Portable, Consumer Disk Drives  
16 STMicroelectronics Wins the Race to Deliver First 65-nm CMOS Design Platform VERSIONE ITALIANA VERSION FRANÇAISE
15 MEDEA+ Project Led by STMicroelectronics Wins European Award for Project Excellence VERSION FRANÇAISE
13 Crolles2 Alliance presents leading-edge semiconductor research at IEDM 2004  
10 Hybrid Emitter-Switched Transistor from STMicroelectronics Combines Bipolar and MOSFET Advantages in Very High Power Applications VERSIONE ITALIANA VERSION FRANÇAISE
09 STMicroelectronics Unveils Advanced Non-Volatile Memory and Advanced CMOS Platform Developments at IEDM VERSIONE ITALIANA VERSION FRANÇAISE
07 Octal High-side Driver from STMicroelectronics Drives and Protects VERSIONE ITALIANA VERSION FRANÇAISE
November
26 STMicroelectronics Introduces Primary-side Switch for Power Converters VERSIONE ITALIANA
24 Automotive Microcontroller from STMicroelectronics Provides Enhanced CAN Message Filtering and Dual UART Interfaces VERSIONE ITALIANA
22 New 256Mbit NAND Flash Memory from STMicroelectronics Available in Smallest BGA Package VERSIONE ITALIANA VERSION FRANÇAISE
18 STMicroelectronics Releases Advanced 2 Mega-Pixel Tri-Mode Camera Kit VERSIONE ITALIANA
16 STMicroelectronics Introduces High-voltage, Low-current Diodes for Power Applications  
12 STMicroelectronics Lines up to Protect Handheld Video Signals from Interference VERSIONE ITALIANA
09 The Portland Group Demonstrates First Compilers to Harness Power of AMD Dual-Core Microprocessors at Supercomputing 2004  
08 STMicroelectronics Demonstrates Complete Convergence in the Car and in the Home at Electronica 2004 VERSIONE ITALIANA
08 STMicroelectronics Debuts Megapixel Camera Chipset for Mobile Devices VERSION FRANÇAISE
05 STMicroelectronics Introduces New White LED Driver with Specific Features for Small LCD Module Backlight VERSIONE ITALIANA
03 STMicroelectronics' Kit to Power Enel's Next-Generation Electricity Meters VERSIONE ITALIANA
October
28 STMicroelectronics Extends Contactless Secure MCU Family with 2-kbyte EEPROM Version for Cost-Sensitive High-Performance Applications VERSIONE ITALIANA
27 New 32-bit SIM Chip from STMicroelectronics Will Benefit Mobile Phone Multimedia Services VERSIONE ITALIANA
25 Industry's Fastest Preamplifier from STMicroelectronics Delivers 1.2-Gbit/s Under Laptop Power Constraints; Device Serves All 2.5" Form-Factor Drives VERSIONE ITALIANA VERSION FRANÇAISE
22 STMicroelectronics Extends its Serial Flash Family for Data and Parameter Storage with 1-Mbit and 2-Mbit densities VERSIONE ITALIANA
20 STMicroelectronics Extends Cooperation with ARM to Enhance Security Features of Nomadik Mobile Multimedia Processors  
20 STMicroelectronics Introduces Power Amplifier for WLAN IEEE802.11b/g Applications VERSIONE ITALIANA
19 STMicroelectronics Introduces First Single-Chip Solution for both Autonomous and Host-Based GPS Applications with CAN Interface VERSIONE ITALIANA
18 STMicroelectronics Announces Ready-to-use Bluetooth-based Hands-Free Car-Kit Reference Design; Ideal for OEMs and as After-Market Solution VERSIONE ITALIANA
15 STMicroelectronics Introduces 24 Industry-Standard Supervisor Chips with Short High-Volume Lead Times VERSIONE ITALIANA VERSION FRANÇAISE
14 STMicroelectronics Adds Single-Chip DVB-S2 Silicon Tuner to its Satellite Set-top Box IC Family VERSIONE ITALIANA VERSION FRANÇAISE
13 USB ADSL Modem from STMicroelectronics Shatters 10 Euro Full Modem Cost Barrier VERSIONE ITALIANA VERSION FRANÇAISE
12 STMicroelectronics and HDIC establish China JV for Digital TV Software VERSION FRANÇAISE
11 STMicroelectronics to Participate in China's Open-Source Computing Initiative VERSION FRANÇAISE
08 New Low Voltage MOSFETs from STMicroelectronics' STripFET Technology VERSIONE ITALIANA
06 STMicroelectronics Announces Enhanced Analog-Input LCD Display Engine for XGA/SXGA Resolution Now Available in Volume VERSIONE ITALIANA
05 The Portland Group Joins OpenMP Architecture Review Board  
05 STMicroelectronics Presents its Latest Advances in Architectures and Compilers for Embedded Systems  
04 STMicroelectronics Breaks the Rules with Smaller and More Robust Power Devices VERSIONE ITALIANA
September
28 CDMA and CEATEC Trade Shows to Spotlight Nomadik Mobile Multimedia Processors, Development Board  
28 STMicroelectronics joins the Series 60 Product Creation Community to boost 3G smartphone market VERSIONE ITALIANA
14 STMicroelectronics' High Definition Set Top Box Decoder Selected for Integrated Digital TV Reference Design  
14 First Single-Chip HDTV Set-top Box Solution from STMicroelectronics Cuts Costs and Integrates DVR and Security Capabilities VERSIONE ITALIANA VERSION FRANÇAISE
10 Step-up Converter from STMicroelectronics Simplifies LNB Control for Digital Satellite TVs VERSIONE ITALIANA
09 SVP Alliance Launched to Promote Adoptionof Content Protection Technology  
09 STMicroelectronics Publishes Extensions to DiSEqC Protocol to Enable Greater Flexibility for Satellite Broadcasters VERSIONE ITALIANA VERSION FRANÇAISE
07 ST's Trusted Platform Module Provides Complete Trusted Computing Group-Enabled Security Solution for Desktop and Laptop PCs VERSIONE ITALIANA VERSION FRANÇAISE
03 SuperFREDMesh™ Technology from STMicroelectronics Enhances MOSFET Portfolio VERSIONE ITALIANA
August
24 STMicroelectronics Adds 8-Mbit Memory Chip to Dual-Interface PC BIOS Family VERSION FRANÇAISE
12 Companies Unveils Complete Joint Proposal for IEEE 802.11 Task Group N  
11 BestSystems, Inc to Bundle PGI Compilers and Tools in Japan  
11 STMicroelectronics Announces Cutting-Edge Silicon Solution for Contactless ePassport and ID Programs  
04 Cray Inc. to Resell PGI High-Performance AMD Opteron Compilers with New Line of MPP Supercomputers  
July
29 STMicroelectronics Launches Advanced New LCD Scaler Family for Flat Panel Displays VERSION FRANÇAISE
21 64-bit Applications Infrastructure Continues to Build Using Latest Release of PGI Compilers and Tools  
19 STMicroelectronics Introduces 3V Versions of Popular ST72324 General-Purpose 8-bit Microcontrollers VERSIONE ITALIANA VERSION FRANÇAISE
15 STMicroelectronics Extends NAND Flash Family with 256-Mbit and 128-Mbit Devices VERSIONE ITALIANA VERSION FRANÇAISE
09 STMicroelectronics Eliminates Costly Hardware Emulators for 8051-Based Designs with $199 Development Kit  
02 STMicroelectronics Introduces New Low-Power, Small Footprint Real-Time Clock Chips VERSIONE ITALIANA VERSION FRANÇAISE
01 Nokia and STMicroelectronics Introduce New Camera-Module Standard For Mobile Devices VERSIONE ITALIANA VERSION FRANÇAISE
June
29 STMicroelectronics Announces Immediate Availability of Fully-Certified DVB-MHP Reference Design for Digital Set Top Boxes VERSIONE ITALIANA VERSION FRANÇAISE
22 STMicroelectronics Announces Availability of True End-to-End ADSL2+ Solution VERSIONE ITALIANA
22 New Utopia ADSL2 + Solution from STMicroelectronics Meets Triple Play Demand for Data, Voice and Video VERSIONE ITALIANA
18 STMicroelectronics Launches UHF RFID Chip Fully Supporting EPCglobal Class 1 Specification VERSIONE ITALIANA VERSION FRANÇAISE
17 STMicroelectronics Announces Sample Availability of Market's First Central Office Chipset for ADSL2+ with Embedded IP/ATM Cell Processor VERSIONE ITALIANA VERSION FRANÇAISE
16 STMicroelectronics Advances in Development of Future Non-Volatile Memory Technology VERSIONE ITALIANA VERSION FRANÇAISE
08 Microsoft and STMicroelectronics Team to Enable High-Definition Windows Media 9 Content for Consumers On the Leading Set-Top Box and DVD Hardware Platforms VERSION FRANÇAISE
08 STMicroelectronics Announces BQB (Bluetooth® Qualification Bodies) Certification of STLC2500 Single-Chip Bluetooth Product by 7Layers Germany  
08 STMicroelectronics' Dual Band Wireless LAN Baseband Processor Melds Advanced Features and Low Cost VERSIONE ITALIANA VERSION FRANÇAISE
07 STMicroelectronics Designers and Engineers Selected to Present Nine Technical Papers at 2004 Symposia on VLSI Technology and Circuits VERSION FRANÇAISE
04 Infineon, Philips and ST welcome Freescale to E3 lead-free initiative VERSIONE ITALIANA VERSION FRANÇAISE
03 Industry's First Standard cdma2000® 1xEV-DV Solution for 3G Mobile Devices Now Sampling From Texas Instruments and STMicroelectronics VERSIONE ITALIANA VERSION FRANÇAISE
02 STMicroelectronics' Tintoretto Disk Drive Read Channel Achieves 1.4-Gbit/s Speed at 1.5W Power Dissipation VERSIONE ITALIANA VERSION FRANÇAISE
01 STMicroelectronics Adds "Build" and "Program" Capability to STVD7 Microcontroller Development Software  
May
27 New Serial Presence Detect (SPD) EEPROM from STMicroelectronics Fully Supports JEDEC DDR2 Standard VERSIONE ITALIANAVERSION FRANÇAISE
26 STMicroelectronics, CEA-Leti and AIXTRON Develop Ultra-Thin Gate-Insulation Process for Advanced CMOS Transistors VERSION FRANÇAISE
25 STMicroelectronics' Technology Lowers Costs by Easing Installation and Configuration of Domestic Satellite Systems VERSIONE ITALIANA VERSION FRANÇAISE
21 STMicroelectronics Introduces Complete Automotive H Bridge in a Single Package VERSIONE ITALIANA
18 STMicroelectronics Announces STLC2500 Single-Chip Bluetooth Product, Raises the Bar for Radio Performance and Low Power Consumption VERSIONE ITALIANA VERSION FRANÇAISE
10 STMicroelectronics Enables the Market for User-Upgradeable Set-Top Boxes and Digital Video Recorders VERSIONE ITALIANA VERSION FRANÇAISE
07 Programmable Voltage Reference from STMicroelectronics Goes Low and Stays Steady VERSIONE ITALIANA VERSION FRANÇAISE
05 STMicroelectronics Licences its Modulator Solution for Satellite Broadcast Equipment to Kick-Start DVB-S2 Receiver Market VERSIONE ITALIANA VERSION FRANÇAISE
04 New ISO 15693-Compliant Contactless Memory from STMicroelectronics Will Reduce Costs for Object Tracking Applications VERSIONE ITALIANA VERSION FRANÇAISE
April
28 STMicroelectronics Enters Trusted Platform Market with Complete TCG 1.2 Solution  
27 New Single-Chip Silicon Tuner from STMicroelectronics Will Further Reduce the Cost of Satellite TV Connections VERSION FRANÇAISE
23 IGBT Driver from STMicroelectronics Boosts System Reliability VERSION FRANÇAISE
22 CEA signs research contract with the partners of the Crolles2 Alliance for development of 45 nm and 32 nm CMOS nanoelectronic technologies VERSION FRANÇAISE
20 STMicroelectronics is the First Smart Card Chip Manufacturer to Win Mastercard CQM Approval VERSION FRANÇAISE
19 STMicroelectronics Introduces Smallest and Thinnest Package for Serial EEPROM Portfolio VERSION FRANÇAISE
13 IBM to Resell STMicroelectronics PGI High-performance Compilers as Part of New Departmental Supercomputing Solutions  
12 STMicroelectronics Flexes MCU Muscle, Launches Standard 32-bit ARM products VERSION FRANÇAISE
06 MEMS-Based Accelerometer from STMicroelectronics Takes Coveted Innovation Award  
March
30 Smart Devices: the CEA, France Telecom and STMicroelectronics Create MINATEC IDEAs Laboratory® VERSION FRANÇAISE
30 STMicroelectronics Confirms Roadmap for NAND Flash Memory Market with Volume Production of 1-Gbit and 512-Mbit Devices VERSIONE ITALIANA VERSION FRANÇAISE
29 NDS and STMicroelectronics Join Forces to Promote an Open Standard for Secure Distribution of Content in Consumer Electronic Devices VERSION FRANÇAISE
26 Dual Op Amp from STMicroelectronics Offers 200mA Output at 2.7V Supply VERSIONE ITALIANA
23 STMicroelectronics Simplifies Digital Broadcast Cable Set-Top Box Designs VERSIONE ITALIANA VERSION FRANÇAISE
23 STMicroelectronics Introduces Two New Chips Offering Simplified Design and Lower Costs for Digital Set-Top Box Manufacturers VERSIONE ITALIANA VERSION FRANÇAISE
19 High Speed Flat-panel Display Interface from STMicroelectronics VERSIONE ITALIANA VERSION FRANÇAISE
17 STMicroelectronics Demonstrates Full Interoperability at Serial ATA Interface 'Plug fest'  
10 STMicroelectronics Leads New European Polymer Electronics Programme VERSIONE ITALIANA VERSION FRANÇAISE
08 Project to Propel Europe to Limits of CMOS Technology VERSIONE ITALIANA VERSION FRANÇAISE
05 Low Cost Analog Smart Card Interface Chip from STMicroelectronics VERSIONE ITALIANA VERSION FRANÇAISE
04 STMicroelectronics and Osmosys Deliver Set-Top Box Multimedia Home Platform Software Across Europe VERSION FRANÇAISE
02 STMicroelectronics Confirms Leadership in DSL Chipset Market with 76 Million Total Ports Shipped Worldwide VERSIONE ITALIANA VERSION FRANÇAISE
01 STMicroelectronics Shares System Research Progress in Publication of On-line Journal VERSIONE ITALIANA VERSION FRANÇAISE
February
27 STMicroelectronics Introduces Video Amplifiers in Tiny Packages VERSIONE ITALIANA VERSION FRANÇAISE
23 STMicroelectronics Announces World's Smallest Triple-Band GSM/GPRS Transceiver Module; Simplifies Mobile Terminal Design and Reduces Board Area  
18 STMicroelectronics Wins Best Design Paper Award at DATE 04  
17 STMicroelectronics Extends ST7 Microcontroller Family With New Dedicated Three-Phase Motor Control ICs VERSIONE ITALIANA VERSION FRANÇAISE
17 STMicroelectronics Introduces 'Starter-Kit' Development Platform for Motor MCU VERSIONE ITALIANA VERSION FRANÇAISE
16 STMicroelectronics Announces Three-Axis MEMS-based Accelerometer with Serial Digital Output VERSIONE ITALIANA VERSION FRANÇAISE
January
23 STMicroelectronics Adds 16 and 32Mbit Devices to Serial Flash Family, and Pushes Bus Frequency to 50MHz VERSIONE ITALIANA
22 STMicroelectronics Audio Power Amplifier Chip Delivers 200W Output, Targets Multi-channel Applications VERSIONE ITALIANA VERSION FRANÇAISE
16 STMicroelectronics Introduces Pin-compatible CMOS Versions of 20bit Bus Switch Family VERSIONE ITALIANA
09 STMicroelectronics Announces Single-Chip Audio Processors for all TV Platforms VERSIONE ITALIANA VERSION FRANÇAISE
08 STMicroelectronics Introduces Most Integrated and Cost-Effective Solution for Digital Flat-Panel TVs VERSIONE ITALIANA VERSION FRANÇAISE
07 STMicroelectronics Chipset Powers Cost-Effective Dual TV and Dual PVR Set-Top Boxes VERSIONE ITALIANA VERSION FRANÇAISE
06 STMicroelectronics Targets DVD-Recorder Market with System-on-Chip Solution VERSIONE ITALIANA VERSION FRANÇAISE