Section
ST Home | Communication | Mobile Communication | Connectivity

Connectivity

 Explore  Select  Design  Purchasing
   
Explore
 
ST’s single-chip Bluetooth transceivers deliver best-in-class power consumption in both standby and operational modes and reach the industry’s best Bluetooth EDR (Enhanced Data Rate) performance at full throughput. ST’s portfolio also includes integrated Bluetooth and FM radio devices, fully optimized for mobile applications in power consumption, audio quality, and space and cost constraints.

Specifically designed for cellular handsets, ST’s single-chip, small-form-factor Wi-Fi solution delivers ultra-low-power, dual-band (IEEE802.11 b/g) operation. ST solutions fully support the coexistence of both Bluetooth and Wireless LAN connectivity within the same system, outperforming competition on this co-existence performance.

 
Product news
Press announcement, February 13, 2008:
STMicroelectronics announces complete fully integrated NFC (near field communication) system-on-chip
Press announcement, January 24, 2008:
STMicroelectronics unveils its next-generation integrated bluetooth and FM-Radio® transceiver system on chip in 65nm process technology
 
Product brochures
Mobile Solutions For You (brochure, PDF 595 Kb)
Key products
STLC2500D Bluetooth V2.1 (Lisbon) + EDR
STLC2500HSD Bluetooth mono headset solution V2.0 + EDR
STLC2593 Bluetooth EDR and RDS FM radio tuner
STLC2690 Bluetooth V2.1 and FM RDS transceiver system-on-chip
STLC4560 Single chip 802.11b/g WLAN radio
STw8009 Mobile video DENC
STw8019
ST21NFCA Near field communication microcontroller
SN260 ZigBee 802.15.4 network processor
STULPI01 HS USB ULPI transceiver
 
Purchasing
Order free samples
Buy ST products from distributors