By combining a current feedback architecture with a very
high-speed complementary technology, the TSH330 can provide
a large bandwidth of 1.1GHz on only 16mA of quiescent current.
This amplifier demonstrates a 0.1dB gain flatness up to
160-MHz at gain=2, and a high slew rate of 1800V/µs
is provided, with only 1.3nV/

Hz
of input-voltage noise.
With an output stage optimized for driving video or instrumentation
lines, the TSH330 demonstrates very good linearity: -78dBc
versus 10MHz/2Vpp on 100 Ohm load and
-73dBc versus 20MHz/2Vp-p on 100 Ohm load.