* WARNING : please consider following remarks before usage * * 1) All models are a tradeoff between accuracy and complexity (ie. simulation * time). * 2) Macromodels are not a substitute to breadboarding, they rather confirm the * validity of a design approach and help to select surrounding component values. * * 3) A macromodel emulates the NOMINAL performance of a TYPICAL device within * SPECIFIED OPERATING CONDITIONS (ie. temperature, supply voltage, etc.). * Thus the macromodel is often not as exhaustive as the datasheet, its goal * is to illustrate the main parameters of the product. * * 4) Data issued from macromodels used outside of its specified conditions * (Vcc, Temperature, etc) or even worse: outside of the device operating * conditions (Vcc, Vicm, etc) are not reliable in any way. ** Standard Linear Ics Macromodels, 1993. ** CONNECTIONS : * 1 INVERTING INPUT * 2 NON-INVERTING INPUT * 3 OUTPUT * 4 POSITIVE POWER SUPPLY * 5 NEGATIVE POWER SUPPLY .SUBCKT TL07x 1 2 3 4 5 ********************************************************** .MODEL MDTH D IS=1E-8 KF=5.306587E-14 CJO=10F * INPUT STAGE CIP 2 5 1.000000E-12 CIN 1 5 1.000000E-12 EIP 10 5 2 5 1 EIN 16 5 1 5 1 RIP 10 11 1.130435E+00 RIN 15 16 1.130435E+00 RIS 11 15 2.476554E-01 DIP 11 12 MDTH 400E-12 DIN 15 14 MDTH 400E-12 VOFP 12 13 DC 0 VOFN 13 14 DC 0 IPOL 13 5 2.300000E-04 CPS 11 15 4.091333E-08 DINN 17 13 MDTH 400E-12 VIN 17 5 3.000000e+00 DINR 15 18 MDTH 400E-12 VIP 4 18 0.000000E+00 FCP 4 5 VOFP 6.096957E+00 FCN 5 4 VOFN 6.096957E+00 * AMPLIFYING STAGE FIP 5 19 VOFP 8.217391E+02 FIN 5 19 VOFN 8.217391E+02 RG1 19 5 1.112645E+06 RG2 19 4 1.112645E+06 CC 19 29 1.300000E-08 HZTP 30 29 VOFP 7.743183E+02 HZTN 5 30 VOFN 7.743183E+02 DOPM 19 22 MDTH 400E-12 DONM 21 19 MDTH 400E-12 HOPM 22 28 VOUT 3.750000E+03 VIPM 28 4 1.500000E+02 HONM 21 27 VOUT 3.750000E+03 VINM 5 27 1.500000E+02 EOUT 26 23 19 5 1 VOUT 23 5 0 ROUT 26 3 9.384786E+01 COUT 3 5 1.000000E-12 DOP 19 25 MDTH 400E-12 VOP 4 25 3.259753E+00 DON 24 19 MDTH 400E-12 VON 24 5 3.259753E+00 .ENDS; TL07x