* WARNING : please consider following remarks before usage * * 1) All models are a tradeoff between accuracy and complexity (ie. simulation * time). * 2) Macromodels are not a substitute to breadboarding, they rather confirm the * validity of a design approach and help to select surrounding component values. * * 3) A macromodel emulates the NOMINAL performance of a TYPICAL device within * SPECIFIED OPERATING CONDITIONS (ie. temperature, supply voltage, etc.). * Thus the macromodel is often not as exhaustive as the datasheet, its goal * is to illustrate the main parameters of the product. * * 4) Data issued from macromodels used outside of its specified conditions * (Vcc, Temperature, etc) or even worse: outside of the device operating * conditions (Vcc, Vicm, etc) are not reliable in any way. * * ******************************** .SUBCKT TS27X 1 2 3 4 5 *** INP- = 1, INP+ =2, OUT = 3 VDD=4 VSS = 5 *** TYPE = TS271/TS272/TS274 .MODEL MDTH D IS=1E-8 KF=2.664E-16 CJO=10F ***INPUT STAGE CIP 2 5 1E-12 CIN 1 5 1E-12 EIP 10 5 2 5 1 EIN 16 5 1 5 1 RIP 10 11 8 RIN 15 16 8 RIS 11 15 223.84 CPS 11 15 1E-9 DIP 11 120 MDTH 400E-12 DIN 15 140 MDTH 400E-12 RDEG1 12 120 4400 RDEG2 14 140 4400 VOFP 12 13 DC 0 VOFN 13 14 DC 0 IPOL 13 5 38E-6 ***ICC DICC1 4 31 MDTH 400E-12 DICC2 31 32 MDTH 400E-12 DICC3 32 33 MDTH 400E-12 DICC4 33 34 MDTH 400E-12 RICC 34 5 20E3 ICC 4 5 600E-6 ***COMMON MODE INPUT LIMITATION DINN 17 13 MDTH 400E-12 VIN 17 5 DC -0.1 DINR 15 18 MDTH 400E-12 VIP 4 18 DC 2.2 ***GM1 STAGE FGM1P 119 5 VOFP 1 FGM1N 119 5 VOFN 1 RAP 119 4 1E6 RAN 119 5 1E6 ***GM2 STAGE G2P 19 5 119 5 4E-4 G2N 19 5 119 4 4E-4 R2P 19 4 450E3 R2N 19 5 450E3 ***COMPENSATION CC 19 119 7p ***BUFFER EBUF 20 5 19 5 1 ***SHORT-CIRCUIT LIMITATIONS( ISINK, ISOURCE) DOPM 19 22 MDTH 400E-12 DONM 21 19 MDTH 400E-12 HOPM 22 28 VOUT 910 VIPM 28 4 DC 50 HONM 21 27 VOUT 1222 VINM 5 27 DC 50 VOUT 3 23 DC 0 ***VOH, VOL DEFINITIONS DOP 19 25 MDTH 400E-12 VOP 4 25 2.5 DON 24 19 MDTH 400E-12 VON 24 5 0.92 ***OUTPUT RESISTOR ROUT 23 20 10 .ENDS