* WARNING : please consider following remarks before usage * * 1) All models are a tradeoff between accuracy and complexity (ie. simulation * time). * 2) Macromodels are not a substitute to breadboarding, they rather confirm the * validity of a design approach and help to select surrounding component valu es. * * 3) A macromodel emulates the NOMINAL performance of a TYPICAL device within * SPECIFIED OPERATING CONDITIONS (ie. temperature, supply voltage, etc.). * Thus the macromodel is often not as exhaustive as the datasheet, its goal * is to illustrate the main parameters of the product. * * 4) Data issued from macromodels used outside of its specified conditions * (Vcc, Temperature, etc) or even worse: outside of the device operating * conditions (Vcc, Vicm, etc) are not reliable in any way. * ** Standard Linear Ics Macromodels, 1993. ** CONNECTIONS : * 1 INVERTING INPUT * 2 NON-INVERTING INPUT * 3 OUTPUT * 4 POSITIVE POWER SUPPLY * 5 NEGATIVE POWER SUPPLY * .SUBCKT TS914 1 2 3 4 5 ************************************************* .MODEL MDTH D IS=1E-8 KF=6.564344E-14 CJO=10F CIP 2 5 1.000000E-12 CIN 1 5 1.000000E-12 EIP 10 5 2 5 1 EIN 16 5 1 5 1 RIP 10 11 6.500000E+00 RIN 15 16 6.500000E+00 RIS 11 15 7.322092E+00 DIP 11 12 MDTH 400E-12 DIN 15 14 MDTH 400E-12 VOFP 12 13 DC 0.000000E+00 VOFN 13 14 DC 0 IPOL 13 5 4.000000E-05 CPS 11 15 2.498970E-08 DINN 17 13 MDTH 400E-12 VIN 17 5 0.000000e+00 DINR 15 18 MDTH 400E-12 VIP 4 18 0.000000E+00 FCP 4 5 VOFP 5.750000E+00 FCN 5 4 VOFN 5.750000E+00 * AMPLIFYING STAGE FIP 5 19 VOFP 4.400000E+02 FIN 5 19 VOFN 4.400000E+02 RG1 19 5 4.904961E+05 RG2 19 4 4.904961E+05 CC 19 29 2.200000E-08 HZTP 30 29 VOFP 1.8E+03 HZTN 5 30 VOFN 1.8E+03 DOPM 19 22 MDTH 400E-12 DONM 21 19 MDTH 400E-12 HOPM 22 28 VOUT 3800 VIPM 28 4 230 HONM 21 27 VOUT 3800 VINM 5 27 230 EOUT 26 23 19 5 1 VOUT 23 5 0 ROUT 26 3 82 COUT 3 5 1.000000E-12 DOP 19 68 MDTH 400E-12 VOP 4 25 1.724 HSCP 68 25 VSCP1 0.8E+8 DON 69 19 MDTH 400E-12 VON 24 5 1.7419107 HSCN 24 69 VSCN1 0.8E+8 VSCTHP 60 61 0.0875 DSCP1 61 63 MDTH 400E-12 VSCP1 63 64 0 ISCP 64 0 1.000000E-8 DSCP2 0 64 MDTH 400E-12 DSCN2 0 74 MDTH 400E-12 ISCN 74 0 1.000000E-8 VSCN1 73 74 0 DSCN1 71 73 MDTH 400E-12 VSCTHN 71 70 -0.55 ESCP 60 0 2 1 500 ESCN 70 0 2 1 -2000 .ENDS