* WARNING : please consider following remarks before usage * * 1) All models are a tradeoff between accuracy and complexity (ie. simulation * time). * 2) Macromodels are not a substitute to breadboarding, they rather confirm the * validity of a design approach and help to select surrounding component values. * * 3) A macromodel emulates the NOMINAL performance of a TYPICAL device within * SPECIFIED OPERATING CONDITIONS (ie. temperature, supply voltage, etc.). * Thus the macromodel is often not as exhaustive as the datasheet, its goal * is to illustrate the main parameters of the product. * * 4) Data issued from macromodels used outside of its specified conditions * (Vcc, Temperature, etc) or even worse: outside of the device operating * conditions (Vcc, Vicm, etc) are not reliable in any way. **CONNECTIONS: *1 INVERTING INPUT *2 NON INVERTING INPUT *3 OUTPUT *4 POSITIVE POWER SUPPLY *5 NEGATIVE POWER SUPPLY .SUBCKT TSH70 1 2 3 4 5 ****************************************************************** .MODEL MDTH D IS=1E-8 KF=2.664234E-16 CJO=10F *INPUT STAGE CIP 2 5 0.2E-12 CIN 1 5 0.2E-12 EIP 10 5 2 5 1 EIN 16 5 1 5 1 RIP 10 11 7 RIN 15 16 7 RIS 11 15 400 DIP 11 120 MDTH 400E-12 DIN 15 140 MDTH 400E-12 VOFP 12 13 DC 100e-3 VOFN 13 14 DC 0 RDGP 120 12 312 RDGN 140 14 312 CDG 120 140 2P IPOL 13 5 780e-6 CPS 11 15 0.3E-9 DINN 17 13 MDTH 400E-12 VIN 17 5 0.25 DINR 15 18 MDTH 400E-12 VIP 4 18 2 FCP 4 5 VOFP 9 FCN 5 4 VOFN 9 FIBP 2 5 VOFP 15e-3 FIBN 5 1 VOFN 15e-3 **GM1 STAGE ****************************** FGM1P 119 5 VOFP 1 FG1N 119 5 VOFN 0.5 RAP 119 4 4.93E5 RAN 119 5 5E5 **GM2 STAGE ****************************** G2P 19 5 119 5 161E-3 G2N 19 5 119 4 161E-3 R2P 19 4 2.5E7 R2N 19 5 2.5E7 ****************************************** VINT1 500 0 3 GCONVP 500 501 119 4 19.38 VP 501 0 0 GCONVN 500 502 119 5 19.38 VN 502 0 0 ***************************************** ** ORIENTATION ISINK ISOURCE VINT2 503 0 3 FCOPY 503 504 VOUT 1 DCOPYP 504 505 MDTH 400E-9 VCOPYP 505 0 0 DCOPYN 506 504 MDTH 400E-9 VCOPYN 0 506 0 ****************************************** F2PP 19 5 POLY(2) VCOPYP VP 0 0 0 0 0.5 F2PN 19 5 POLY(2) VCOPYP VN 0 0 0 0 0.5 F2NP 19 5 POLY(2) VCOPYN VP 0 0 0 0 1.75 F2NN 19 5 POLY(2) VCOPYN VN 0 0 0 0 1.75 ***COMPENSATION************************** CC 19 119 4.5P ****************************************** ****OUTPUT******************************** DOPM 19 22 MDTH 400E-12 DONM 21 19 MDTH 400E-12 HOPM 22 28 VOUT 9.36E+03 VIPM 28 4 500 HONM 21 27 VOUT 9.90E+03 VINM 5 27 500 VOUT 3 23 0 ROUT 23 19 10 COUT 3 5 15E-12 DOP 19 25 MDTH 400E-12 VOP 4 25 1.35 DON 24 19 MDTH 400E-12 VON 24 5 1.2 .ENDS