Company
ST Home | Amplifiers & Linear | High-speed comparators | TS7211 - TS7221

TS7211 - TS7221

The TS7211 and TS7221 offer pin-to-pin compatibility with our leading competitors. They are particularly well suited to the portable requirements of communication equipment. Designed with high-performance BiCMOS technology, the TS7211 and TS7221 have the advantages of both MOS and bipolar technologies. Featuring 6 μA typical current consumption, these comparators achieve a 500 ns response time at Vcc = 5 V. The comparators’ rail-to-rail inputs ensure very good performance, even at low supply voltages. With supply voltages of 2.7 V, 5 V and 10 V over a wide industrial temperature range (-40, +85 °C), the TS7211 and TS7221 are suitable for a wide range of applications.

  TS7211
  Rail-to-rail inputs
Supply operation from 2.7 to 10 V
Typical supply current: 6 μA @ 5 V
Response time of 0.5 μs at 5 V
Wide temperature range: -40 to +150 °C
ESD tolerance: 2 kV (HBM); 200 V (MM)
Tiny packages
 
Related information

TS7221 datasheet (open-drain output) (PDF)

TS7211 datasheet (push-pull output) (PDF)