Company
ST Home | Analog & Mixed Signal ICs | Intelligent Power Switches for Industrial | Related Information

VN808CM
Octal high side driver for the automation market

VN808CM Product Page

ST's family of intelligent power switches has been extended with the introduction of VN808CM. Developed using the VIPower M0-3 proprietary technology, it completes the series of Octal High Side Drivers for the Factory Automation market.

  VN808CM

Features


CMOS compatible inputs
Junction over-temperature protection
Case over-temperature protection for thermal independence of the channels
Current limitation
Shorted load protection
Under-voltage shutdown
Protection against loss of ground
Very low stand-by current
PowerSO-36 package, high power capability
Compliance with 6100-4-4 IEC test up to 4.4kV

VN808CM Electrical Characteristics


VCC
[V]
VDSS
[V]
VIL
[V]
VIH
[V]
RDS(on)
[Ω]
IOUT
[A]
10.5 to 45 45 1.25 2.25 8 x 0.150 0.7

VN808CM
VN808CM internal block diagram

VN808CM Benefits


The VN808CM is one of the best products present in the market in terms of static and dynamic behaviour
VN808CM has been developed considering industrial applications when inputs are not connected to the opto-isolated circuits
The PowerSO-36 package guarantees optimum thermal performance
The double integrated thermal protection avoids junction and PCB degradation

VN808CM
VN808CM in a typical application