![]() |
![]() |
![]() |
The ST202E/ST232E are 2 driver, 2 receiver devices following the EIA/TIA-232 and V.28 communication standards. All transmitter outputs and receiver inputs are protected against ±15kV electrostatic discharge (ESD) shocks. The ST202E/ST232E are designed for those applications where ±12V is not available and use a single +5V power supply. The ST232E operates with four 1µF capacitors, while the ST202E operates with four 0.1µF capacitors. The ST202E/ST232E are guaranteed to run at data rates of 120kbps while maintaining RS-232 output levels.
|
|
|
|
![]() |
![]() |
![]() |
 |
ESD protection for RS-232 I/O pins: ±15kV Human Body Model |
 |
Conforms to EIA/TIA- 232 |
 |
2 drivers and 2 receivers |
 |
Operate from a single +5V power supply |
 |
ST232E uses four 1µF capacitors |
 |
ST202E uses four 0.1µF capacitors |
 |
Data rate 120Kbit/s (min.) |
 |
Guaranteed slew rate range: 3 to 30V/µs |
 |
Receiver input voltage range: ±30V |
 |
Operating temperature range: 0 to +70°C, -40 to +85°C |
 |
DIP-16, SO-16 and TSSOP16 packages |
 |
Compatible with MAX232E and MAX202E |
|
|
|
![]() |
![]() |
![]() |
 |
Industrial |
 |
Computer |
 |
Telecom |
 |
Distribution |
|
|
|
|
|