| APPLICATION SPECIFIC Interface ICs |
|
| LVDS Interface ICs |
|
| RS-232 Interface ICs |
- ST3243E-Interface ±15KV ESD Protected, 1µA, 3.0V to 5.5, Transceiver with auto-powerdown
- ST3232E -±15KV ESD Protected, 3.0V to 5.5, Low Power 250kbps, RS232 Drivers/Receivers
- ST3222E/ST3232E ±15kV ESD-Protected, 3 TO +5.5V, Low Power, RS-232 Interfaces
- ST232: 5V Powered, Multi-channel RS-232 Interface
- ST202: 5V Powered Multi-channel RS-232 Drivers and Receivers
-
ST202E/ST232E: ±15kV ESD Protected, 5V RS-232
Interfaces
- ST207E: ±15KV ESD Protected 5V RS-232 Transceiver
- ST75185:RS-232 Multiple Drivers and Receivers
- ST3222: 3.0 TO 3.6 V, Low Power, Up to 400Kbps, RS-232 Driver/Receivers
- ST3232: 3.0 TO 5.5 V, Low Power, up to 400Kbps, RS-232 Driver/Receivers
- ST3237: 3.0 TO 5.5 V, 250Kbps RS-232 Transceiver With Standby
- ST3243: 3.0 TO 5.5 V, 400Kbps RS-232 Transceiver With Auto-powerdown
|
| RS-422/423 RS-485 Interface ICs |
|
|
|
|
|
|