80mΩ high-side MOSFET switch;

500mA continuous current per channel;

Independent thermal and short circuit protection;

Overcurrent logic output flag;

Operating range from 2.7V to 5.5V;

CMOS and TTL compatible enable inputs;

2.5ms typical rise time;

Undervoltage lockout;

10µA maximum standby supply current.
|
Thermal Sense Protecion Reference |
ST204x and ST205x implement a dual-threshold thermal trip in order to allow fully independent operation of the power distribution switches. When the die temperature rises to approximately 140C, the internal thermal sense circuitry checks which power switch is in an overcurrent condition and turns the switch off, thus isolating the fault without interrupting operation of the adjacent power switch. An open-drain output is asserted (active low) when overtemperature or overcurrent occurs.
These power distribution switches are available in
the 8 and 16-pin small-outline SO-8 and SO-16
packages and operate over an ambient temperature
range of –40C to 85C.