Company
ST Home | Analog & Mixed Signal ICs | Interface ICs | Related Information | ST3222

ST3222: 3.0 TO 3.6 V, Low Power,
Up to 400Kbps, RS-232 Driver/Receivers

The ST3222 is a 3V-powered EIA/TIA-232 and V.28/V.24 communications interface with low power requirements and high data-rate capabilities. The ST3222 has a proprietary low dropout transmitter output stage enabling true RS-232 performance from 3.0V to 3.6V supplies. The device requires only four small 0.1µF external capacitors for operation from a +3V supply. The device has two receivers and two drivers. The ST3222 features a 1µA shutdown mode that reduces power consumption and extends battery life in portable systems. Its receivers can remain active in shutdown mode, allowing external devices such as modems to be monitored using only 1µA supply current. The device is guaranteed to run at data rates of 250Kpbs while maintaining RS-232 output levels.

Features

300µA Supply current
Packages: SO-18 AND TSSOP20
6V/µs Guaranteed slew rate
250Kbps guaranteed data rate (min)
Meet EIA/TIA-232 specifications down to 3.0V

Applications

Peripherals
Printers
Computers
Notebooks
Battery powered equipment
Subnotebooks
Palmtops
Hand-held equipment

Segments

Industrial
Computer
Telecom
Distribution

Package and Tape & Reel Information



DIM TSSOP20 SO-18
  H (Inch) 13" 13"
  W (Tape) 16 ± 0.3 24 ± 0.3
  P (mm) 12 ± 0.1 12 ± 0.1
  D (mm) 4 ± 0.1 4 ± 0.1

PACKAGE QUANTITY
TSSOP20 2500 pcs
SO-18 1000 pcs

Order Codes

PACKAGE TEMPERATURE TYPE
SO-18 (TUBE) 0°C to +70°C ST3222CD
SO-18 (T&R) 0°C to +70°C ST3222CDR
TSSOP20 (T&R) 0°C to +70°C ST3222CTR
SO-18 (TUBE) -40°C to +85°C ST3222BD
SO-18 (TUBE) -40°C to +85°C ST3222BDR
TSSOP20 (T&R) -40°C to +85°C ST3222BTR

Cross Reference

Company Family ST
MAXIM  MAX3222 ST3222
AD  ADM3222 ST3222
LTC  LT1780* ST3222
* ST Nearest

Order Codes

MAXIM AD
C = 0°C to 70°C E = -40°C to +85°C J = 0°C to 70°C A = -40°C to +85°C
U = TSSOP W = SO RU = TSSOP RN = SO

LTC
C = 0°C to 70°C I = -40°C to +85°C
N = DIP S = SO (Narrow)
SW = SO (Large)