Company
ST Home | Analog and Mixed Signal | Real-Time Clocks | M41ST85W: Additional Information

Serial Real-Time Clocks
M41ST85W: Additional Information

The M41ST85W is available in a 3V version and operates over the Industrial temperature range (–40 to 85°C).

Other features of the M41ST85W include 400kHz I²C bus and Programmable Alarm. The M41ST85W is offered in SOH28 SNAPHAT® and SOX28 Embedded Crystal packages.

M41ST85 Block Diagram
More Information

M41ST85W Datasheet
More Embedded Crystal Products
Serial RTC Lead-free Packages Program
Back to M41ST85W Product Page