Company
ST Home | Analog and Mixed Signal | Real-Time Clocks | M41T0: The Essential Serial Real-Time Clocks

Serial Real-Time Clocks
M41T0: The Essential Serial Real-Time Clocks

M41T0 Product Page

M41T0 Additional Technical Information
The M41T0 is one of our lowest-cost Serial Real-Time Clocks and is ideally suited to applications needing a simple Real-Time Clock with short back-up duration or no back-up.   M41T0 Hardware Hookup
Serial RTC 400kHz I2C Bus
BCD Registers for Hours, Minutes, Seconds, Year, Month, Day, and Date
Century Bit
2.0 to 5.5V Operation - 900nA Standby Current (@3.0V)
–40°C to +85°C
Oscillator Stop Detection
Packaging
 

SO8 (Lead-free)

TSSOP8 (Lead-Free)
Product Selector
Sales Type
' M41T0DS6E TSSOP8
' M41T0DS6F TSSOP8, Tape & Reel
' M41T0M6E SO8
' M41T0M6F SO8, Tape & Reel
Serial RTC Product Selector
'
M41T0 Applications

White Goods/Appliances

Handheld Equipment
Battery-operated Instruments
Cellular/GSM

Consumer Goods
PDAs
'
More Information

M41T0 Datasheet
Serial RTC Lead-free Packages Program
M41T0 Additional Technical Information