Company
ST Home | Analog and Mixed Signal | Real-Time Clocks | M41T60: Serial Real-Time Clock with a Small Footprint

Serial Real-Time Clocks
M41T60: Serial Real-Time Clock with a Small Footprint

M41T60 Product Page

M41T60 Additional Technical Information

M41T60 Hardware HookupThe M41T60 is a Serial RTC (400kHz I2C bus).
It is ideal for handheld and battery-powered applications. It is also perfect for short back-up applications where only a few days or weeks of non-volatility is required, usually using capacitor back-up.

The M41T60 is offered in an ultra-small QFN package, making it a perfect fit for compact applications.

Serial RTC 400kHz I2C Bus
BCD Registers for Year, Month, Date, Hours, Minutes, and Seconds
Century Bits (Y2.1K compliant)
1.3 to 3.6V Operation - 350nA Standby Current (@2.5V)
Timekeeping down to 1.0V
Oscillator Fail Detect
Software Calibration
–40°C to +85°C
Packaging - QFN16 (Lead-free)
Product Selector
Sales Type
' M41T60Q6F QFN16, Tape & Reel
Serial RTC Product Selector
'
M41T60 Applications

White Goods/Appliances

Handheld Equipment
Battery-operated Instruments
Metering
Cellular/GSM

Consumer Goods
PDAs
More Information

M41T60 Datasheet
Serial RTC Lead-free Packages Program
M41T60 Additional Technical Information