Company
ST Home | Analog and Mixed Signal | Real-Time Clocks | M41T62: Small Footprint Serial RTC with Alarm

Serial Real-Time Clocks
M41T62: Small Footprint Serial RTC with Alarm

M41T62 Product Page

M41T62 Additional Technical Information

M41T62 Hardware Hookup
The M41T62 is a Serial RTC (400kHz I2C bus) with alarm. It is ideal for handheld and battery-powered applications. It is also perfect for short back-up applications where only a few days or weeks of non-volatility is required, usually using capacitor back-up.

The M41T62 is offered in an ultra-small QFN package, making it a perfect fit for compact applications.

Serial RTC 400kHz I2C Bus
BCD Registers for Year, Month, Day, Date, Hours, Minutes, Seconds, 10ths of Seconds, and 100ths of Seconds
Century Bits (Y2.1K compliant)
1.3 to 3.6V Operation - 350nA Standby Current (@2.5V)
Timekeeping down to 1.0V
Programmable Alarm with Repeat Modes
Programmable Square Wave Output
 

1Hz to 32.768kHz (defaults to 32.768kHz)
Oscillator Fail Detect
Watchdog Timer (62.5ms to 31 minutes)
Software Calibration
–40°C to +85°C
Packaging - QFN16 (Lead-free)
Product Selector
Sales Type
' M41T62Q6F QFN16, Tape & Reel
Serial RTC Product Selector
'
M41T62 Applications

White Goods/Appliances

Handheld Equipments
Battery-operated Instruments
Metering
Cellular/GSM

DSC
PDAs
Camcorder

DVD Recorder
'
More Information

M41T62 Datasheet
Serial RTC Lead-free Packages Program
M41T62 Additional Technical Information