|

The M41T80 is a Serial RTC (400kHz I2C
bus), an Alarm, and a dedicated 32KHz Output, perfect for battery-operated
applications and microcontrollers which use 32KHz for low-power
modes or as a reference input for clock generators.
The M41T80 is available in production quantities in the Lead-free
SO8 package. |
 |
Serial RTC 400kHz I2C Bus |
 |
Serial RTC with registers for hours, minutes, seconds, day,
date, month, year, century, and tenths/hundredths of seconds |
 |
Programmable Alarm with repeat modes |
 |
Programmable Square Wave Output (1Hz to 32KHz) |
 |
2.0 to 5.5V Operation - 1.5µA Standby (SCL idle, @3.0V
with all outputs off) |
 |
Dedicated 32KHz Output |
| |
| |
Enabled at initial power-up (i.e., "on"
from the factory) |
| |
Can be disabled by user software |
| |
Designed for "always on" requirements (except
when Vcc drops too low for operation) |
|
 |
40°C to +85°C |
 |
Packaging - SO8 (Lead-free) |
|
| Product Selector |
|
| ' |
| M41T80 Applications |
| 
|
White Goods/Appliances |
| 
|
Handheld Equipment |
 |
Battery-operated Instruments |
|
|
| ' |
| More Information |
|
|
|
|