Company
ST Home | Analog and Mixed Signal | Serial Real-Time Clocks | M41ST87: Additional Information

Security Supervisors
M41ST87: Additional Information

The M41ST87 operates from 2.7V to 5.5V and is rated over the Industrial temperature range (–40 to 85°C).

Other features of the M41ST87 include a Serial Real-Time Clock with Alarm and a Microprocessor Supervisor with Watchdog, Power-on Reset, and Early Power-fail Warning. Plus, there is a Programmable Squarewave Generator and a dedicated 32KHz Output, handy for applications requiring 32KHz as a reference for synthesizing higher-speed system clocks. The M41ST87's NVRAM Supervisor section provides Battery Switchover and Write Protect for non-volatizing an external LPSRAM.

The M41ST87 is also offered in the SOX28 Embedded Crystal package.

M41ST87 Block Diagram
More Information

M41ST87 Datasheet
More Embedded Crystal Products
Serial RTC Lead-free Packages Program
Back to M41ST87 Product Page